Hubbed slip-on-welding steel pipe flanges with male and female face - GB/T 9116.2

Standard GB/T 9116.2 - 2000
Description Steel pipe welding neck flanges with male face GB/T 9116.2 MF PN4.0 DN10 Series1
Part number GB/T 9116.2 MF PN4.0 DN10
Omniclass number 23.27.45.00
Product selection
Selector Part number Nominal diameter (mm)
1 GB/T 9116.2 MF PN4.0 DN10 10
2 GB/T 9116.2 MF PN4.0 DN15 15
3 GB/T 9116.2 MF PN4.0 DN20 20
4 GB/T 9116.2 MF PN4.0 DN25 25
5 GB/T 9116.2 MF PN4.0 DN32 32
6 GB/T 9116.2 MF PN4.0 DN40 40
7 GB/T 9116.2 MF PN4.0 DN50 50
8 GB/T 9116.2 MF PN4.0 DN65 65
9 GB/T 9116.2 MF PN4.0 DN80 80
10 GB/T 9116.2 MF PN4.0 DN100 100
11 GB/T 9116.2 MF PN4.0 DN125 125
12 GB/T 9116.2 MF PN4.0 DN150 150
Part number
Nominal diameter (mm)