Slotted set screws with cup point

Standard GB/T 74 - 1985
Description Slotted set screw with cup point GB/T 74 M1.6X2
Part number GB/T 74 M1.6X2
Product selection
Selector Ref Nominal Length (mm)
1 GB/T 74 M1.6X2 M1.6 2
2 GB/T 74 M1.6X2.5 M1.6 2.5
3 GB/T 74 M1.6X3 M1.6 3
4 GB/T 74 M1.6X4 M1.6 4
5 GB/T 74 M1.6X5 M1.6 5
6 GB/T 74 M1.6X6 M1.6 6
7 GB/T 74 M1.6X8 M1.6 8
8 GB/T 74 M2X2.5 M2 2.5
9 GB/T 74 M2X3 M2 3
10 GB/T 74 M2X4 M2 4
11 GB/T 74 M2X5 M2 5
12 GB/T 74 M2X6 M2 6
13 GB/T 74 M2X8 M2 8
14 GB/T 74 M2X10 M2 10
15 GB/T 74 M2.5X3 M2.5 3
16 GB/T 74 M2.5X4 M2.5 4
17 GB/T 74 M2.5X5 M2.5 5
18 GB/T 74 M2.5X6 M2.5 6
19 GB/T 74 M2.5X8 M2.5 8
20 GB/T 74 M2.5X10 M2.5 10
21 GB/T 74 M2.5X12 M2.5 12
22 GB/T 74 M3X3 M3 3
23 GB/T 74 M3X4 M3 4
24 GB/T 74 M3X5 M3 5
25 GB/T 74 M3X6 M3 6
26 GB/T 74 M3X8 M3 8
27 GB/T 74 M3X10 M3 10
28 GB/T 74 M3X12 M3 12
29 GB/T 74 M3X14 M3 14
30 GB/T 74 M3X16 M3 16
31 GB/T 74 M4X4 M4 4
32 GB/T 74 M4X5 M4 5
33 GB/T 74 M4X6 M4 6
34 GB/T 74 M4X8 M4 8
35 GB/T 74 M4X10 M4 10
36 GB/T 74 M4X12 M4 12
37 GB/T 74 M4X14 M4 14
38 GB/T 74 M4X16 M4 16
39 GB/T 74 M4X20 M4 20
40 GB/T 74 M5X5 M5 5
41 GB/T 74 M5X6 M5 6
42 GB/T 74 M5X8 M5 8
43 GB/T 74 M5X10 M5 10
44 GB/T 74 M5X12 M5 12
45 GB/T 74 M5X14 M5 14
46 GB/T 74 M5X16 M5 16
47 GB/T 74 M5X20 M5 20
48 GB/T 74 M5X25 M5 25
49 GB/T 74 M6X6 M6 6
50 GB/T 74 M6X8 M6 8
51 GB/T 74 M6X10 M6 10
52 GB/T 74 M6X12 M6 12
53 GB/T 74 M6X14 M6 14
54 GB/T 74 M6X16 M6 16
55 GB/T 74 M6X20 M6 20
56 GB/T 74 M6X25 M6 25
57 GB/T 74 M6X30 M6 30
58 GB/T 74 M8X8 M8 8
59 GB/T 74 M8X10 M8 10
60 GB/T 74 M8X12 M8 12
61 GB/T 74 M8X14 M8 14
62 GB/T 74 M8X16 M8 16
63 GB/T 74 M8X20 M8 20
64 GB/T 74 M8X25 M8 25
65 GB/T 74 M8X30 M8 30
66 GB/T 74 M8X35 M8 35
67 GB/T 74 M8X40 M8 40
68 GB/T 74 M10X10 M10 10
69 GB/T 74 M10X12 M10 12
70 GB/T 74 M10X14 M10 14
71 GB/T 74 M10X16 M10 16
72 GB/T 74 M10X20 M10 20
73 GB/T 74 M10X25 M10 25
74 GB/T 74 M10X30 M10 30
75 GB/T 74 M10X35 M10 35
76 GB/T 74 M10X40 M10 40
77 GB/T 74 M10X45 M10 45
78 GB/T 74 M10X50 M10 50
79 GB/T 74 M12X12 M12 12
80 GB/T 74 M12X14 M12 14
81 GB/T 74 M12X16 M12 16
82 GB/T 74 M12X20 M12 20
83 GB/T 74 M12X25 M12 25
84 GB/T 74 M12X30 M12 30
85 GB/T 74 M12X35 M12 35
86 GB/T 74 M12X40 M12 40
87 GB/T 74 M12X45 M12 45
88 GB/T 74 M12X50 M12 50
89 GB/T 74 M12X55 M12 55
90 GB/T 74 M12X60 M12 60
Ref
Nominal
Length (mm)