Slotted pan head tapping screws

Standard GB/T 5282 - 1985
Description Slotted pan head tapping screw GB/T 5282 ST2.2X4.5_0
Part number GB/T 5282 ST2.2X4.5
Omniclass number 23.13.23.11.13.19
Product selection
Selector Ref Nominal dk (mm) Length (mm) P (mm)
1 GB/T 5282 ST2.2X4.5 ST2.2 4 4.5 0.8
2 GB/T 5282 ST2.2X6.5 ST2.2 4 6.5 0.8
3 GB/T 5282 ST2.2X9.5 ST2.2 4 9.5 0.8
4 GB/T 5282 ST2.2X13 ST2.2 4 13 0.8
5 GB/T 5282 ST2.2X16 ST2.2 4 16 0.8
6 GB/T 5282 ST2.9X6.5 ST2.9 5.6 6.5 1.1
7 GB/T 5282 ST2.9X9.5 ST2.9 5.6 9.5 1.1
8 GB/T 5282 ST2.9X13 ST2.9 5.6 13 1.1
9 GB/T 5282 ST2.9X16 ST2.9 5.6 16 1.1
10 GB/T 5282 ST2.9X19 ST2.9 5.6 19 1.1
11 GB/T 5282 ST3.5X6.5 ST3.5 7 6.5 1.3
12 GB/T 5282 ST3.5X9.5 ST3.5 7 9.5 1.3
13 GB/T 5282 ST3.5X13 ST3.5 7 13 1.3
14 GB/T 5282 ST3.5X16 ST3.5 7 16 1.3
15 GB/T 5282 ST3.5X19 ST3.5 7 19 1.3
16 GB/T 5282 ST3.5X22 ST3.5 7 22 1.3
17 GB/T 5282 ST4.2X9.5 ST4.2 8 9.5 1.4
18 GB/T 5282 ST4.2X13 ST4.2 8 13 1.4
19 GB/T 5282 ST4.2X16 ST4.2 8 16 1.4
20 GB/T 5282 ST4.2X19 ST4.2 8 19 1.4
21 GB/T 5282 ST4.2X22 ST4.2 8 22 1.4
22 GB/T 5282 ST4.2X25 ST4.2 8 25 1.4
23 GB/T 5282 ST4.8X9.5 ST4.8 9.5 9.5 1.6
24 GB/T 5282 ST4.8X13 ST4.8 9.5 13 1.6
25 GB/T 5282 ST4.8X16 ST4.8 9.5 16 1.6
26 GB/T 5282 ST4.8X19 ST4.8 9.5 19 1.6
27 GB/T 5282 ST4.8X22 ST4.8 9.5 22 1.6
28 GB/T 5282 ST4.8X25 ST4.8 9.5 25 1.6
29 GB/T 5282 ST4.8X32 ST4.8 9.5 32 1.6
30 GB/T 5282 ST5.5X13 ST5.5 11 13 1.8
31 GB/T 5282 ST5.5X16 ST5.5 11 16 1.8
32 GB/T 5282 ST5.5X19 ST5.5 11 19 1.8
33 GB/T 5282 ST5.5X22 ST5.5 11 22 1.8
34 GB/T 5282 ST5.5X25 ST5.5 11 25 1.8
35 GB/T 5282 ST5.5X32 ST5.5 11 32 1.8
36 GB/T 5282 ST6.3X13 ST6.3 12 13 1.8
37 GB/T 5282 ST6.3X16 ST6.3 12 16 1.8
38 GB/T 5282 ST6.3X19 ST6.3 12 19 1.8
39 GB/T 5282 ST6.3X22 ST6.3 12 22 1.8
40 GB/T 5282 ST6.3X25 ST6.3 12 25 1.8
41 GB/T 5282 ST6.3X32 ST6.3 12 32 1.8
42 GB/T 5282 ST6.3X38 ST6.3 12 38 1.8
43 GB/T 5282 ST8X16 ST8 16 16 2.1
44 GB/T 5282 ST8X19 ST8 16 19 2.1
45 GB/T 5282 ST8X22 ST8 16 22 2.1
46 GB/T 5282 ST8X25 ST8 16 25 2.1
47 GB/T 5282 ST8X32 ST8 16 32 2.1
48 GB/T 5282 ST8X38 ST8 16 38 2.1
49 GB/T 5282 ST8X45 ST8 16 45 2.1
50 GB/T 5282 ST8X50 ST8 16 50 2.1
51 GB/T 5282 ST9.5X16 ST9.5 20 16 2.1
52 GB/T 5282 ST9.5X19 ST9.5 20 19 2.1
53 GB/T 5282 ST9.5X22 ST9.5 20 22 2.1
54 GB/T 5282 ST9.5X25 ST9.5 20 25 2.1
55 GB/T 5282 ST9.5X32 ST9.5 20 32 2.1
56 GB/T 5282 ST9.5X38 ST9.5 20 38 2.1
57 GB/T 5282 ST9.5X45 ST9.5 20 45 2.1
58 GB/T 5282 ST9.5X50 ST9.5 20 50 2.1
Ref
Nominal
dk (mm)
Length (mm)
P (mm)