Slotted large cheese head screws

Standard GB/T 833 - 1988
Description Slotted large cheese head screw GB/T 833 M1.6X2.5
Part number GB/T 833 M1.6X2.5
Product selection
Selector Ref Nominal Length (mm)
1 GB/T 833 M1.6X2.5 M1.6 2.5
2 GB/T 833 M1.6X3 M1.6 3
3 GB/T 833 M1.6X4 M1.6 4
4 GB/T 833 M1.6X5 M1.6 5
5 GB/T 833 M2X3 M2 3
6 GB/T 833 M2X4 M2 4
7 GB/T 833 M2X5 M2 5
8 GB/T 833 M2X6 M2 6
9 GB/T 833 M2.5X4 M2.5 4
10 GB/T 833 M2.5X5 M2.5 5
11 GB/T 833 M2.5X6 M2.5 6
12 GB/T 833 M2.5X8 M2.5 8
13 GB/T 833 M3X4 M3 4
14 GB/T 833 M3X5 M3 5
15 GB/T 833 M3X6 M3 6
16 GB/T 833 M3X8 M3 8
17 GB/T 833 M3X10 M3 10
18 GB/T 833 M4X5 M4 5
19 GB/T 833 M4X6 M4 6
20 GB/T 833 M4X8 M4 8
21 GB/T 833 M4X10 M4 10
22 GB/T 833 M4X12 M4 12
23 GB/T 833 M5X6 M5 6
24 GB/T 833 M5X8 M5 8
25 GB/T 833 M5X10 M5 10
26 GB/T 833 M5X12 M5 12
27 GB/T 833 M5X14 M5 14
28 GB/T 833 M6X8 M6 8
29 GB/T 833 M6X10 M6 10
30 GB/T 833 M6X12 M6 12
31 GB/T 833 M6X14 M6 14
32 GB/T 833 M6X16 M6 16
33 GB/T 833 M8X10 M8 10
34 GB/T 833 M8X12 M8 12
35 GB/T 833 M8X14 M8 14
36 GB/T 833 M8X16 M8 16
37 GB/T 833 M10X12 M10 12
38 GB/T 833 M10X14 M10 14
39 GB/T 833 M10X16 M10 16
40 GB/T 833 M10X20 M10 20
Ref
Nominal
Length (mm)