Slotted cheese head screws with shoulder

Standard GB/T 830 - 1988
Description Slotted cheese head screw with shoulder GB/T 830 M1.6X1
Part number GB/T 830 M1.6X1
Product selection
Selector Ref Nominal Length (mm)
1 GB/T 830 M1.6X1 M1.6 1
2 GB/T 830 M1.6X1.2 M1.6 1.2
3 GB/T 830 M1.6X1.6 M1.6 1.6
4 GB/T 830 M1.6X2 M1.6 2
5 GB/T 830 M1.6X2.5 M1.6 2.5
6 GB/T 830 M1.6X3 M1.6 3
7 GB/T 830 M1.6X4 M1.6 4
8 GB/T 830 M1.6X5 M1.6 5
9 GB/T 830 M1.6X6 M1.6 6
10 GB/T 830 M2X1 M2 1
11 GB/T 830 M2X1.2 M2 1.2
12 GB/T 830 M2X1.6 M2 1.6
13 GB/T 830 M2X2 M2 2
14 GB/T 830 M2X2.5 M2 2.5
15 GB/T 830 M2X3 M2 3
16 GB/T 830 M2X4 M2 4
17 GB/T 830 M2X5 M2 5
18 GB/T 830 M2X6 M2 6
19 GB/T 830 M2X8 M2 8
20 GB/T 830 M2.5X1 M2.5 1
21 GB/T 830 M2.5X1.2 M2.5 1.2
22 GB/T 830 M2.5X1.6 M2.5 1.6
23 GB/T 830 M2.5X2 M2.5 2
24 GB/T 830 M2.5X2.5 M2.5 2.5
25 GB/T 830 M2.5X3 M2.5 3
26 GB/T 830 M2.5X4 M2.5 4
27 GB/T 830 M2.5X5 M2.5 5
28 GB/T 830 M2.5X6 M2.5 6
29 GB/T 830 M2.5X8 M2.5 8
30 GB/T 830 M3X1 M3 1
31 GB/T 830 M3X1.2 M3 1.2
32 GB/T 830 M3X1.6 M3 1.6
33 GB/T 830 M3X2 M3 2
34 GB/T 830 M3X2.5 M3 2.5
35 GB/T 830 M3X3 M3 3
36 GB/T 830 M3X4 M3 4
37 GB/T 830 M3X5 M3 5
38 GB/T 830 M3X6 M3 6
39 GB/T 830 M3X8 M3 8
40 GB/T 830 M3X10 M3 10
41 GB/T 830 M4X1 M4 1
42 GB/T 830 M4X1.2 M4 1.2
43 GB/T 830 M4X1.6 M4 1.6
44 GB/T 830 M4X2 M4 2
45 GB/T 830 M4X2.5 M4 2.5
46 GB/T 830 M4X3 M4 3
47 GB/T 830 M4X4 M4 4
48 GB/T 830 M4X5 M4 5
49 GB/T 830 M4X6 M4 6
50 GB/T 830 M4X8 M4 8
51 GB/T 830 M4X10 M4 10
52 GB/T 830 M5X1 M5 1
53 GB/T 830 M5X1.2 M5 1.2
54 GB/T 830 M5X1.6 M5 1.6
55 GB/T 830 M5X2 M5 2
56 GB/T 830 M5X2.5 M5 2.5
57 GB/T 830 M5X3 M5 3
58 GB/T 830 M5X4 M5 4
59 GB/T 830 M5X5 M5 5
60 GB/T 830 M5X6 M5 6
61 GB/T 830 M5X8 M5 8
62 GB/T 830 M5X10 M5 10
63 GB/T 830 M5X12 M5 12
64 GB/T 830 M6X1 M6 1
65 GB/T 830 M6X1.2 M6 1.2
66 GB/T 830 M6X1.6 M6 1.6
67 GB/T 830 M6X2 M6 2
68 GB/T 830 M6X2.5 M6 2.5
69 GB/T 830 M6X3 M6 3
70 GB/T 830 M6X4 M6 4
71 GB/T 830 M6X5 M6 5
72 GB/T 830 M6X6 M6 6
73 GB/T 830 M6X8 M6 8
74 GB/T 830 M6X10 M6 10
75 GB/T 830 M6X12 M6 12
76 GB/T 830 M6X14 M6 14
77 GB/T 830 M8X2 M8 2
78 GB/T 830 M8X2.5 M8 2.5
79 GB/T 830 M8X3 M8 3
80 GB/T 830 M8X4 M8 4
81 GB/T 830 M8X5 M8 5
82 GB/T 830 M8X6 M8 6
83 GB/T 830 M8X8 M8 8
84 GB/T 830 M8X10 M8 10
85 GB/T 830 M8X12 M8 12
86 GB/T 830 M8X14 M8 14
87 GB/T 830 M8X16 M8 16
88 GB/T 830 M10X2 M10 2
89 GB/T 830 M10X2.5 M10 2.5
90 GB/T 830 M10X3 M10 3
91 GB/T 830 M10X4 M10 4
92 GB/T 830 M10X5 M10 5
93 GB/T 830 M10X6 M10 6
94 GB/T 830 M10X8 M10 8
95 GB/T 830 M10X10 M10 10
96 GB/T 830 M10X12 M10 12
97 GB/T 830 M10X14 M10 14
98 GB/T 830 M10X16 M10 16
99 GB/T 830 M10X20 M10 20
Ref
Nominal
Length (mm)