GB

Self-lubricated thrust spherical plain bearings - GB/T 9162-2001

Standard GB/T 9162-2001
Description Self-lubricated thrust spherical plain bearings GB/T 9164-2001 GX10T
Part number GB/T 9164-2001 GX10T
Product selection
Selector Part number Type Inner diameter (mm) Outer diameter (mm) Thickness (mm) Mass (kg)
1 GB/T 9164-2001 GX10T GX10T 10 30 7 0.036
2 GB/T 9164-2001 GX12T GX12T 12 35 9.3 0.072
3 GB/T 9164-2001 GX15T GX15T 15 42 10.8 0.108
4 GB/T 9164-2001 GX17T GX17T 17 47 11.2 0.137
5 GB/T 9164-2001 GX20T GX20T 20 55 13.8 0.246
6 GB/T 9164-2001 GX25T GX25T 25 62 16.7 0.415
7 GB/T 9164-2001 GX30T GX30T 30 75 19 0.614
8 GB/T 9164-2001 GX35T GX35T 35 90 20.7 0.973
9 GB/T 9164-2001 GX40T GX40T 40 105 21.5 1.59
10 GB/T 9164-2001 GX45T GX45T 45 120 25.5 2.24
11 GB/T 9164-2001 GX50T GX50T 50 130 30.5 3.14
12 GB/T 9164-2001 GX60T GX60T 60 150 34 4.63
13 GB/T 9164-2001 GX70T GX70T 70 160 36.5 5.37
14 GB/T 9164-2001 GX80T GX80T 80 180 38 6.91
15 GB/T 9164-2001 GX100T GX100T 100 210 46 10.9
16 GB/T 9164-2001 GX120T GX120T 120 230 50 13.9
17 GB/T 9164-2001 GX140T GX140T 140 260 54 18.1
18 GB/T 9164-2001 GX160T GX160T 160 290 58 23.2
19 GB/T 9164-2001 GX180T GX180T 180 320 62 30.9
20 GB/T 9164-2001 GX200T GX200T 200 340 66 34.2
Part number
Type
Inner diameter (mm)
Outer diameter (mm)
Thickness (mm)
Mass (kg)