Raised face hubbed socket welding steel pipe flanges - GB/T 9117.1 PN2PN5

Standard GB/T 9117.1 - 2000
Description Raised face hubbed socket welding steel pipe flanges GB/T 9117.1 PN2.0 DN15
Part number GB/T 9117.1 PN2.0 DN15
Product selection
Selector Part number DN (mm) A (mm) D (mm) K (mm) L (mm) n Thread size C (mm) H (mm) N (mm) B (mm)
1 GB/T 9117.1 PN2.0 DN15 15 21.3 90 60.5 16 4 M14 11.5 16 30 16
2 GB/T 9117.1 PN2.0 DN20 20 26.9 100 70 16 4 M14 13 16 38 21
3 GB/T 9117.1 PN2.0 DN25 25 33.7 110 79.5 16 4 M14 14.5 17 49 26.5
4 GB/T 9117.1 PN2.0 DN32 32 42.4 120 89 16 4 M14 16 21 59 35
5 GB/T 9117.1 PN2.0 DN40 40 48.3 130 98.5 16 4 M14 17.5 22 65 41
6 GB/T 9117.1 PN2.0 DN50 50 60.3 150 120.5 18 4 M16 19.5 25 78 52.5
7 GB/T 9117.1 PN2.0 DN65 65 73 180 139.5 18 4 M16 22.5 29 90 62.5
8 GB/T 9117.1 PN2.0 DN80 80 88.9 190 152.5 18 4 M16 24 30 108 78
9 GB/T 9117.1 PN5.0 DN15 15 21.3 95 66.5 16 4 M14 14.5 22 38 16
10 GB/T 9117.1 PN5.0 DN20 20 26.9 120 82.5 18 4 M16 16 25 48 21
11 GB/T 9117.1 PN5.0 DN25 25 33.7 125 89 18 4 M16 17.5 27 54 26.5
12 GB/T 9117.1 PN5.0 DN32 32 42.4 135 98.5 18 4 M16 19.5 27 64 35
13 GB/T 9117.1 PN5.0 DN40 40 48.3 155 114.5 22 4 M20 21 30 70 41
14 GB/T 9117.1 PN5.0 DN50 50 60.3 165 127 18 8 M16 22.5 33 84 52.5
15 GB/T 9117.1 PN5.0 DN65 65 73 190 149 22 8 M20 25.5 38 100 62.5
16 GB/T 9117.1 PN5.0 DN80 80 88.9 210 168.5 22 8 M20 29 43 118 78
Part number
DN (mm)
A (mm)
D (mm)
K (mm)
L (mm)
n
Thread size
C (mm)
H (mm)
N (mm)
B (mm)