Plain washers for clevis pins

Standard GB/T 97.3 - 2000
Description Plain washer for clevis pin GB/T 97.3 3
Part number GB/T 97.3 3
Product selection
Selector Ref Nominal (mm) d1 (mm) d2 (mm) Thickness h (mm)
1 GB/T 97.3 3 3 3 6 0.8
2 GB/T 97.3 4 4 4 8 0.8
3 GB/T 97.3 5 5 5 10 1
4 GB/T 97.3 6 6 6 12 1.6
5 GB/T 97.3 8 8 8 15 2
6 GB/T 97.3 10 10 10 18 2.5
7 GB/T 97.3 12 12 12 20 3
8 GB/T 97.3 14 14 14 22 3
9 GB/T 97.3 16 16 16 24 3
10 GB/T 97.3 18 18 18 28 4
11 GB/T 97.3 20 20 20 30 4
12 GB/T 97.3 22 22 22 34 4
13 GB/T 97.3 24 24 24 37 4
14 GB/T 97.3 25 25 25 38 4
15 GB/T 97.3 27 27 27 39 5
16 GB/T 97.3 28 28 28 40 5
17 GB/T 97.3 30 30 30 44 5
18 GB/T 97.3 32 32 32 46 5
19 GB/T 97.3 33 33 33 47 5
20 GB/T 97.3 36 36 36 50 6
21 GB/T 97.3 40 40 40 56 6
22 GB/T 97.3 45 45 45 60 6
23 GB/T 97.3 50 50 50 66 8
24 GB/T 97.3 55 55 55 72 8
25 GB/T 97.3 60 60 60 78 10
26 GB/T 97.3 70 70 70 92 10
27 GB/T 97.3 80 80 80 98 12
28 GB/T 97.3 90 90 90 110 12
29 GB/T 97.3 100 100 100 120 12
Ref
Nominal (mm)
d1 (mm)
d2 (mm)
Thickness h (mm)