Open end blind rivets with break pull mandrel and protruding head, class 51

Standard GB/T 12618.4 - 2006
Description Open end blind rivet with break pull mandrel and protruding head, class 51 GB/T 12618.4 3X6
Part number GB/T 12618.4 3X6
Product selection
Selector Ref d (mm) dk (mm) l (mm)
1 GB/T 12618.4 3X6 3 6.3 6
2 GB/T 12618.4 3X8 3 6.3 8
3 GB/T 12618.4 3X10 3 6.3 10
4 GB/T 12618.4 3X12 3 6.3 12
5 GB/T 12618.4 3X14 3 6.3 14
6 GB/T 12618.4 3X16 3 6.3 16
7 GB/T 12618.4 3.2X6 3.2 6.7 6
8 GB/T 12618.4 3.2X8 3.2 6.7 8
9 GB/T 12618.4 3.2X10 3.2 6.7 10
10 GB/T 12618.4 3.2X12 3.2 6.7 12
11 GB/T 12618.4 3.2X14 3.2 6.7 14
12 GB/T 12618.4 3.2X16 3.2 6.7 16
13 GB/T 12618.4 4X8 4 8.4 8
14 GB/T 12618.4 4X10 4 8.4 10
15 GB/T 12618.4 4X12 4 8.4 12
16 GB/T 12618.4 4X14 4 8.4 14
17 GB/T 12618.4 4X16 4 8.4 16
18 GB/T 12618.4 4X18 4 8.4 18
19 GB/T 12618.4 4X20 4 8.4 20
20 GB/T 12618.4 4X25 4 8.4 25
21 GB/T 12618.4 4.8X8 4.8 10.1 8
22 GB/T 12618.4 4.8X10 4.8 10.1 10
23 GB/T 12618.4 4.8X12 4.8 10.1 12
24 GB/T 12618.4 4.8X14 4.8 10.1 14
25 GB/T 12618.4 4.8X16 4.8 10.1 16
26 GB/T 12618.4 4.8X18 4.8 10.1 18
27 GB/T 12618.4 4.8X20 4.8 10.1 20
28 GB/T 12618.4 4.8X25 4.8 10.1 25
29 GB/T 12618.4 5X8 5 10.5 8
30 GB/T 12618.4 5X10 5 10.5 10
31 GB/T 12618.4 5X12 5 10.5 12
32 GB/T 12618.4 5X14 5 10.5 14
33 GB/T 12618.4 5X16 5 10.5 16
34 GB/T 12618.4 5X18 5 10.5 18
35 GB/T 12618.4 5X20 5 10.5 20
36 GB/T 12618.4 5X25 5 10.5 25
Ref
d (mm)
dk (mm)
l (mm)