Open end blind rivets with break pull mandrel and protruding head, class 30

Standard GB/T 12618.2 - 2006
Description Open end blind rivet with break pull mandrel and protruding head, class 30 GB/T 12618.2 2.4X6
Part number GB/T 12618.2 2.4X6
Product selection
Selector Ref d (mm) dk (mm) l (mm)
1 GB/T 12618.2 2.4X6 2.4 5 6
2 GB/T 12618.2 2.4X8 2.4 5 8
3 GB/T 12618.2 2.4X10 2.4 5 10
4 GB/T 12618.2 2.4X12 2.4 5 12
5 GB/T 12618.2 3X6 3 6.3 6
6 GB/T 12618.2 3X8 3 6.3 8
7 GB/T 12618.2 3X10 3 6.3 10
8 GB/T 12618.2 3X12 3 6.3 12
9 GB/T 12618.2 3X16 3 6.3 16
10 GB/T 12618.2 3X20 3 6.3 20
11 GB/T 12618.2 3.2X6 3.2 6.7 6
12 GB/T 12618.2 3.2X8 3.2 6.7 8
13 GB/T 12618.2 3.2X10 3.2 6.7 10
14 GB/T 12618.2 3.2X12 3.2 6.7 12
15 GB/T 12618.2 3.2X16 3.2 6.7 16
16 GB/T 12618.2 3.2X20 3.2 6.7 20
17 GB/T 12618.2 4X6 4 8.4 6
18 GB/T 12618.2 4X8 4 8.4 8
19 GB/T 12618.2 4X10 4 8.4 10
20 GB/T 12618.2 4X12 4 8.4 12
21 GB/T 12618.2 4X16 4 8.4 16
22 GB/T 12618.2 4X20 4 8.4 20
23 GB/T 12618.2 4X25 4 8.4 25
24 GB/T 12618.2 4X30 4 8.4 30
25 GB/T 12618.2 4.8X8 4.8 10.1 8
26 GB/T 12618.2 4.8X10 4.8 10.1 10
27 GB/T 12618.2 4.8X12 4.8 10.1 12
28 GB/T 12618.2 4.8X16 4.8 10.1 16
29 GB/T 12618.2 4.8X20 4.8 10.1 20
30 GB/T 12618.2 4.8X25 4.8 10.1 25
31 GB/T 12618.2 4.8X30 4.8 10.1 30
32 GB/T 12618.2 5X8 5 10.5 8
33 GB/T 12618.2 5X10 5 10.5 10
34 GB/T 12618.2 5X12 5 10.5 12
35 GB/T 12618.2 5X16 5 10.5 16
36 GB/T 12618.2 5X20 5 10.5 20
37 GB/T 12618.2 5X25 5 10.5 25
38 GB/T 12618.2 5X30 5 10.5 30
39 GB/T 12618.2 6X10 6 12.6 10
40 GB/T 12618.2 6X12 6 12.6 12
41 GB/T 12618.2 6X16 6 12.6 16
42 GB/T 12618.2 6X20 6 12.6 20
43 GB/T 12618.2 6X25 6 12.6 25
44 GB/T 12618.2 6X30 6 12.6 30
45 GB/T 12618.2 6.4X10 6.4 13.4 10
46 GB/T 12618.2 6.4X12 6.4 13.4 12
47 GB/T 12618.2 6.4X16 6.4 13.4 16
48 GB/T 12618.2 6.4X20 6.4 13.4 20
49 GB/T 12618.2 6.4X25 6.4 13.4 25
50 GB/T 12618.2 6.4X30 6.4 13.4 30
Ref
d (mm)
dk (mm)
l (mm)