Lock rings at the end of shaft with bolt

Standard GB/T 892 -1986
Description Lock ring at the end of shaft with bolt GB/T 892 20 A A
Part number GB/T 892 20 A
Product selection
Selector Ref d (mm) D (mm) H (mm) Type
1 GB/T 892 20 A 5.5 20 4 A
2 GB/T 892 20 B 5.5 20 4 B
3 GB/T 892 22 A 5.5 22 4 A
4 GB/T 892 22 B 5.5 22 4 B
5 GB/T 892 25 A 5.5 25 4 A
6 GB/T 892 25 B 5.5 25 4 B
7 GB/T 892 28 A 5.5 28 4 A
8 GB/T 892 28 B 5.5 28 4 B
9 GB/T 892 30 A 5.5 30 4 A
10 GB/T 892 30 B 5.5 30 4 B
11 GB/T 892 32 A 6.6 32 5 A
12 GB/T 892 32 B 6.6 32 5 B
13 GB/T 892 35 A 6.6 35 5 A
14 GB/T 892 35 B 6.6 35 5 B
15 GB/T 892 38 A 6.6 38 5 A
16 GB/T 892 38 B 6.6 38 5 B
17 GB/T 892 40 A 6.6 40 5 A
18 GB/T 892 40 B 6.6 40 5 B
19 GB/T 892 45 A 6.6 45 5 A
20 GB/T 892 45 B 6.6 45 5 B
21 GB/T 892 50 A 6.6 50 5 A
22 GB/T 892 50 B 6.6 50 5 B
23 GB/T 892 55 A 9 55 6 A
24 GB/T 892 55 B 9 55 6 B
25 GB/T 892 60 A 9 60 6 A
26 GB/T 892 60 B 9 60 6 B
27 GB/T 892 65 A 9 65 6 A
28 GB/T 892 65 B 9 65 6 B
29 GB/T 892 70 A 9 70 6 A
30 GB/T 892 70 B 9 70 6 B
31 GB/T 892 75 A 9 75 6 A
32 GB/T 892 75 B 9 75 6 B
33 GB/T 892 80 A 9 80 6 A
34 GB/T 892 80 B 9 80 6 B
35 GB/T 892 90 A 13 90 8 A
36 GB/T 892 90 B 13 90 8 B
37 GB/T 892 100 A 13 100 8 A
38 GB/T 892 100 B 13 100 8 B
Ref
d (mm)
D (mm)
H (mm)
Type