Hubbed screwed steel pipe flanges with raised face - GB/T 9114

Standard GB/T 9114 - 2000
Description Hubbed screwed steel pipe flanges with raised face GB/T 9114 RF PN2.5 DN10
Part number GB/T 9114 RF PN2.5 DN10
Omniclass number 23.27.45.00
Product selection
Selector Part number Nominal diameter (mm)
1 GB/T 9114 RF PN2.5 DN10 10
2 GB/T 9114 RF PN2.5 DN15 15
3 GB/T 9114 RF PN2.5 DN20 20
4 GB/T 9114 RF PN2.5 DN25 25
5 GB/T 9114 RF PN2.5 DN32 32
6 GB/T 9114 RF PN2.5 DN40 40
7 GB/T 9114 RF PN2.5 DN50 50
8 GB/T 9114 RF PN2.5 DN65 65
9 GB/T 9114 RF PN2.5 DN80 80
10 GB/T 9114 RF PN2.5 DN100 100
11 GB/T 9114 RF PN2.5 DN125 125
12 GB/T 9114 RF PN2.5 DN150 150
Part number
Nominal diameter (mm)