Hexagon slotted and castle nuts, style 1, grade C

Standard GB/T 6179 - 1986
Description Hexagon slotted and castle nut, style 1, grade C GB/T 6179 M5
Part number GB/T 6179 M5
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 6179 M5 M5 0.5 7.6 8
2 GB/T 6179 M6 M6 0.5 8.9 10
3 GB/T 6179 M8 M8 1 10.94 13
4 GB/T 6179 M10 M10 1 13.54 16
5 GB/T 6179 M12 M12 1.25 17.17 18
6 GB/T 6179 M14 M14 1.5 18.9 21
7 GB/T 6179 M16 M16 1.5 21.9 24
8 GB/T 6179 M20 M20 1.5 25 30
9 GB/T 6179 M24 M24 2 30.3 36
10 GB/T 6179 M30 M30 2 35.4 46
11 GB/T 6179 M36 M36 3 40.9 55
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)