Hexagon screws with waisted shank

Standard GB/T 838 - 1988
Description Hexagon screw with waisted shank GB/T 838 M5X14
Part number GB/T 838 M5X14
Product selection
Selector Ref Nominal Length (mm)
1 GB/T 838 M5X14 M5 14
2 GB/T 838 M5X16 M5 16
3 GB/T 838 M5X20 M5 20
4 GB/T 838 M5X25 M5 25
5 GB/T 838 M5X30 M5 30
6 GB/T 838 M5X35 M5 35
7 GB/T 838 M5X40 M5 40
8 GB/T 838 M6X20 M6 20
9 GB/T 838 M6X25 M6 25
10 GB/T 838 M6X30 M6 30
11 GB/T 838 M6X35 M6 35
12 GB/T 838 M6X40 M6 40
13 GB/T 838 M6X45 M6 45
14 GB/T 838 M6X50 M6 50
15 GB/T 838 M8X25 M8 25
16 GB/T 838 M8X30 M8 30
17 GB/T 838 M8X35 M8 35
18 GB/T 838 M8X40 M8 40
19 GB/T 838 M8X45 M8 45
20 GB/T 838 M8X50 M8 50
21 GB/T 838 M8X55 M8 55
22 GB/T 838 M8X60 M8 60
23 GB/T 838 M8X65 M8 65
24 GB/T 838 M10X30 M10 30
25 GB/T 838 M10X35 M10 35
26 GB/T 838 M10X40 M10 40
27 GB/T 838 M10X45 M10 45
28 GB/T 838 M10X50 M10 50
29 GB/T 838 M10X55 M10 55
30 GB/T 838 M10X60 M10 60
31 GB/T 838 M10X65 M10 65
32 GB/T 838 M10X70 M10 70
33 GB/T 838 M10X75 M10 75
34 GB/T 838 M10X80 M10 80
35 GB/T 838 M12X30 M12 30
36 GB/T 838 M12X35 M12 35
37 GB/T 838 M12X40 M12 40
38 GB/T 838 M12X45 M12 45
39 GB/T 838 M12X50 M12 50
40 GB/T 838 M12X55 M12 55
41 GB/T 838 M12X60 M12 60
42 GB/T 838 M12X65 M12 65
43 GB/T 838 M12X70 M12 70
44 GB/T 838 M12X75 M12 75
45 GB/T 838 M12X80 M12 80
46 GB/T 838 M12X90 M12 90
47 GB/T 838 M12X100 M12 100
48 GB/T 838 M14X35 M14 35
49 GB/T 838 M14X40 M14 40
50 GB/T 838 M14X45 M14 45
51 GB/T 838 M14X50 M14 50
52 GB/T 838 M14X55 M14 55
53 GB/T 838 M14X60 M14 60
54 GB/T 838 M14X65 M14 65
55 GB/T 838 M14X70 M14 70
56 GB/T 838 M14X75 M14 75
57 GB/T 838 M14X80 M14 80
58 GB/T 838 M14X90 M14 90
59 GB/T 838 M14X100 M14 100
60 GB/T 838 M16X40 M16 40
61 GB/T 838 M16X45 M16 45
62 GB/T 838 M16X50 M16 50
63 GB/T 838 M16X55 M16 55
64 GB/T 838 M16X60 M16 60
65 GB/T 838 M16X65 M16 65
66 GB/T 838 M16X70 M16 70
67 GB/T 838 M16X75 M16 75
68 GB/T 838 M16X80 M16 80
69 GB/T 838 M16X90 M16 90
70 GB/T 838 M16X100 M16 100
Ref
Nominal
Length (mm)