Hexagon bolts with wire holes on head, fine pitch thread,grade A and B

Standard GB/T 32.3-1988
Description Hexagon bolt with wire holes on head, fine pitch thread,grade A and B GB/T 32.3 M8X1X35
Part number GB/T 32.3 M8X1X35
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 32.3 M8X1X35 M8 35 1
2 GB/T 32.3 M8X1X40 M8 40 1
3 GB/T 32.3 M8X1X45 M8 45 1
4 GB/T 32.3 M8X1X50 M8 50 1
5 GB/T 32.3 M8X1X55 M8 55 1
6 GB/T 32.3 M8X1X60 M8 60 1
7 GB/T 32.3 M8X1X65 M8 65 1
8 GB/T 32.3 M8X1X70 M8 70 1
9 GB/T 32.3 M8X1X80 M8 80 1
10 GB/T 32.3 M10X1X40 M10 40 1
11 GB/T 32.3 M10X1X45 M10 45 1
12 GB/T 32.3 M10X1X50 M10 50 1
13 GB/T 32.3 M10X1X55 M10 55 1
14 GB/T 32.3 M10X1X60 M10 60 1
15 GB/T 32.3 M10X1X65 M10 65 1
16 GB/T 32.3 M10X1X70 M10 70 1
17 GB/T 32.3 M10X1X80 M10 80 1
18 GB/T 32.3 M10X1X90 M10 90 1
19 GB/T 32.3 M10X1X100 M10 100 1
20 GB/T 32.3 M12X1.5X45 M12 45 1.5
21 GB/T 32.3 M12X1.5X50 M12 50 1.5
22 GB/T 32.3 M12X1.5X55 M12 55 1.5
23 GB/T 32.3 M12X1.5X60 M12 60 1.5
24 GB/T 32.3 M12X1.5X65 M12 65 1.5
25 GB/T 32.3 M12X1.5X70 M12 70 1.5
26 GB/T 32.3 M12X1.5X80 M12 80 1.5
27 GB/T 32.3 M12X1.5X90 M12 90 1.5
28 GB/T 32.3 M12X1.5X100 M12 100 1.5
29 GB/T 32.3 M12X1.5X110 M12 110 1.5
30 GB/T 32.3 M12X1.5X120 M12 120 1.5
31 GB/T 32.3 M14X1.5X50 M14 50 1.5
32 GB/T 32.3 M14X1.5X55 M14 55 1.5
33 GB/T 32.3 M14X1.5X60 M14 60 1.5
34 GB/T 32.3 M14X1.5X65 M14 65 1.5
35 GB/T 32.3 M14X1.5X70 M14 70 1.5
36 GB/T 32.3 M14X1.5X80 M14 80 1.5
37 GB/T 32.3 M14X1.5X90 M14 90 1.5
38 GB/T 32.3 M14X1.5X100 M14 100 1.5
39 GB/T 32.3 M14X1.5X110 M14 110 1.5
40 GB/T 32.3 M14X1.5X120 M14 120 1.5
41 GB/T 32.3 M14X1.5X130 M14 130 1.5
42 GB/T 32.3 M14X1.5X140 M14 140 1.5
43 GB/T 32.3 M16X1.5X55 M16 55 1.5
44 GB/T 32.3 M16X1.5X60 M16 60 1.5
45 GB/T 32.3 M16X1.5X65 M16 65 1.5
46 GB/T 32.3 M16X1.5X70 M16 70 1.5
47 GB/T 32.3 M16X1.5X80 M16 80 1.5
48 GB/T 32.3 M16X1.5X90 M16 90 1.5
49 GB/T 32.3 M16X1.5X100 M16 100 1.5
50 GB/T 32.3 M16X1.5X110 M16 110 1.5
51 GB/T 32.3 M16X1.5X120 M16 120 1.5
52 GB/T 32.3 M16X1.5X130 M16 130 1.5
53 GB/T 32.3 M16X1.5X140 M16 140 1.5
54 GB/T 32.3 M16X1.5X150 M16 150 1.5
55 GB/T 32.3 M16X1.5X160 M16 160 1.5
56 GB/T 32.3 M18X1.5X60 M18 60 1.5
57 GB/T 32.3 M18X1.5X65 M18 65 1.5
58 GB/T 32.3 M18X1.5X70 M18 70 1.5
59 GB/T 32.3 M18X1.5X80 M18 80 1.5
60 GB/T 32.3 M18X1.5X90 M18 90 1.5
61 GB/T 32.3 M18X1.5X100 M18 100 1.5
62 GB/T 32.3 M18X1.5X110 M18 110 1.5
63 GB/T 32.3 M18X1.5X120 M18 120 1.5
64 GB/T 32.3 M18X1.5X130 M18 130 1.5
65 GB/T 32.3 M18X1.5X140 M18 140 1.5
66 GB/T 32.3 M18X1.5X150 M18 150 1.5
67 GB/T 32.3 M18X1.5X160 M18 160 1.5
68 GB/T 32.3 M18X1.5X180 M18 180 1.5
69 GB/T 32.3 M20X2X65 M20 65 2
70 GB/T 32.3 M20X2X70 M20 70 2
71 GB/T 32.3 M20X2X80 M20 80 2
72 GB/T 32.3 M20X2X90 M20 90 2
73 GB/T 32.3 M20X2X100 M20 100 2
74 GB/T 32.3 M20X2X110 M20 110 2
75 GB/T 32.3 M20X2X120 M20 120 2
76 GB/T 32.3 M20X2X130 M20 130 2
77 GB/T 32.3 M20X2X140 M20 140 2
78 GB/T 32.3 M20X2X150 M20 150 2
79 GB/T 32.3 M20X2X160 M20 160 2
80 GB/T 32.3 M20X2X180 M20 180 2
81 GB/T 32.3 M20X2X200 M20 200 2
82 GB/T 32.3 M22X1.5X70 M22 70 1.5
83 GB/T 32.3 M22X1.5X80 M22 80 1.5
84 GB/T 32.3 M22X1.5X90 M22 90 1.5
85 GB/T 32.3 M22X1.5X100 M22 100 1.5
86 GB/T 32.3 M22X1.5X110 M22 110 1.5
87 GB/T 32.3 M22X1.5X120 M22 120 1.5
88 GB/T 32.3 M22X1.5X130 M22 130 1.5
89 GB/T 32.3 M22X1.5X140 M22 140 1.5
90 GB/T 32.3 M22X1.5X150 M22 150 1.5
91 GB/T 32.3 M22X1.5X160 M22 160 1.5
92 GB/T 32.3 M22X1.5X180 M22 180 1.5
93 GB/T 32.3 M22X1.5X200 M22 200 1.5
94 GB/T 32.3 M22X1.5X220 M22 220 1.5
95 GB/T 32.3 M24X2X80 M24 80 2
96 GB/T 32.3 M24X2X90 M24 90 2
97 GB/T 32.3 M24X2X100 M24 100 2
98 GB/T 32.3 M24X2X110 M24 110 2
99 GB/T 32.3 M24X2X120 M24 120 2
100 GB/T 32.3 M24X2X130 M24 130 2
101 GB/T 32.3 M24X2X140 M24 140 2
102 GB/T 32.3 M24X2X150 M24 150 2
103 GB/T 32.3 M24X2X160 M24 160 2
104 GB/T 32.3 M24X2X180 M24 180 2
105 GB/T 32.3 M24X2X200 M24 200 2
106 GB/T 32.3 M24X2X220 M24 220 2
107 GB/T 32.3 M24X2X240 M24 240 2
108 GB/T 32.3 M27X2X90 M27 90 2
109 GB/T 32.3 M27X2X100 M27 100 2
110 GB/T 32.3 M27X2X110 M27 110 2
111 GB/T 32.3 M27X2X120 M27 120 2
112 GB/T 32.3 M27X2X130 M27 130 2
113 GB/T 32.3 M27X2X140 M27 140 2
114 GB/T 32.3 M27X2X150 M27 150 2
115 GB/T 32.3 M27X2X160 M27 160 2
116 GB/T 32.3 M27X2X180 M27 180 2
117 GB/T 32.3 M27X2X200 M27 200 2
118 GB/T 32.3 M27X2X220 M27 220 2
119 GB/T 32.3 M27X2X240 M27 240 2
120 GB/T 32.3 M27X2X260 M27 260 2
121 GB/T 32.3 M30X2X90 M30 90 2
122 GB/T 32.3 M30X2X100 M30 100 2
123 GB/T 32.3 M30X2X110 M30 110 2
124 GB/T 32.3 M30X2X120 M30 120 2
125 GB/T 32.3 M30X2X130 M30 130 2
126 GB/T 32.3 M30X2X140 M30 140 2
127 GB/T 32.3 M30X2X150 M30 150 2
128 GB/T 32.3 M30X2X160 M30 160 2
129 GB/T 32.3 M30X2X180 M30 180 2
130 GB/T 32.3 M30X2X200 M30 200 2
131 GB/T 32.3 M30X2X220 M30 220 2
132 GB/T 32.3 M30X2X240 M30 240 2
133 GB/T 32.3 M30X2X260 M30 260 2
134 GB/T 32.3 M30X2X280 M30 280 2
135 GB/T 32.3 M30X2X300 M30 300 2
136 GB/T 32.3 M36X2X110 M36 110 2
137 GB/T 32.3 M36X2X120 M36 120 2
138 GB/T 32.3 M36X2X130 M36 130 2
139 GB/T 32.3 M36X2X140 M36 140 2
140 GB/T 32.3 M36X2X150 M36 150 2
141 GB/T 32.3 M36X2X160 M36 160 2
142 GB/T 32.3 M36X2X180 M36 180 2
143 GB/T 32.3 M36X2X200 M36 200 2
144 GB/T 32.3 M36X2X220 M36 220 2
145 GB/T 32.3 M36X2X240 M36 240 2
146 GB/T 32.3 M36X2X260 M36 260 2
147 GB/T 32.3 M36X2X280 M36 280 2
148 GB/T 32.3 M36X2X300 M36 300 2
149 GB/T 32.3 M42X3X130 M42 130 3
150 GB/T 32.3 M42X3X140 M42 140 3
151 GB/T 32.3 M42X3X150 M42 150 3
152 GB/T 32.3 M42X3X160 M42 160 3
153 GB/T 32.3 M42X3X180 M42 180 3
154 GB/T 32.3 M42X3X200 M42 200 3
155 GB/T 32.3 M42X3X220 M42 220 3
156 GB/T 32.3 M42X3X240 M42 240 3
157 GB/T 32.3 M42X3X260 M42 260 3
158 GB/T 32.3 M42X3X280 M42 280 3
159 GB/T 32.3 M42X3X300 M42 300 3
160 GB/T 32.3 M42X3X320 M42 320 3
161 GB/T 32.3 M42X3X340 M42 340 3
162 GB/T 32.3 M42X3X360 M42 360 3
163 GB/T 32.3 M42X3X380 M42 380 3
164 GB/T 32.3 M42X3X400 M42 400 3
165 GB/T 32.3 M48X3X140 M48 140 3
166 GB/T 32.3 M48X3X150 M48 150 3
167 GB/T 32.3 M48X3X160 M48 160 3
168 GB/T 32.3 M48X3X180 M48 180 3
169 GB/T 32.3 M48X3X200 M48 200 3
170 GB/T 32.3 M48X3X220 M48 220 3
171 GB/T 32.3 M48X3X240 M48 240 3
172 GB/T 32.3 M48X3X260 M48 260 3
173 GB/T 32.3 M48X3X280 M48 280 3
174 GB/T 32.3 M48X3X300 M48 300 3
175 GB/T 32.3 M48X3X320 M48 320 3
176 GB/T 32.3 M48X3X340 M48 340 3
177 GB/T 32.3 M48X3X360 M48 360 3
178 GB/T 32.3 M48X3X380 M48 380 3
179 GB/T 32.3 M48X3X400 M48 400 3
Part number
d
l (mm)
Pitch (mm)