Hexagon bolts with split pin hole on shank, reduced shank, grade B

Standard GB/T 31.2 -1988
Description Hexagon bolt with split pin hole on shank, reduced shank, grade B GB/T 31.2 M6X25
Part number GB/T 31.2 M6X25
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 31.2 M6X25 M6 25 1
2 GB/T 31.2 M6X30 M6 30 1
3 GB/T 31.2 M6X35 M6 35 1
4 GB/T 31.2 M6X40 M6 40 1
5 GB/T 31.2 M6X45 M6 45 1
6 GB/T 31.2 M6X50 M6 50 1
7 GB/T 31.2 M6X55 M6 55 1
8 GB/T 31.2 M6X60 M6 60 1
9 GB/T 31.2 M6X65 M6 65 1
10 GB/T 31.2 M6X70 M6 70 1
11 GB/T 31.2 M8X30 M8 30 1.25
12 GB/T 31.2 M8X35 M8 35 1.25
13 GB/T 31.2 M8X40 M8 40 1.25
14 GB/T 31.2 M8X45 M8 45 1.25
15 GB/T 31.2 M8X50 M8 50 1.25
16 GB/T 31.2 M8X55 M8 55 1.25
17 GB/T 31.2 M8X60 M8 60 1.25
18 GB/T 31.2 M8X65 M8 65 1.25
19 GB/T 31.2 M8X70 M8 70 1.25
20 GB/T 31.2 M8X80 M8 80 1.25
21 GB/T 31.2 M10X40 M10 40 1.5
22 GB/T 31.2 M10X45 M10 45 1.5
23 GB/T 31.2 M10X50 M10 50 1.5
24 GB/T 31.2 M10X55 M10 55 1.5
25 GB/T 31.2 M10X60 M10 60 1.5
26 GB/T 31.2 M10X65 M10 65 1.5
27 GB/T 31.2 M10X70 M10 70 1.5
28 GB/T 31.2 M10X80 M10 80 1.5
29 GB/T 31.2 M10X90 M10 90 1.5
30 GB/T 31.2 M10X100 M10 100 1.5
31 GB/T 31.2 M12X45 M12 45 1.75
32 GB/T 31.2 M12X50 M12 50 1.75
33 GB/T 31.2 M12X55 M12 55 1.75
34 GB/T 31.2 M12X60 M12 60 1.75
35 GB/T 31.2 M12X65 M12 65 1.75
36 GB/T 31.2 M12X70 M12 70 1.75
37 GB/T 31.2 M12X80 M12 80 1.75
38 GB/T 31.2 M12X90 M12 90 1.75
39 GB/T 31.2 M12X100 M12 100 1.75
40 GB/T 31.2 M12X110 M12 110 1.75
41 GB/T 31.2 M12X120 M12 120 1.75
42 GB/T 31.2 M14X50 M14 50 2
43 GB/T 31.2 M14X55 M14 55 2
44 GB/T 31.2 M14X60 M14 60 2
45 GB/T 31.2 M14X65 M14 65 2
46 GB/T 31.2 M14X70 M14 70 2
47 GB/T 31.2 M14X80 M14 80 2
48 GB/T 31.2 M14X90 M14 90 2
49 GB/T 31.2 M14X100 M14 100 2
50 GB/T 31.2 M14X110 M14 110 2
51 GB/T 31.2 M14X120 M14 120 2
52 GB/T 31.2 M14X130 M14 130 2
53 GB/T 31.2 M14X140 M14 140 2
54 GB/T 31.2 M16X55 M16 55 2
55 GB/T 31.2 M16X60 M16 60 2
56 GB/T 31.2 M16X65 M16 65 2
57 GB/T 31.2 M16X70 M16 70 2
58 GB/T 31.2 M16X80 M16 80 2
59 GB/T 31.2 M16X90 M16 90 2
60 GB/T 31.2 M16X100 M16 100 2
61 GB/T 31.2 M16X110 M16 110 2
62 GB/T 31.2 M16X120 M16 120 2
63 GB/T 31.2 M16X130 M16 130 2
64 GB/T 31.2 M16X140 M16 140 2
65 GB/T 31.2 M16X150 M16 150 2
66 GB/T 31.2 M20X65 M20 65 2.5
67 GB/T 31.2 M20X70 M20 70 2.5
68 GB/T 31.2 M20X80 M20 80 2.5
69 GB/T 31.2 M20X90 M20 90 2.5
70 GB/T 31.2 M20X100 M20 100 2.5
71 GB/T 31.2 M20X110 M20 110 2.5
72 GB/T 31.2 M20X120 M20 120 2.5
73 GB/T 31.2 M20X130 M20 130 2.5
74 GB/T 31.2 M20X140 M20 140 2.5
75 GB/T 31.2 M20X150 M20 150 2.5
Part number
d
l (mm)
Pitch (mm)