Headless rivets

Standard GB/T 1016 - 1986
Description Headless rivet GB/T 1016 1.4X6
Part number GB/T 1016 1.4X6
Product selection
Selector Ref d (mm) l (mm) t (mm)
1 GB/T 1016 1.4X6 1.4 6 1.74
2 GB/T 1016 1.4X8 1.4 8 1.74
3 GB/T 1016 1.4X10 1.4 10 1.74
4 GB/T 1016 1.4X12 1.4 12 1.74
5 GB/T 1016 1.4X14 1.4 14 1.74
6 GB/T 1016 2X6 2 6 1.74
7 GB/T 1016 2X8 2 8 1.74
8 GB/T 1016 2X10 2 10 1.74
9 GB/T 1016 2X12 2 12 1.74
10 GB/T 1016 2X14 2 14 1.74
11 GB/T 1016 2X16 2 16 1.74
12 GB/T 1016 2X18 2 18 1.74
13 GB/T 1016 2X20 2 20 1.74
14 GB/T 1016 2.5X8 2.5 8 2.24
15 GB/T 1016 2.5X10 2.5 10 2.24
16 GB/T 1016 2.5X12 2.5 12 2.24
17 GB/T 1016 2.5X14 2.5 14 2.24
18 GB/T 1016 2.5X16 2.5 16 2.24
19 GB/T 1016 2.5X18 2.5 18 2.24
20 GB/T 1016 2.5X20 2.5 20 2.24
21 GB/T 1016 2.5X22 2.5 22 2.24
22 GB/T 1016 2.5X24 2.5 24 2.24
23 GB/T 1016 2.5X26 2.5 26 2.24
24 GB/T 1016 2.5X28 2.5 28 2.24
25 GB/T 1016 2.5X30 2.5 30 2.24
26 GB/T 1016 3X8 3 8 2.74
27 GB/T 1016 3X10 3 10 2.74
28 GB/T 1016 3X12 3 12 2.74
29 GB/T 1016 3X14 3 14 2.74
30 GB/T 1016 3X16 3 16 2.74
31 GB/T 1016 3X18 3 18 2.74
32 GB/T 1016 3X20 3 20 2.74
33 GB/T 1016 3X22 3 22 2.74
34 GB/T 1016 3X24 3 24 2.74
35 GB/T 1016 3X26 3 26 2.74
36 GB/T 1016 3X28 3 28 2.74
37 GB/T 1016 3X30 3 30 2.74
38 GB/T 1016 3X32 3 32 2.74
39 GB/T 1016 3X35 3 35 2.74
40 GB/T 1016 3X38 3 38 2.74
41 GB/T 1016 4X10 4 10 3.24
42 GB/T 1016 4X12 4 12 3.24
43 GB/T 1016 4X14 4 14 3.24
44 GB/T 1016 4X16 4 16 3.24
45 GB/T 1016 4X18 4 18 3.24
46 GB/T 1016 4X20 4 20 3.24
47 GB/T 1016 4X22 4 22 3.24
48 GB/T 1016 4X24 4 24 3.24
49 GB/T 1016 4X26 4 26 3.24
50 GB/T 1016 4X28 4 28 3.24
51 GB/T 1016 4X30 4 30 3.24
52 GB/T 1016 4X32 4 32 3.24
53 GB/T 1016 4X35 4 35 3.24
54 GB/T 1016 4X38 4 38 3.24
55 GB/T 1016 4X40 4 40 3.24
56 GB/T 1016 4X42 4 42 3.24
57 GB/T 1016 4X45 4 45 3.24
58 GB/T 1016 4X48 4 48 3.24
59 GB/T 1016 4X50 4 50 3.24
60 GB/T 1016 5X14 5 14 4.29
61 GB/T 1016 5X16 5 16 4.29
62 GB/T 1016 5X18 5 18 4.29
63 GB/T 1016 5X20 5 20 4.29
64 GB/T 1016 5X22 5 22 4.29
65 GB/T 1016 5X24 5 24 4.29
66 GB/T 1016 5X26 5 26 4.29
67 GB/T 1016 5X28 5 28 4.29
68 GB/T 1016 5X30 5 30 4.29
69 GB/T 1016 5X32 5 32 4.29
70 GB/T 1016 5X35 5 35 4.29
71 GB/T 1016 5X38 5 38 4.29
72 GB/T 1016 5X40 5 40 4.29
73 GB/T 1016 5X42 5 42 4.29
74 GB/T 1016 5X45 5 45 4.29
75 GB/T 1016 5X48 5 48 4.29
76 GB/T 1016 5X50 5 50 4.29
77 GB/T 1016 5X52 5 52 4.29
78 GB/T 1016 5X55 5 55 4.29
79 GB/T 1016 5X58 5 58 4.29
80 GB/T 1016 5X60 5 60 4.29
81 GB/T 1016 6X16 6 16 5.29
82 GB/T 1016 6X18 6 18 5.29
83 GB/T 1016 6X20 6 20 5.29
84 GB/T 1016 6X22 6 22 5.29
85 GB/T 1016 6X24 6 24 5.29
86 GB/T 1016 6X26 6 26 5.29
87 GB/T 1016 6X28 6 28 5.29
88 GB/T 1016 6X30 6 30 5.29
89 GB/T 1016 6X32 6 32 5.29
90 GB/T 1016 6X35 6 35 5.29
91 GB/T 1016 6X38 6 38 5.29
92 GB/T 1016 6X40 6 40 5.29
93 GB/T 1016 6X42 6 42 5.29
94 GB/T 1016 6X45 6 45 5.29
95 GB/T 1016 6X48 6 48 5.29
96 GB/T 1016 6X50 6 50 5.29
97 GB/T 1016 6X52 6 52 5.29
98 GB/T 1016 6X55 6 55 5.29
99 GB/T 1016 6X58 6 58 5.29
100 GB/T 1016 6X60 6 60 5.29
101 GB/T 1016 8X18 8 18 6.29
102 GB/T 1016 8X20 8 20 6.29
103 GB/T 1016 8X22 8 22 6.29
104 GB/T 1016 8X24 8 24 6.29
105 GB/T 1016 8X26 8 26 6.29
106 GB/T 1016 8X28 8 28 6.29
107 GB/T 1016 8X30 8 30 6.29
108 GB/T 1016 8X32 8 32 6.29
109 GB/T 1016 8X35 8 35 6.29
110 GB/T 1016 8X38 8 38 6.29
111 GB/T 1016 8X40 8 40 6.29
112 GB/T 1016 8X42 8 42 6.29
113 GB/T 1016 8X45 8 45 6.29
114 GB/T 1016 8X48 8 48 6.29
115 GB/T 1016 8X50 8 50 6.29
116 GB/T 1016 8X52 8 52 6.29
117 GB/T 1016 8X55 8 55 6.29
118 GB/T 1016 8X58 8 58 6.29
119 GB/T 1016 8X60 8 60 6.29
120 GB/T 1016 10X22 10 22 7.35
121 GB/T 1016 10X24 10 24 7.35
122 GB/T 1016 10X26 10 26 7.35
123 GB/T 1016 10X28 10 28 7.35
124 GB/T 1016 10X30 10 30 7.35
125 GB/T 1016 10X32 10 32 7.35
126 GB/T 1016 10X35 10 35 7.35
127 GB/T 1016 10X38 10 38 7.35
128 GB/T 1016 10X40 10 40 7.35
129 GB/T 1016 10X42 10 42 7.35
130 GB/T 1016 10X45 10 45 7.35
131 GB/T 1016 10X48 10 48 7.35
132 GB/T 1016 10X50 10 50 7.35
133 GB/T 1016 10X52 10 52 7.35
134 GB/T 1016 10X55 10 55 7.35
135 GB/T 1016 10X58 10 58 7.35
136 GB/T 1016 10X60 10 60 7.35
Ref
d (mm)
l (mm)
t (mm)