Grooved pins, full length parallel grooved, with chamfer

Standard GB/T 13829.2 - 2004
Description Grooved pin, full length centre grooved GB/T 13829.2 1.5X8
Part number GB/T 13829.2 1.5X8
Product selection
Selector Ref d1 l (mm)
1 GB/T 13829.2 1.5X8 1.5 8
2 GB/T 13829.2 1.5X10 1.5 10
3 GB/T 13829.2 1.5X12 1.5 12
4 GB/T 13829.2 1.5X14 1.5 14
5 GB/T 13829.2 1.5X16 1.5 16
6 GB/T 13829.2 1.5X18 1.5 18
7 GB/T 13829.2 1.5X20 1.5 20
8 GB/T 13829.2 2X8 2 8
9 GB/T 13829.2 2X10 2 10
10 GB/T 13829.2 2X12 2 12
11 GB/T 13829.2 2X14 2 14
12 GB/T 13829.2 2X16 2 16
13 GB/T 13829.2 2X18 2 18
14 GB/T 13829.2 2X20 2 20
15 GB/T 13829.2 2X22 2 22
16 GB/T 13829.2 2X24 2 24
17 GB/T 13829.2 2X26 2 26
18 GB/T 13829.2 2X28 2 28
19 GB/T 13829.2 2X30 2 30
20 GB/T 13829.2 2.5X10 2.5 10
21 GB/T 13829.2 2.5X12 2.5 12
22 GB/T 13829.2 2.5X14 2.5 14
23 GB/T 13829.2 2.5X16 2.5 16
24 GB/T 13829.2 2.5X18 2.5 18
25 GB/T 13829.2 2.5X20 2.5 20
26 GB/T 13829.2 2.5X22 2.5 22
27 GB/T 13829.2 2.5X24 2.5 24
28 GB/T 13829.2 2.5X26 2.5 26
29 GB/T 13829.2 2.5X28 2.5 28
30 GB/T 13829.2 2.5X30 2.5 30
31 GB/T 13829.2 3X10 3 10
32 GB/T 13829.2 3X12 3 12
33 GB/T 13829.2 3X14 3 14
34 GB/T 13829.2 3X16 3 16
35 GB/T 13829.2 3X18 3 18
36 GB/T 13829.2 3X20 3 20
37 GB/T 13829.2 3X22 3 22
38 GB/T 13829.2 3X24 3 24
39 GB/T 13829.2 3X26 3 26
40 GB/T 13829.2 3X28 3 28
41 GB/T 13829.2 3X30 3 30
42 GB/T 13829.2 3X32 3 32
43 GB/T 13829.2 3X35 3 35
44 GB/T 13829.2 3X40 3 40
45 GB/T 13829.2 4X10 4 10
46 GB/T 13829.2 4X12 4 12
47 GB/T 13829.2 4X14 4 14
48 GB/T 13829.2 4X16 4 16
49 GB/T 13829.2 4X18 4 18
50 GB/T 13829.2 4X20 4 20
51 GB/T 13829.2 4X22 4 22
52 GB/T 13829.2 4X24 4 24
53 GB/T 13829.2 4X26 4 26
54 GB/T 13829.2 4X28 4 28
55 GB/T 13829.2 4X30 4 30
56 GB/T 13829.2 4X32 4 32
57 GB/T 13829.2 4X35 4 35
58 GB/T 13829.2 4X40 4 40
59 GB/T 13829.2 4X45 4 45
60 GB/T 13829.2 4X50 4 50
61 GB/T 13829.2 4X55 4 55
62 GB/T 13829.2 4X60 4 60
63 GB/T 13829.2 5X14 5 14
64 GB/T 13829.2 5X16 5 16
65 GB/T 13829.2 5X18 5 18
66 GB/T 13829.2 5X20 5 20
67 GB/T 13829.2 5X22 5 22
68 GB/T 13829.2 5X24 5 24
69 GB/T 13829.2 5X26 5 26
70 GB/T 13829.2 5X28 5 28
71 GB/T 13829.2 5X30 5 30
72 GB/T 13829.2 5X32 5 32
73 GB/T 13829.2 5X35 5 35
74 GB/T 13829.2 5X40 5 40
75 GB/T 13829.2 5X45 5 45
76 GB/T 13829.2 5X50 5 50
77 GB/T 13829.2 5X55 5 55
78 GB/T 13829.2 5X60 5 60
79 GB/T 13829.2 6X14 6 14
80 GB/T 13829.2 6X16 6 16
81 GB/T 13829.2 6X18 6 18
82 GB/T 13829.2 6X20 6 20
83 GB/T 13829.2 6X22 6 22
84 GB/T 13829.2 6X24 6 24
85 GB/T 13829.2 6X26 6 26
86 GB/T 13829.2 6X28 6 28
87 GB/T 13829.2 6X30 6 30
88 GB/T 13829.2 6X32 6 32
89 GB/T 13829.2 6X35 6 35
90 GB/T 13829.2 6X40 6 40
91 GB/T 13829.2 6X45 6 45
92 GB/T 13829.2 6X50 6 50
93 GB/T 13829.2 6X55 6 55
94 GB/T 13829.2 6X60 6 60
95 GB/T 13829.2 6X65 6 65
96 GB/T 13829.2 6X70 6 70
97 GB/T 13829.2 6X75 6 75
98 GB/T 13829.2 6X80 6 80
99 GB/T 13829.2 8X14 8 14
100 GB/T 13829.2 8X16 8 16
101 GB/T 13829.2 8X18 8 18
102 GB/T 13829.2 8X20 8 20
103 GB/T 13829.2 8X22 8 22
104 GB/T 13829.2 8X24 8 24
105 GB/T 13829.2 8X26 8 26
106 GB/T 13829.2 8X28 8 28
107 GB/T 13829.2 8X30 8 30
108 GB/T 13829.2 8X32 8 32
109 GB/T 13829.2 8X35 8 35
110 GB/T 13829.2 8X40 8 40
111 GB/T 13829.2 8X45 8 45
112 GB/T 13829.2 8X50 8 50
113 GB/T 13829.2 8X55 8 55
114 GB/T 13829.2 8X60 8 60
115 GB/T 13829.2 8X65 8 65
116 GB/T 13829.2 8X70 8 70
117 GB/T 13829.2 8X75 8 75
118 GB/T 13829.2 8X80 8 80
119 GB/T 13829.2 8X85 8 85
120 GB/T 13829.2 8X90 8 90
121 GB/T 13829.2 8X95 8 95
122 GB/T 13829.2 8X100 8 100
123 GB/T 13829.2 10X14 10 14
124 GB/T 13829.2 10X16 10 16
125 GB/T 13829.2 10X18 10 18
126 GB/T 13829.2 10X20 10 20
127 GB/T 13829.2 10X22 10 22
128 GB/T 13829.2 10X24 10 24
129 GB/T 13829.2 10X26 10 26
130 GB/T 13829.2 10X28 10 28
131 GB/T 13829.2 10X30 10 30
132 GB/T 13829.2 10X32 10 32
133 GB/T 13829.2 10X35 10 35
134 GB/T 13829.2 10X40 10 40
135 GB/T 13829.2 10X45 10 45
136 GB/T 13829.2 10X50 10 50
137 GB/T 13829.2 10X55 10 55
138 GB/T 13829.2 10X60 10 60
139 GB/T 13829.2 10X65 10 65
140 GB/T 13829.2 10X70 10 70
141 GB/T 13829.2 10X75 10 75
142 GB/T 13829.2 10X80 10 80
143 GB/T 13829.2 10X85 10 85
144 GB/T 13829.2 10X90 10 90
145 GB/T 13829.2 10X95 10 95
146 GB/T 13829.2 10X100 10 100
147 GB/T 13829.2 12X18 12 18
148 GB/T 13829.2 12X20 12 20
149 GB/T 13829.2 12X22 12 22
150 GB/T 13829.2 12X24 12 24
151 GB/T 13829.2 12X26 12 26
152 GB/T 13829.2 12X28 12 28
153 GB/T 13829.2 12X30 12 30
154 GB/T 13829.2 12X32 12 32
155 GB/T 13829.2 12X35 12 35
156 GB/T 13829.2 12X40 12 40
157 GB/T 13829.2 12X45 12 45
158 GB/T 13829.2 12X50 12 50
159 GB/T 13829.2 12X55 12 55
160 GB/T 13829.2 12X60 12 60
161 GB/T 13829.2 12X65 12 65
162 GB/T 13829.2 12X70 12 70
163 GB/T 13829.2 12X75 12 75
164 GB/T 13829.2 12X80 12 80
165 GB/T 13829.2 12X85 12 85
166 GB/T 13829.2 12X90 12 90
167 GB/T 13829.2 12X95 12 95
168 GB/T 13829.2 12X100 12 100
169 GB/T 13829.2 16X22 16 22
170 GB/T 13829.2 16X24 16 24
171 GB/T 13829.2 16X26 16 26
172 GB/T 13829.2 16X28 16 28
173 GB/T 13829.2 16X30 16 30
174 GB/T 13829.2 16X32 16 32
175 GB/T 13829.2 16X35 16 35
176 GB/T 13829.2 16X40 16 40
177 GB/T 13829.2 16X45 16 45
178 GB/T 13829.2 16X50 16 50
179 GB/T 13829.2 16X55 16 55
180 GB/T 13829.2 16X60 16 60
181 GB/T 13829.2 16X65 16 65
182 GB/T 13829.2 16X70 16 70
183 GB/T 13829.2 16X75 16 75
184 GB/T 13829.2 16X80 16 80
185 GB/T 13829.2 16X85 16 85
186 GB/T 13829.2 16X90 16 90
187 GB/T 13829.2 16X95 16 95
188 GB/T 13829.2 16X100 16 100
189 GB/T 13829.2 20X26 20 26
190 GB/T 13829.2 20X28 20 28
191 GB/T 13829.2 20X30 20 30
192 GB/T 13829.2 20X32 20 32
193 GB/T 13829.2 20X35 20 35
194 GB/T 13829.2 20X40 20 40
195 GB/T 13829.2 20X45 20 45
196 GB/T 13829.2 20X50 20 50
197 GB/T 13829.2 20X55 20 55
198 GB/T 13829.2 20X60 20 60
199 GB/T 13829.2 20X65 20 65
200 GB/T 13829.2 20X70 20 70
201 GB/T 13829.2 20X75 20 75
202 GB/T 13829.2 20X80 20 80
203 GB/T 13829.2 20X85 20 85
204 GB/T 13829.2 20X90 20 90
205 GB/T 13829.2 20X95 20 95
206 GB/T 13829.2 20X100 20 100
207 GB/T 13829.2 25X26 25 26
208 GB/T 13829.2 25X28 25 28
209 GB/T 13829.2 25X30 25 30
210 GB/T 13829.2 25X32 25 32
211 GB/T 13829.2 25X35 25 35
212 GB/T 13829.2 25X40 25 40
213 GB/T 13829.2 25X45 25 45
214 GB/T 13829.2 25X50 25 50
215 GB/T 13829.2 25X55 25 55
216 GB/T 13829.2 25X60 25 60
217 GB/T 13829.2 25X65 25 65
218 GB/T 13829.2 25X70 25 70
219 GB/T 13829.2 25X75 25 75
220 GB/T 13829.2 25X80 25 80
221 GB/T 13829.2 25X85 25 85
222 GB/T 13829.2 25X90 25 90
223 GB/T 13829.2 25X95 25 95
224 GB/T 13829.2 25X100 25 100
Ref
d1
l (mm)