Four-bolt sliding bearing italic driving into two halves - JB/T 2563-1991

Standard JB/T 2563-1991
Description Four-bolt sliding bearing italic driving into two halves JB/T 2563-1991 HX050
Part number JB/T 2563-1991 HX050
Product selection
Selector Part number Type Diameter (mm) Width (mm) Mass (kg)
1 JB/T 2563-1991 HX050 HX050 50 200 5.1
2 JB/T 2563-1991 HX060 HX060 60 240 8.1
3 JB/T 2563-1991 HX070 HX070 70 260 12.5
4 JB/T 2563-1991 HX080 HX080 80 290 17.5
5 JB/T 2563-1991 HX090 HX090 90 300 21
6 JB/T 2563-1991 HX100 HX100 100 340 29.5
7 JB/T 2563-1991 HX110 HX110 110 350 32.5
8 JB/T 2563-1991 HX120 HX120 120 370 40.5
9 JB/T 2563-1991 HX140 HX140 140 390 53.5
10 JB/T 2563-1991 HX160 HX160 160 410 76.5
11 JB/T 2563-1991 HX180 HX180 180 460 94
12 JB/T 2563-1991 HX200 HX200 200 520 120
13 JB/T 2563-1991 HX220 HX220 220 550 140
Part number
Type
Diameter (mm)
Width (mm)
Mass (kg)