Flat head rivets

Standard GB/T 109 - 1986
Description Flat head rivet GB/T 109 2X4
Part number GB/T 109 2X4
Product selection
Selector Ref Nominal (mm) l (mm) dk (mm)
1 GB/T 109 2X4 2 4 4.24
2 GB/T 109 2X5 2 5 4.24
3 GB/T 109 2X6 2 6 4.24
4 GB/T 109 2X7 2 7 4.24
5 GB/T 109 2X8 2 8 4.24
6 GB/T 109 2.5X5 2.5 5 5.24
7 GB/T 109 2.5X6 2.5 6 5.24
8 GB/T 109 2.5X7 2.5 7 5.24
9 GB/T 109 2.5X8 2.5 8 5.24
10 GB/T 109 2.5X9 2.5 9 5.24
11 GB/T 109 2.5X10 2.5 10 5.24
12 GB/T 109 3X6 3 6 6.24
13 GB/T 109 3X7 3 7 6.24
14 GB/T 109 3X8 3 8 6.24
15 GB/T 109 3X9 3 9 6.24
16 GB/T 109 3X10 3 10 6.24
17 GB/T 109 3X11 3 11 6.24
18 GB/T 109 3X12 3 12 6.24
19 GB/T 109 3X13 3 13 6.24
20 GB/T 109 3X14 3 14 6.24
21 GB/T 109 3.5X6 3.5 6 7.29
22 GB/T 109 3.5X7 3.5 7 7.29
23 GB/T 109 3.5X8 3.5 8 7.29
24 GB/T 109 3.5X9 3.5 9 7.29
25 GB/T 109 3.5X10 3.5 10 7.29
26 GB/T 109 3.5X11 3.5 11 7.29
27 GB/T 109 3.5X12 3.5 12 7.29
28 GB/T 109 3.5X13 3.5 13 7.29
29 GB/T 109 3.5X14 3.5 14 7.29
30 GB/T 109 3.5X15 3.5 15 7.29
31 GB/T 109 3.5X16 3.5 16 7.29
32 GB/T 109 3.5X17 3.5 17 7.29
33 GB/T 109 3.5X18 3.5 18 7.29
34 GB/T 109 4X8 4 8 8.29
35 GB/T 109 4X9 4 9 8.29
36 GB/T 109 4X10 4 10 8.29
37 GB/T 109 4X11 4 11 8.29
38 GB/T 109 4X12 4 12 8.29
39 GB/T 109 4X13 4 13 8.29
40 GB/T 109 4X14 4 14 8.29
41 GB/T 109 4X15 4 15 8.29
42 GB/T 109 4X16 4 16 8.29
43 GB/T 109 4X17 4 17 8.29
44 GB/T 109 4X18 4 18 8.29
45 GB/T 109 4X19 4 19 8.29
46 GB/T 109 4X20 4 20 8.29
47 GB/T 109 4X22 4 22 8.29
48 GB/T 109 5X10 5 10 10.29
49 GB/T 109 5X11 5 11 10.29
50 GB/T 109 5X12 5 12 10.29
51 GB/T 109 5X13 5 13 10.29
52 GB/T 109 5X14 5 14 10.29
53 GB/T 109 5X15 5 15 10.29
54 GB/T 109 5X16 5 16 10.29
55 GB/T 109 5X17 5 17 10.29
56 GB/T 109 5X18 5 18 10.29
57 GB/T 109 5X19 5 19 10.29
58 GB/T 109 5X20 5 20 10.29
59 GB/T 109 5X22 5 22 10.29
60 GB/T 109 5X24 5 24 10.29
61 GB/T 109 5X26 5 26 10.29
62 GB/T 109 6X12 6 12 12.35
63 GB/T 109 6X13 6 13 12.35
64 GB/T 109 6X14 6 14 12.35
65 GB/T 109 6X15 6 15 12.35
66 GB/T 109 6X16 6 16 12.35
67 GB/T 109 6X17 6 17 12.35
68 GB/T 109 6X18 6 18 12.35
69 GB/T 109 6X19 6 19 12.35
70 GB/T 109 6X20 6 20 12.35
71 GB/T 109 6X22 6 22 12.35
72 GB/T 109 6X24 6 24 12.35
73 GB/T 109 6X26 6 26 12.35
74 GB/T 109 6X28 6 28 12.35
75 GB/T 109 6X30 6 30 12.35
76 GB/T 109 8X16 8 16 16.35
77 GB/T 109 8X17 8 17 16.35
78 GB/T 109 8X18 8 18 16.35
79 GB/T 109 8X19 8 19 16.35
80 GB/T 109 8X20 8 20 16.35
81 GB/T 109 8X22 8 22 16.35
82 GB/T 109 8X24 8 24 16.35
83 GB/T 109 8X26 8 26 16.35
84 GB/T 109 8X28 8 28 16.35
85 GB/T 109 8X30 8 30 16.35
86 GB/T 109 10X20 10 20 20.42
87 GB/T 109 10X22 10 22 20.42
88 GB/T 109 10X24 10 24 20.42
89 GB/T 109 10X26 10 26 20.42
90 GB/T 109 10X28 10 28 20.42
91 GB/T 109 10X30 10 30 20.42
Ref
Nominal (mm)
l (mm)
dk (mm)