Cross recessed small pan head screws and single coil spring lock washers assemblies

Standard GB/T 9074.7 - 1988
Description Cross recessed small pan head screw and single coil spring lock washer assembly GB/T 9074.7 M3X4
Part number GB/T 9074.7 M3X4
Product selection
Selector Ref Nominal Length (mm) Pitch (mm)
1 GB/T 9074.7 M3X4 M3 4 0.3
2 GB/T 9074.7 M3X5 M3 5 0.3
3 GB/T 9074.7 M3X6 M3 6 0.3
4 GB/T 9074.7 M3X8 M3 8 0.3
5 GB/T 9074.7 M3X10 M3 10 0.3
6 GB/T 9074.7 M3X12 M3 12 0.3
7 GB/T 9074.7 M3X14 M3 14 0.3
8 GB/T 9074.7 M3X16 M3 16 0.3
9 GB/T 9074.7 M3X20 M3 20 0.3
10 GB/T 9074.7 M3X25 M3 25 0.3
11 GB/T 9074.7 M3X30 M3 30 0.3
12 GB/T 9074.7 M4X5 M4 5 0.4
13 GB/T 9074.7 M4X6 M4 6 0.4
14 GB/T 9074.7 M4X8 M4 8 0.4
15 GB/T 9074.7 M4X10 M4 10 0.4
16 GB/T 9074.7 M4X12 M4 12 0.4
17 GB/T 9074.7 M4X14 M4 14 0.4
18 GB/T 9074.7 M4X16 M4 16 0.4
19 GB/T 9074.7 M4X20 M4 20 0.4
20 GB/T 9074.7 M4X25 M4 25 0.4
21 GB/T 9074.7 M4X30 M4 30 0.4
22 GB/T 9074.7 M4X35 M4 35 0.4
23 GB/T 9074.7 M4X40 M4 40 0.4
24 GB/T 9074.7 M5X6 M5 6 0.5
25 GB/T 9074.7 M5X8 M5 8 0.5
26 GB/T 9074.7 M5X10 M5 10 0.5
27 GB/T 9074.7 M5X12 M5 12 0.5
28 GB/T 9074.7 M5X14 M5 14 0.5
29 GB/T 9074.7 M5X16 M5 16 0.5
30 GB/T 9074.7 M5X20 M5 20 0.5
31 GB/T 9074.7 M5X25 M5 25 0.5
32 GB/T 9074.7 M5X30 M5 30 0.5
33 GB/T 9074.7 M5X35 M5 35 0.5
34 GB/T 9074.7 M5X40 M5 40 0.5
35 GB/T 9074.7 M5X45 M5 45 0.5
36 GB/T 9074.7 M6X8 M6 8 0.6
37 GB/T 9074.7 M6X10 M6 10 0.6
38 GB/T 9074.7 M6X12 M6 12 0.6
39 GB/T 9074.7 M6X14 M6 14 0.6
40 GB/T 9074.7 M6X16 M6 16 0.6
41 GB/T 9074.7 M6X20 M6 20 0.6
42 GB/T 9074.7 M6X25 M6 25 0.6
43 GB/T 9074.7 M6X30 M6 30 0.6
44 GB/T 9074.7 M6X35 M6 35 0.6
45 GB/T 9074.7 M6X40 M6 40 0.6
46 GB/T 9074.7 M6X45 M6 45 0.6
47 GB/T 9074.7 M6X50 M6 50 0.6
48 GB/T 9074.7 M6X55 M6 55 0.6
49 GB/T 9074.7 M6X60 M6 60 0.6
Ref
Nominal
Length (mm)
Pitch (mm)