Cross recessed hexagon head tapping screws with indentation

Standard GB/T 9456 - 1988
Description Cross recessed hexagon head tapping screw with indentation GB/T 9456 M2.9X6.5
Part number GB/T 9456 M2.9X6.5
Product selection
Selector Ref Nominal Length (mm) P (mm)
1 GB/T 9456 M2.9X6.5 M2.9 6.5 1.1
2 GB/T 9456 M2.9X9.5 M2.9 9.5 1.1
3 GB/T 9456 M2.9X13 M2.9 13 1.1
4 GB/T 9456 M2.9X16 M2.9 16 1.1
5 GB/T 9456 M2.9X19 M2.9 19 1.1
6 GB/T 9456 M3.5X6.5 M3.5 6.5 1.3
7 GB/T 9456 M3.5X9.5 M3.5 9.5 1.3
8 GB/T 9456 M3.5X13 M3.5 13 1.3
9 GB/T 9456 M3.5X16 M3.5 16 1.3
10 GB/T 9456 M3.5X19 M3.5 19 1.3
11 GB/T 9456 M3.5X22 M3.5 22 1.3
12 GB/T 9456 M4.2X9.5 M4.2 9.5 1.4
13 GB/T 9456 M4.2X13 M4.2 13 1.4
14 GB/T 9456 M4.2X16 M4.2 16 1.4
15 GB/T 9456 M4.2X19 M4.2 19 1.4
16 GB/T 9456 M4.2X22 M4.2 22 1.4
17 GB/T 9456 M4.2X25 M4.2 25 1.4
18 GB/T 9456 M4.8X9.5 M4.8 9.5 1.6
19 GB/T 9456 M4.8X13 M4.8 13 1.6
20 GB/T 9456 M4.8X16 M4.8 16 1.6
21 GB/T 9456 M4.8X19 M4.8 19 1.6
22 GB/T 9456 M4.8X22 M4.8 22 1.6
23 GB/T 9456 M4.8X25 M4.8 25 1.6
24 GB/T 9456 M4.8X32 M4.8 32 1.6
25 GB/T 9456 M6.3X13 M6.3 13 1.8
26 GB/T 9456 M6.3X16 M6.3 16 1.8
27 GB/T 9456 M6.3X19 M6.3 19 1.8
28 GB/T 9456 M6.3X22 M6.3 22 1.8
29 GB/T 9456 M6.3X25 M6.3 25 1.8
30 GB/T 9456 M6.3X32 M6.3 32 1.8
31 GB/T 9456 M6.3X38 M6.3 38 1.8
32 GB/T 9456 M8X13 M8 13 2.1
33 GB/T 9456 M8X16 M8 16 2.1
34 GB/T 9456 M8X19 M8 19 2.1
35 GB/T 9456 M8X22 M8 22 2.1
36 GB/T 9456 M8X25 M8 25 2.1
37 GB/T 9456 M8X32 M8 32 2.1
38 GB/T 9456 M8X38 M8 38 2.1
39 GB/T 9456 M8X45 M8 45 2.1
40 GB/T 9456 M8X50 M8 50 2.1
Ref
Nominal
Length (mm)
P (mm)