Cross recessed countersunk head tapping screws

Standard GB/T 846 - 1985
Description Cross recessed countersunk head tapping screw GB/T 846 ST2.2X4.5 C_type_C_0
Part number GB/T 846 ST2.2X4.5 C
Product selection
Selector Ref Nominal dk (mm) Length (mm) P (mm) Type
1 GB/T 846 ST2.2X4.5 C ST2.2 3.8 4.5 0.8 C
2 GB/T 846 ST2.2X6.5 C ST2.2 3.8 6.5 0.8 C
3 GB/T 846 ST2.2X9.5 C ST2.2 3.8 9.5 0.8 C
4 GB/T 846 ST2.2X13 C ST2.2 3.8 13 0.8 C
5 GB/T 846 ST2.2X16 C ST2.2 3.8 16 0.8 C
6 GB/T 846 ST2.2X4.5 F ST2.2 3.8 4.5 0.8 F
7 GB/T 846 ST2.2X6.5 F ST2.2 3.8 6.5 0.8 F
8 GB/T 846 ST2.2X9.5 F ST2.2 3.8 9.5 0.8 F
9 GB/T 846 ST2.2X13 F ST2.2 3.8 13 0.8 F
10 GB/T 846 ST2.2X16 F ST2.2 3.8 16 0.8 F
11 GB/T 846 ST2.9X6.5 C ST2.9 5.5 6.5 1.1 C
12 GB/T 846 ST2.9X9.5 C ST2.9 5.5 9.5 1.1 C
13 GB/T 846 ST2.9X13 C ST2.9 5.5 13 1.1 C
14 GB/T 846 ST2.9X16 C ST2.9 5.5 16 1.1 C
15 GB/T 846 ST2.9X19 C ST2.9 5.5 19 1.1 C
16 GB/T 846 ST2.9X6.5 F ST2.9 5.5 6.5 1.1 F
17 GB/T 846 ST2.9X9.5 F ST2.9 5.5 9.5 1.1 F
18 GB/T 846 ST2.9X13 F ST2.9 5.5 13 1.1 F
19 GB/T 846 ST2.9X16 F ST2.9 5.5 16 1.1 F
20 GB/T 846 ST2.9X19 F ST2.9 5.5 19 1.1 F
21 GB/T 846 ST3.5X9.5 C ST3.5 7.3 9.5 1.3 C
22 GB/T 846 ST3.5X13 C ST3.5 7.3 13 1.3 C
23 GB/T 846 ST3.5X16 C ST3.5 7.3 16 1.3 C
24 GB/T 846 ST3.5X19 C ST3.5 7.3 19 1.3 C
25 GB/T 846 ST3.5X22 C ST3.5 7.3 22 1.3 C
26 GB/T 846 ST3.5X25 C ST3.5 7.3 25 1.3 C
27 GB/T 846 ST3.5X9.5 F ST3.5 7.3 9.5 1.3 F
28 GB/T 846 ST3.5X13 F ST3.5 7.3 13 1.3 F
29 GB/T 846 ST3.5X16 F ST3.5 7.3 16 1.3 F
30 GB/T 846 ST3.5X19 F ST3.5 7.3 19 1.3 F
31 GB/T 846 ST3.5X22 F ST3.5 7.3 22 1.3 F
32 GB/T 846 ST3.5X25 F ST3.5 7.3 25 1.3 F
33 GB/T 846 ST4.2X9.5 C ST4.2 8.4 9.5 1.4 C
34 GB/T 846 ST4.2X13 C ST4.2 8.4 13 1.4 C
35 GB/T 846 ST4.2X16 C ST4.2 8.4 16 1.4 C
36 GB/T 846 ST4.2X19 C ST4.2 8.4 19 1.4 C
37 GB/T 846 ST4.2X22 C ST4.2 8.4 22 1.4 C
38 GB/T 846 ST4.2X25 C ST4.2 8.4 25 1.4 C
39 GB/T 846 ST4.2X32 C ST4.2 8.4 32 1.4 C
40 GB/T 846 ST4.2X9.5 F ST4.2 8.4 9.5 1.4 F
41 GB/T 846 ST4.2X13 F ST4.2 8.4 13 1.4 F
42 GB/T 846 ST4.2X16 F ST4.2 8.4 16 1.4 F
43 GB/T 846 ST4.2X19 F ST4.2 8.4 19 1.4 F
44 GB/T 846 ST4.2X22 F ST4.2 8.4 22 1.4 F
45 GB/T 846 ST4.2X25 F ST4.2 8.4 25 1.4 F
46 GB/T 846 ST4.2X32 F ST4.2 8.4 32 1.4 F
47 GB/T 846 ST4.8X9.5 C ST4.8 9.3 9.5 1.6 C
48 GB/T 846 ST4.8X13 C ST4.8 9.3 13 1.6 C
49 GB/T 846 ST4.8X16 C ST4.8 9.3 16 1.6 C
50 GB/T 846 ST4.8X19 C ST4.8 9.3 19 1.6 C
51 GB/T 846 ST4.8X22 C ST4.8 9.3 22 1.6 C
52 GB/T 846 ST4.8X25 C ST4.8 9.3 25 1.6 C
53 GB/T 846 ST4.8X32 C ST4.8 9.3 32 1.6 C
54 GB/T 846 ST4.8X9.5 F ST4.8 9.3 9.5 1.6 F
55 GB/T 846 ST4.8X13 F ST4.8 9.3 13 1.6 F
56 GB/T 846 ST4.8X16 F ST4.8 9.3 16 1.6 F
57 GB/T 846 ST4.8X19 F ST4.8 9.3 19 1.6 F
58 GB/T 846 ST4.8X22 F ST4.8 9.3 22 1.6 F
59 GB/T 846 ST4.8X25 F ST4.8 9.3 25 1.6 F
60 GB/T 846 ST4.8X32 F ST4.8 9.3 32 1.6 F
61 GB/T 846 ST5.5X13 C ST5.5 10.3 13 1.8 C
62 GB/T 846 ST5.5X16 C ST5.5 10.3 16 1.8 C
63 GB/T 846 ST5.5X19 C ST5.5 10.3 19 1.8 C
64 GB/T 846 ST5.5X22 C ST5.5 10.3 22 1.8 C
65 GB/T 846 ST5.5X25 C ST5.5 10.3 25 1.8 C
66 GB/T 846 ST5.5X32 C ST5.5 10.3 32 1.8 C
67 GB/T 846 ST5.5X38 C ST5.5 10.3 38 1.8 C
68 GB/T 846 ST5.5X13 F ST5.5 10.3 13 1.8 F
69 GB/T 846 ST5.5X16 F ST5.5 10.3 16 1.8 F
70 GB/T 846 ST5.5X19 F ST5.5 10.3 19 1.8 F
71 GB/T 846 ST5.5X22 F ST5.5 10.3 22 1.8 F
72 GB/T 846 ST5.5X25 F ST5.5 10.3 25 1.8 F
73 GB/T 846 ST5.5X32 F ST5.5 10.3 32 1.8 F
74 GB/T 846 ST5.5X38 F ST5.5 10.3 38 1.8 F
75 GB/T 846 ST6.3X13 C ST6.3 11.3 13 1.8 C
76 GB/T 846 ST6.3X16 C ST6.3 11.3 16 1.8 C
77 GB/T 846 ST6.3X19 C ST6.3 11.3 19 1.8 C
78 GB/T 846 ST6.3X22 C ST6.3 11.3 22 1.8 C
79 GB/T 846 ST6.3X25 C ST6.3 11.3 25 1.8 C
80 GB/T 846 ST6.3X32 C ST6.3 11.3 32 1.8 C
81 GB/T 846 ST6.3X38 C ST6.3 11.3 38 1.8 C
82 GB/T 846 ST6.3X13 F ST6.3 11.3 13 1.8 F
83 GB/T 846 ST6.3X16 F ST6.3 11.3 16 1.8 F
84 GB/T 846 ST6.3X19 F ST6.3 11.3 19 1.8 F
85 GB/T 846 ST6.3X22 F ST6.3 11.3 22 1.8 F
86 GB/T 846 ST6.3X25 F ST6.3 11.3 25 1.8 F
87 GB/T 846 ST6.3X32 F ST6.3 11.3 32 1.8 F
88 GB/T 846 ST6.3X38 F ST6.3 11.3 38 1.8 F
89 GB/T 846 ST8X16 C ST8 15.8 16 2.1 C
90 GB/T 846 ST8X19 C ST8 15.8 19 2.1 C
91 GB/T 846 ST8X22 C ST8 15.8 22 2.1 C
92 GB/T 846 ST8X25 C ST8 15.8 25 2.1 C
93 GB/T 846 ST8X32 C ST8 15.8 32 2.1 C
94 GB/T 846 ST8X38 C ST8 15.8 38 2.1 C
95 GB/T 846 ST8X45 C ST8 15.8 45 2.1 C
96 GB/T 846 ST8X50 C ST8 15.8 50 2.1 C
97 GB/T 846 ST8X16 F ST8 15.8 16 2.1 F
98 GB/T 846 ST8X19 F ST8 15.8 19 2.1 F
99 GB/T 846 ST8X22 F ST8 15.8 22 2.1 F
100 GB/T 846 ST8X25 F ST8 15.8 25 2.1 F
101 GB/T 846 ST8X32 F ST8 15.8 32 2.1 F
102 GB/T 846 ST8X38 F ST8 15.8 38 2.1 F
103 GB/T 846 ST8X45 F ST8 15.8 45 2.1 F
104 GB/T 846 ST8X50 F ST8 15.8 50 2.1 F
105 GB/T 846 ST9.5X16 C ST9.5 18.3 16 2.1 C
106 GB/T 846 ST9.5X19 C ST9.5 18.3 19 2.1 C
107 GB/T 846 ST9.5X22 C ST9.5 18.3 22 2.1 C
108 GB/T 846 ST9.5X25 C ST9.5 18.3 25 2.1 C
109 GB/T 846 ST9.5X32 C ST9.5 18.3 32 2.1 C
110 GB/T 846 ST9.5X38 C ST9.5 18.3 38 2.1 C
111 GB/T 846 ST9.5X45 C ST9.5 18.3 45 2.1 C
112 GB/T 846 ST9.5X50 C ST9.5 18.3 50 2.1 C
113 GB/T 846 ST9.5X16 F ST9.5 18.3 16 2.1 F
114 GB/T 846 ST9.5X19 F ST9.5 18.3 19 2.1 F
115 GB/T 846 ST9.5X22 F ST9.5 18.3 22 2.1 F
116 GB/T 846 ST9.5X25 F ST9.5 18.3 25 2.1 F
117 GB/T 846 ST9.5X32 F ST9.5 18.3 32 2.1 F
118 GB/T 846 ST9.5X38 F ST9.5 18.3 38 2.1 F
119 GB/T 846 ST9.5X45 F ST9.5 18.3 45 2.1 F
120 GB/T 846 ST9.5X50 F ST9.5 18.3 50 2.1 F
Ref
Nominal
dk (mm)
Length (mm)
P (mm)
Type