Countersunk head rivets

Standard GB/T 869 - 1986
Description Countersunk head rivet GB/T 869 1X2
Part number GB/T 869 1X2
Product selection
Selector Ref Nominal (mm) l (mm) dk (mm)
1 GB/T 869 1X2 1 2 2.03
2 GB/T 869 1X2.5 1 2.5 2.03
3 GB/T 869 1X3 1 3 2.03
4 GB/T 869 1X3.5 1 3.5 2.03
5 GB/T 869 1X4 1 4 2.03
6 GB/T 869 1X5 1 5 2.03
7 GB/T 869 1X6 1 6 2.03
8 GB/T 869 1X7 1 7 2.03
9 GB/T 869 1X8 1 8 2.03
10 GB/T 869 1.2X2.5 1.2 2.5 2.23
11 GB/T 869 1.2X3 1.2 3 2.23
12 GB/T 869 1.2X3.5 1.2 3.5 2.23
13 GB/T 869 1.2X4 1.2 4 2.23
14 GB/T 869 1.2X5 1.2 5 2.23
15 GB/T 869 1.2X6 1.2 6 2.23
16 GB/T 869 1.2X7 1.2 7 2.23
17 GB/T 869 1.2X8 1.2 8 2.23
18 GB/T 869 1.4X3 1.4 3 2.83
19 GB/T 869 1.4X3.5 1.4 3.5 2.83
20 GB/T 869 1.4X4 1.4 4 2.83
21 GB/T 869 1.4X5 1.4 5 2.83
22 GB/T 869 1.4X6 1.4 6 2.83
23 GB/T 869 1.4X7 1.4 7 2.83
24 GB/T 869 1.4X8 1.4 8 2.83
25 GB/T 869 1.4X9 1.4 9 2.83
26 GB/T 869 1.4X10 1.4 10 2.83
27 GB/T 869 1.4X11 1.4 11 2.83
28 GB/T 869 1.4X12 1.4 12 2.83
29 GB/T 869 1.6X3 1.6 3 3.03
30 GB/T 869 1.6X3.5 1.6 3.5 3.03
31 GB/T 869 1.6X4 1.6 4 3.03
32 GB/T 869 1.6X5 1.6 5 3.03
33 GB/T 869 1.6X6 1.6 6 3.03
34 GB/T 869 1.6X7 1.6 7 3.03
35 GB/T 869 1.6X8 1.6 8 3.03
36 GB/T 869 1.6X9 1.6 9 3.03
37 GB/T 869 1.6X10 1.6 10 3.03
38 GB/T 869 1.6X11 1.6 11 3.03
39 GB/T 869 1.6X12 1.6 12 3.03
40 GB/T 869 2X3.5 2 3.5 4.05
41 GB/T 869 2X4 2 4 4.05
42 GB/T 869 2X5 2 5 4.05
43 GB/T 869 2X6 2 6 4.05
44 GB/T 869 2X7 2 7 4.05
45 GB/T 869 2X8 2 8 4.05
46 GB/T 869 2X9 2 9 4.05
47 GB/T 869 2X10 2 10 4.05
48 GB/T 869 2X11 2 11 4.05
49 GB/T 869 2X12 2 12 4.05
50 GB/T 869 2X13 2 13 4.05
51 GB/T 869 2X14 2 14 4.05
52 GB/T 869 2X15 2 15 4.05
53 GB/T 869 2X16 2 16 4.05
54 GB/T 869 2.5X5 2.5 5 4.75
55 GB/T 869 2.5X6 2.5 6 4.75
56 GB/T 869 2.5X7 2.5 7 4.75
57 GB/T 869 2.5X8 2.5 8 4.75
58 GB/T 869 2.5X9 2.5 9 4.75
59 GB/T 869 2.5X10 2.5 10 4.75
60 GB/T 869 2.5X11 2.5 11 4.75
61 GB/T 869 2.5X12 2.5 12 4.75
62 GB/T 869 2.5X13 2.5 13 4.75
63 GB/T 869 2.5X14 2.5 14 4.75
64 GB/T 869 2.5X15 2.5 15 4.75
65 GB/T 869 2.5X16 2.5 16 4.75
66 GB/T 869 2.5X17 2.5 17 4.75
67 GB/T 869 2.5X18 2.5 18 4.75
68 GB/T 869 3X5 3 5 5.35
69 GB/T 869 3X6 3 6 5.35
70 GB/T 869 3X7 3 7 5.35
71 GB/T 869 3X8 3 8 5.35
72 GB/T 869 3X9 3 9 5.35
73 GB/T 869 3X10 3 10 5.35
74 GB/T 869 3X11 3 11 5.35
75 GB/T 869 3X12 3 12 5.35
76 GB/T 869 3X13 3 13 5.35
77 GB/T 869 3X14 3 14 5.35
78 GB/T 869 3X15 3 15 5.35
79 GB/T 869 3X16 3 16 5.35
80 GB/T 869 3X17 3 17 5.35
81 GB/T 869 3X18 3 18 5.35
82 GB/T 869 3X19 3 19 5.35
83 GB/T 869 3X20 3 20 5.35
84 GB/T 869 3X22 3 22 5.35
85 GB/T 869 3.5X6 3.5 6 6.28
86 GB/T 869 3.5X7 3.5 7 6.28
87 GB/T 869 3.5X8 3.5 8 6.28
88 GB/T 869 3.5X9 3.5 9 6.28
89 GB/T 869 3.5X10 3.5 10 6.28
90 GB/T 869 3.5X11 3.5 11 6.28
91 GB/T 869 3.5X12 3.5 12 6.28
92 GB/T 869 3.5X13 3.5 13 6.28
93 GB/T 869 3.5X14 3.5 14 6.28
94 GB/T 869 3.5X15 3.5 15 6.28
95 GB/T 869 3.5X16 3.5 16 6.28
96 GB/T 869 3.5X17 3.5 17 6.28
97 GB/T 869 3.5X18 3.5 18 6.28
98 GB/T 869 3.5X19 3.5 19 6.28
99 GB/T 869 3.5X20 3.5 20 6.28
100 GB/T 869 3.5X22 3.5 22 6.28
101 GB/T 869 3.5X24 3.5 24 6.28
102 GB/T 869 4X6 4 6 7.18
103 GB/T 869 4X7 4 7 7.18
104 GB/T 869 4X8 4 8 7.18
105 GB/T 869 4X9 4 9 7.18
106 GB/T 869 4X10 4 10 7.18
107 GB/T 869 4X11 4 11 7.18
108 GB/T 869 4X12 4 12 7.18
109 GB/T 869 4X13 4 13 7.18
110 GB/T 869 4X14 4 14 7.18
111 GB/T 869 4X15 4 15 7.18
112 GB/T 869 4X16 4 16 7.18
113 GB/T 869 4X17 4 17 7.18
114 GB/T 869 4X18 4 18 7.18
115 GB/T 869 4X19 4 19 7.18
116 GB/T 869 4X20 4 20 7.18
117 GB/T 869 4X22 4 22 7.18
118 GB/T 869 4X24 4 24 7.18
119 GB/T 869 4X26 4 26 7.18
120 GB/T 869 4X28 4 28 7.18
121 GB/T 869 4X30 4 30 7.18
122 GB/T 869 5X6 5 6 8.98
123 GB/T 869 5X7 5 7 8.98
124 GB/T 869 5X8 5 8 8.98
125 GB/T 869 5X9 5 9 8.98
126 GB/T 869 5X10 5 10 8.98
127 GB/T 869 5X11 5 11 8.98
128 GB/T 869 5X12 5 12 8.98
129 GB/T 869 5X13 5 13 8.98
130 GB/T 869 5X14 5 14 8.98
131 GB/T 869 5X15 5 15 8.98
132 GB/T 869 5X16 5 16 8.98
133 GB/T 869 5X17 5 17 8.98
134 GB/T 869 5X18 5 18 8.98
135 GB/T 869 5X19 5 19 8.98
136 GB/T 869 5X20 5 20 8.98
137 GB/T 869 5X22 5 22 8.98
138 GB/T 869 5X24 5 24 8.98
139 GB/T 869 5X26 5 26 8.98
140 GB/T 869 5X28 5 28 8.98
141 GB/T 869 5X30 5 30 8.98
142 GB/T 869 5X32 5 32 8.98
143 GB/T 869 5X34 5 34 8.98
144 GB/T 869 5X36 5 36 8.98
145 GB/T 869 5X38 5 38 8.98
146 GB/T 869 5X40 5 40 8.98
147 GB/T 869 5X42 5 42 8.98
148 GB/T 869 5X44 5 44 8.98
149 GB/T 869 5X46 5 46 8.98
150 GB/T 869 5X48 5 48 8.98
151 GB/T 869 5X50 5 50 8.98
152 GB/T 869 6X6 6 6 10.62
153 GB/T 869 6X7 6 7 10.62
154 GB/T 869 6X8 6 8 10.62
155 GB/T 869 6X9 6 9 10.62
156 GB/T 869 6X10 6 10 10.62
157 GB/T 869 6X11 6 11 10.62
158 GB/T 869 6X12 6 12 10.62
159 GB/T 869 6X13 6 13 10.62
160 GB/T 869 6X14 6 14 10.62
161 GB/T 869 6X15 6 15 10.62
162 GB/T 869 6X16 6 16 10.62
163 GB/T 869 6X17 6 17 10.62
164 GB/T 869 6X18 6 18 10.62
165 GB/T 869 6X19 6 19 10.62
166 GB/T 869 6X20 6 20 10.62
167 GB/T 869 6X22 6 22 10.62
168 GB/T 869 6X24 6 24 10.62
169 GB/T 869 6X26 6 26 10.62
170 GB/T 869 6X28 6 28 10.62
171 GB/T 869 6X30 6 30 10.62
172 GB/T 869 6X32 6 32 10.62
173 GB/T 869 6X34 6 34 10.62
174 GB/T 869 6X36 6 36 10.62
175 GB/T 869 6X38 6 38 10.62
176 GB/T 869 6X40 6 40 10.62
177 GB/T 869 6X42 6 42 10.62
178 GB/T 869 6X44 6 44 10.62
179 GB/T 869 6X46 6 46 10.62
180 GB/T 869 6X48 6 48 10.62
181 GB/T 869 6X50 6 50 10.62
182 GB/T 869 8X12 8 12 14.22
183 GB/T 869 8X13 8 13 14.22
184 GB/T 869 8X14 8 14 14.22
185 GB/T 869 8X15 8 15 14.22
186 GB/T 869 8X16 8 16 14.22
187 GB/T 869 8X17 8 17 14.22
188 GB/T 869 8X18 8 18 14.22
189 GB/T 869 8X19 8 19 14.22
190 GB/T 869 8X20 8 20 14.22
191 GB/T 869 8X22 8 22 14.22
192 GB/T 869 8X24 8 24 14.22
193 GB/T 869 8X26 8 26 14.22
194 GB/T 869 8X28 8 28 14.22
195 GB/T 869 8X30 8 30 14.22
196 GB/T 869 8X32 8 32 14.22
197 GB/T 869 8X34 8 34 14.22
198 GB/T 869 8X36 8 36 14.22
199 GB/T 869 8X38 8 38 14.22
200 GB/T 869 8X40 8 40 14.22
201 GB/T 869 8X42 8 42 14.22
202 GB/T 869 8X44 8 44 14.22
203 GB/T 869 8X46 8 46 14.22
204 GB/T 869 8X48 8 48 14.22
205 GB/T 869 8X50 8 50 14.22
206 GB/T 869 8X52 8 52 14.22
207 GB/T 869 8X55 8 55 14.22
208 GB/T 869 8X58 8 58 14.22
209 GB/T 869 8X60 8 60 14.22
210 GB/T 869 10X16 10 16 17.82
211 GB/T 869 10X17 10 17 17.82
212 GB/T 869 10X18 10 18 17.82
213 GB/T 869 10X19 10 19 17.82
214 GB/T 869 10X20 10 20 17.82
215 GB/T 869 10X22 10 22 17.82
216 GB/T 869 10X24 10 24 17.82
217 GB/T 869 10X26 10 26 17.82
218 GB/T 869 10X28 10 28 17.82
219 GB/T 869 10X30 10 30 17.82
220 GB/T 869 10X32 10 32 17.82
221 GB/T 869 10X34 10 34 17.82
222 GB/T 869 10X36 10 36 17.82
223 GB/T 869 10X38 10 38 17.82
224 GB/T 869 10X40 10 40 17.82
225 GB/T 869 10X42 10 42 17.82
226 GB/T 869 10X44 10 44 17.82
227 GB/T 869 10X46 10 46 17.82
228 GB/T 869 10X48 10 48 17.82
229 GB/T 869 10X50 10 50 17.82
230 GB/T 869 10X52 10 52 17.82
231 GB/T 869 10X55 10 55 17.82
232 GB/T 869 10X58 10 58 17.82
233 GB/T 869 10X60 10 60 17.82
234 GB/T 869 10X62 10 62 17.82
235 GB/T 869 10X65 10 65 17.82
236 GB/T 869 10X68 10 68 17.82
237 GB/T 869 10X70 10 70 17.82
238 GB/T 869 10X75 10 75 17.82
239 GB/T 869 12X18 12 18 18.86
240 GB/T 869 12X19 12 19 18.86
241 GB/T 869 12X20 12 20 18.86
242 GB/T 869 12X22 12 22 18.86
243 GB/T 869 12X24 12 24 18.86
244 GB/T 869 12X26 12 26 18.86
245 GB/T 869 12X28 12 28 18.86
246 GB/T 869 12X30 12 30 18.86
247 GB/T 869 12X32 12 32 18.86
248 GB/T 869 12X34 12 34 18.86
249 GB/T 869 12X36 12 36 18.86
250 GB/T 869 12X38 12 38 18.86
251 GB/T 869 12X40 12 40 18.86
252 GB/T 869 12X42 12 42 18.86
253 GB/T 869 12X44 12 44 18.86
254 GB/T 869 12X46 12 46 18.86
255 GB/T 869 12X48 12 48 18.86
256 GB/T 869 12X50 12 50 18.86
257 GB/T 869 12X52 12 52 18.86
258 GB/T 869 12X55 12 55 18.86
259 GB/T 869 12X58 12 58 18.86
260 GB/T 869 12X60 12 60 18.86
261 GB/T 869 12X62 12 62 18.86
262 GB/T 869 12X65 12 65 18.86
263 GB/T 869 12X68 12 68 18.86
264 GB/T 869 12X70 12 70 18.86
265 GB/T 869 12X75 12 75 18.86
266 GB/T 869 14X20 14 20 21.76
267 GB/T 869 14X22 14 22 21.76
268 GB/T 869 14X24 14 24 21.76
269 GB/T 869 14X26 14 26 21.76
270 GB/T 869 14X28 14 28 21.76
271 GB/T 869 14X30 14 30 21.76
272 GB/T 869 14X32 14 32 21.76
273 GB/T 869 14X34 14 34 21.76
274 GB/T 869 14X36 14 36 21.76
275 GB/T 869 14X38 14 38 21.76
276 GB/T 869 14X40 14 40 21.76
277 GB/T 869 14X42 14 42 21.76
278 GB/T 869 14X44 14 44 21.76
279 GB/T 869 14X46 14 46 21.76
280 GB/T 869 14X48 14 48 21.76
281 GB/T 869 14X50 14 50 21.76
282 GB/T 869 14X52 14 52 21.76
283 GB/T 869 14X55 14 55 21.76
284 GB/T 869 14X58 14 58 21.76
285 GB/T 869 14X60 14 60 21.76
286 GB/T 869 14X62 14 62 21.76
287 GB/T 869 14X65 14 65 21.76
288 GB/T 869 14X68 14 68 21.76
289 GB/T 869 14X70 14 70 21.76
290 GB/T 869 14X75 14 75 21.76
291 GB/T 869 14X80 14 80 21.76
292 GB/T 869 14X85 14 85 21.76
293 GB/T 869 14X90 14 90 21.76
294 GB/T 869 14X95 14 95 21.76
295 GB/T 869 14X100 14 100 21.76
296 GB/T 869 16X24 16 24 24.96
297 GB/T 869 16X26 16 26 24.96
298 GB/T 869 16X28 16 28 24.96
299 GB/T 869 16X30 16 30 24.96
300 GB/T 869 16X32 16 32 24.96
301 GB/T 869 16X34 16 34 24.96
302 GB/T 869 16X36 16 36 24.96
303 GB/T 869 16X38 16 38 24.96
304 GB/T 869 16X40 16 40 24.96
305 GB/T 869 16X42 16 42 24.96
306 GB/T 869 16X44 16 44 24.96
307 GB/T 869 16X46 16 46 24.96
308 GB/T 869 16X48 16 48 24.96
309 GB/T 869 16X50 16 50 24.96
310 GB/T 869 16X52 16 52 24.96
311 GB/T 869 16X55 16 55 24.96
312 GB/T 869 16X58 16 58 24.96
313 GB/T 869 16X60 16 60 24.96
314 GB/T 869 16X62 16 62 24.96
315 GB/T 869 16X65 16 65 24.96
316 GB/T 869 16X68 16 68 24.96
317 GB/T 869 16X70 16 70 24.96
318 GB/T 869 16X75 16 75 24.96
319 GB/T 869 16X80 16 80 24.96
320 GB/T 869 16X85 16 85 24.96
321 GB/T 869 16X90 16 90 24.96
322 GB/T 869 16X95 16 95 24.96
323 GB/T 869 16X100 16 100 24.96
Ref
Nominal (mm)
l (mm)
dk (mm)