Clevis pins without head

Standard GB/T 880 - 2008
Description Clevis pin without head GB/T 880 3X6_A
Part number GB/T 880 3X6_A
Product selection
Selector Ref d l (mm) d1 (mm) Type
1 GB/T 880 3X6_A 3 6 0.8 A
2 GB/T 880 3X8_A 3 8 0.8 A
3 GB/T 880 3X10_A 3 10 0.8 A
4 GB/T 880 3X12_A 3 12 0.8 A
5 GB/T 880 3X14_A 3 14 0.8 A
6 GB/T 880 3X16_A 3 16 0.8 A
7 GB/T 880 3X18_A 3 18 0.8 A
8 GB/T 880 3X20_A 3 20 0.8 A
9 GB/T 880 3X22_A 3 22 0.8 A
10 GB/T 880 3X24_A 3 24 0.8 A
11 GB/T 880 3X26_A 3 26 0.8 A
12 GB/T 880 3X28_A 3 28 0.8 A
13 GB/T 880 3X30_A 3 30 0.8 A
14 GB/T 880 3X6_B 3 6 0.8 B
15 GB/T 880 3X8_B 3 8 0.8 B
16 GB/T 880 3X10_B 3 10 0.8 B
17 GB/T 880 3X12_B 3 12 0.8 B
18 GB/T 880 3X14_B 3 14 0.8 B
19 GB/T 880 3X16_B 3 16 0.8 B
20 GB/T 880 3X18_B 3 18 0.8 B
21 GB/T 880 3X20_B 3 20 0.8 B
22 GB/T 880 3X22_B 3 22 0.8 B
23 GB/T 880 3X24_B 3 24 0.8 B
24 GB/T 880 3X26_B 3 26 0.8 B
25 GB/T 880 3X28_B 3 28 0.8 B
26 GB/T 880 3X30_B 3 30 0.8 B
27 GB/T 880 4X8_A 4 8 1 A
28 GB/T 880 4X10_A 4 10 1 A
29 GB/T 880 4X12_A 4 12 1 A
30 GB/T 880 4X14_A 4 14 1 A
31 GB/T 880 4X16_A 4 16 1 A
32 GB/T 880 4X18_A 4 18 1 A
33 GB/T 880 4X20_A 4 20 1 A
34 GB/T 880 4X22_A 4 22 1 A
35 GB/T 880 4X24_A 4 24 1 A
36 GB/T 880 4X26_A 4 26 1 A
37 GB/T 880 4X28_A 4 28 1 A
38 GB/T 880 4X30_A 4 30 1 A
39 GB/T 880 4X32_A 4 32 1 A
40 GB/T 880 4X35_A 4 35 1 A
41 GB/T 880 4X40_A 4 40 1 A
42 GB/T 880 4X8_B 4 8 1 B
43 GB/T 880 4X10_B 4 10 1 B
44 GB/T 880 4X12_B 4 12 1 B
45 GB/T 880 4X14_B 4 14 1 B
46 GB/T 880 4X16_B 4 16 1 B
47 GB/T 880 4X18_B 4 18 1 B
48 GB/T 880 4X20_B 4 20 1 B
49 GB/T 880 4X22_B 4 22 1 B
50 GB/T 880 4X24_B 4 24 1 B
51 GB/T 880 4X26_B 4 26 1 B
52 GB/T 880 4X28_B 4 28 1 B
53 GB/T 880 4X30_B 4 30 1 B
54 GB/T 880 4X32_B 4 32 1 B
55 GB/T 880 4X35_B 4 35 1 B
56 GB/T 880 4X40_B 4 40 1 B
57 GB/T 880 5X10_A 5 10 1.2 A
58 GB/T 880 5X12_A 5 12 1.2 A
59 GB/T 880 5X14_A 5 14 1.2 A
60 GB/T 880 5X16_A 5 16 1.2 A
61 GB/T 880 5X18_A 5 18 1.2 A
62 GB/T 880 5X20_A 5 20 1.2 A
63 GB/T 880 5X22_A 5 22 1.2 A
64 GB/T 880 5X24_A 5 24 1.2 A
65 GB/T 880 5X26_A 5 26 1.2 A
66 GB/T 880 5X28_A 5 28 1.2 A
67 GB/T 880 5X30_A 5 30 1.2 A
68 GB/T 880 5X32_A 5 32 1.2 A
69 GB/T 880 5X35_A 5 35 1.2 A
70 GB/T 880 5X40_A 5 40 1.2 A
71 GB/T 880 5X45_A 5 45 1.2 A
72 GB/T 880 5X50_A 5 50 1.2 A
73 GB/T 880 5X10_B 5 10 1.2 B
74 GB/T 880 5X12_B 5 12 1.2 B
75 GB/T 880 5X14_B 5 14 1.2 B
76 GB/T 880 5X16_B 5 16 1.2 B
77 GB/T 880 5X18_B 5 18 1.2 B
78 GB/T 880 5X20_B 5 20 1.2 B
79 GB/T 880 5X22_B 5 22 1.2 B
80 GB/T 880 5X24_B 5 24 1.2 B
81 GB/T 880 5X26_B 5 26 1.2 B
82 GB/T 880 5X28_B 5 28 1.2 B
83 GB/T 880 5X30_B 5 30 1.2 B
84 GB/T 880 5X32_B 5 32 1.2 B
85 GB/T 880 5X35_B 5 35 1.2 B
86 GB/T 880 5X40_B 5 40 1.2 B
87 GB/T 880 5X45_B 5 45 1.2 B
88 GB/T 880 5X50_B 5 50 1.2 B
89 GB/T 880 6X12_A 6 12 1.6 A
90 GB/T 880 6X14_A 6 14 1.6 A
91 GB/T 880 6X16_A 6 16 1.6 A
92 GB/T 880 6X18_A 6 18 1.6 A
93 GB/T 880 6X20_A 6 20 1.6 A
94 GB/T 880 6X22_A 6 22 1.6 A
95 GB/T 880 6X24_A 6 24 1.6 A
96 GB/T 880 6X26_A 6 26 1.6 A
97 GB/T 880 6X28_A 6 28 1.6 A
98 GB/T 880 6X30_A 6 30 1.6 A
99 GB/T 880 6X32_A 6 32 1.6 A
100 GB/T 880 6X35_A 6 35 1.6 A
101 GB/T 880 6X40_A 6 40 1.6 A
102 GB/T 880 6X45_A 6 45 1.6 A
103 GB/T 880 6X50_A 6 50 1.6 A
104 GB/T 880 6X55_A 6 55 1.6 A
105 GB/T 880 6X60_A 6 60 1.6 A
106 GB/T 880 6X12_B 6 12 1.6 B
107 GB/T 880 6X14_B 6 14 1.6 B
108 GB/T 880 6X16_B 6 16 1.6 B
109 GB/T 880 6X18_B 6 18 1.6 B
110 GB/T 880 6X20_B 6 20 1.6 B
111 GB/T 880 6X22_B 6 22 1.6 B
112 GB/T 880 6X24_B 6 24 1.6 B
113 GB/T 880 6X26_B 6 26 1.6 B
114 GB/T 880 6X28_B 6 28 1.6 B
115 GB/T 880 6X30_B 6 30 1.6 B
116 GB/T 880 6X32_B 6 32 1.6 B
117 GB/T 880 6X35_B 6 35 1.6 B
118 GB/T 880 6X40_B 6 40 1.6 B
119 GB/T 880 6X45_B 6 45 1.6 B
120 GB/T 880 6X50_B 6 50 1.6 B
121 GB/T 880 6X55_B 6 55 1.6 B
122 GB/T 880 6X60_B 6 60 1.6 B
123 GB/T 880 8X16_A 8 16 2 A
124 GB/T 880 8X18_A 8 18 2 A
125 GB/T 880 8X20_A 8 20 2 A
126 GB/T 880 8X22_A 8 22 2 A
127 GB/T 880 8X24_A 8 24 2 A
128 GB/T 880 8X26_A 8 26 2 A
129 GB/T 880 8X28_A 8 28 2 A
130 GB/T 880 8X30_A 8 30 2 A
131 GB/T 880 8X32_A 8 32 2 A
132 GB/T 880 8X35_A 8 35 2 A
133 GB/T 880 8X40_A 8 40 2 A
134 GB/T 880 8X45_A 8 45 2 A
135 GB/T 880 8X50_A 8 50 2 A
136 GB/T 880 8X55_A 8 55 2 A
137 GB/T 880 8X60_A 8 60 2 A
138 GB/T 880 8X65_A 8 65 2 A
139 GB/T 880 8X70_A 8 70 2 A
140 GB/T 880 8X75_A 8 75 2 A
141 GB/T 880 8X80_A 8 80 2 A
142 GB/T 880 8X16_B 8 16 2 B
143 GB/T 880 8X18_B 8 18 2 B
144 GB/T 880 8X20_B 8 20 2 B
145 GB/T 880 8X22_B 8 22 2 B
146 GB/T 880 8X24_B 8 24 2 B
147 GB/T 880 8X26_B 8 26 2 B
148 GB/T 880 8X28_B 8 28 2 B
149 GB/T 880 8X30_B 8 30 2 B
150 GB/T 880 8X32_B 8 32 2 B
151 GB/T 880 8X35_B 8 35 2 B
152 GB/T 880 8X40_B 8 40 2 B
153 GB/T 880 8X45_B 8 45 2 B
154 GB/T 880 8X50_B 8 50 2 B
155 GB/T 880 8X55_B 8 55 2 B
156 GB/T 880 8X60_B 8 60 2 B
157 GB/T 880 8X65_B 8 65 2 B
158 GB/T 880 8X70_B 8 70 2 B
159 GB/T 880 8X75_B 8 75 2 B
160 GB/T 880 8X80_B 8 80 2 B
161 GB/T 880 10X20_A 10 20 3.2 A
162 GB/T 880 10X22_A 10 22 3.2 A
163 GB/T 880 10X24_A 10 24 3.2 A
164 GB/T 880 10X26_A 10 26 3.2 A
165 GB/T 880 10X28_A 10 28 3.2 A
166 GB/T 880 10X30_A 10 30 3.2 A
167 GB/T 880 10X32_A 10 32 3.2 A
168 GB/T 880 10X35_A 10 35 3.2 A
169 GB/T 880 10X40_A 10 40 3.2 A
170 GB/T 880 10X45_A 10 45 3.2 A
171 GB/T 880 10X50_A 10 50 3.2 A
172 GB/T 880 10X55_A 10 55 3.2 A
173 GB/T 880 10X60_A 10 60 3.2 A
174 GB/T 880 10X65_A 10 65 3.2 A
175 GB/T 880 10X70_A 10 70 3.2 A
176 GB/T 880 10X75_A 10 75 3.2 A
177 GB/T 880 10X80_A 10 80 3.2 A
178 GB/T 880 10X85_A 10 85 3.2 A
179 GB/T 880 10X90_A 10 90 3.2 A
180 GB/T 880 10X95_A 10 95 3.2 A
181 GB/T 880 10X100_A 10 100 3.2 A
182 GB/T 880 10X20_B 10 20 3.2 B
183 GB/T 880 10X22_B 10 22 3.2 B
184 GB/T 880 10X24_B 10 24 3.2 B
185 GB/T 880 10X26_B 10 26 3.2 B
186 GB/T 880 10X28_B 10 28 3.2 B
187 GB/T 880 10X30_B 10 30 3.2 B
188 GB/T 880 10X32_B 10 32 3.2 B
189 GB/T 880 10X35_B 10 35 3.2 B
190 GB/T 880 10X40_B 10 40 3.2 B
191 GB/T 880 10X45_B 10 45 3.2 B
192 GB/T 880 10X50_B 10 50 3.2 B
193 GB/T 880 10X55_B 10 55 3.2 B
194 GB/T 880 10X60_B 10 60 3.2 B
195 GB/T 880 10X65_B 10 65 3.2 B
196 GB/T 880 10X70_B 10 70 3.2 B
197 GB/T 880 10X75_B 10 75 3.2 B
198 GB/T 880 10X80_B 10 80 3.2 B
199 GB/T 880 10X85_B 10 85 3.2 B
200 GB/T 880 10X90_B 10 90 3.2 B
201 GB/T 880 10X95_B 10 95 3.2 B
202 GB/T 880 10X100_B 10 100 3.2 B
203 GB/T 880 12X24_A 12 24 3.2 A
204 GB/T 880 12X26_A 12 26 3.2 A
205 GB/T 880 12X28_A 12 28 3.2 A
206 GB/T 880 12X30_A 12 30 3.2 A
207 GB/T 880 12X32_A 12 32 3.2 A
208 GB/T 880 12X35_A 12 35 3.2 A
209 GB/T 880 12X40_A 12 40 3.2 A
210 GB/T 880 12X45_A 12 45 3.2 A
211 GB/T 880 12X50_A 12 50 3.2 A
212 GB/T 880 12X55_A 12 55 3.2 A
213 GB/T 880 12X60_A 12 60 3.2 A
214 GB/T 880 12X65_A 12 65 3.2 A
215 GB/T 880 12X70_A 12 70 3.2 A
216 GB/T 880 12X75_A 12 75 3.2 A
217 GB/T 880 12X80_A 12 80 3.2 A
218 GB/T 880 12X85_A 12 85 3.2 A
219 GB/T 880 12X90_A 12 90 3.2 A
220 GB/T 880 12X95_A 12 95 3.2 A
221 GB/T 880 12X100_A 12 100 3.2 A
222 GB/T 880 12X120_A 12 120 3.2 A
223 GB/T 880 12X24_B 12 24 3.2 B
224 GB/T 880 12X26_B 12 26 3.2 B
225 GB/T 880 12X28_B 12 28 3.2 B
226 GB/T 880 12X30_B 12 30 3.2 B
227 GB/T 880 12X32_B 12 32 3.2 B
228 GB/T 880 12X35_B 12 35 3.2 B
229 GB/T 880 12X40_B 12 40 3.2 B
230 GB/T 880 12X45_B 12 45 3.2 B
231 GB/T 880 12X50_B 12 50 3.2 B
232 GB/T 880 12X55_B 12 55 3.2 B
233 GB/T 880 12X60_B 12 60 3.2 B
234 GB/T 880 12X65_B 12 65 3.2 B
235 GB/T 880 12X70_B 12 70 3.2 B
236 GB/T 880 12X75_B 12 75 3.2 B
237 GB/T 880 12X80_B 12 80 3.2 B
238 GB/T 880 12X85_B 12 85 3.2 B
239 GB/T 880 12X90_B 12 90 3.2 B
240 GB/T 880 12X95_B 12 95 3.2 B
241 GB/T 880 12X100_B 12 100 3.2 B
242 GB/T 880 12X120_B 12 120 3.2 B
243 GB/T 880 14X28_A 14 28 4 A
244 GB/T 880 14X30_A 14 30 4 A
245 GB/T 880 14X32_A 14 32 4 A
246 GB/T 880 14X35_A 14 35 4 A
247 GB/T 880 14X40_A 14 40 4 A
248 GB/T 880 14X45_A 14 45 4 A
249 GB/T 880 14X50_A 14 50 4 A
250 GB/T 880 14X55_A 14 55 4 A
251 GB/T 880 14X60_A 14 60 4 A
252 GB/T 880 14X65_A 14 65 4 A
253 GB/T 880 14X70_A 14 70 4 A
254 GB/T 880 14X75_A 14 75 4 A
255 GB/T 880 14X80_A 14 80 4 A
256 GB/T 880 14X85_A 14 85 4 A
257 GB/T 880 14X90_A 14 90 4 A
258 GB/T 880 14X95_A 14 95 4 A
259 GB/T 880 14X100_A 14 100 4 A
260 GB/T 880 14X120_A 14 120 4 A
261 GB/T 880 14X140_A 14 140 4 A
262 GB/T 880 14X28_B 14 28 4 B
263 GB/T 880 14X30_B 14 30 4 B
264 GB/T 880 14X32_B 14 32 4 B
265 GB/T 880 14X35_B 14 35 4 B
266 GB/T 880 14X40_B 14 40 4 B
267 GB/T 880 14X45_B 14 45 4 B
268 GB/T 880 14X50_B 14 50 4 B
269 GB/T 880 14X55_B 14 55 4 B
270 GB/T 880 14X60_B 14 60 4 B
271 GB/T 880 14X65_B 14 65 4 B
272 GB/T 880 14X70_B 14 70 4 B
273 GB/T 880 14X75_B 14 75 4 B
274 GB/T 880 14X80_B 14 80 4 B
275 GB/T 880 14X85_B 14 85 4 B
276 GB/T 880 14X90_B 14 90 4 B
277 GB/T 880 14X95_B 14 95 4 B
278 GB/T 880 14X100_B 14 100 4 B
279 GB/T 880 14X120_B 14 120 4 B
280 GB/T 880 14X140_B 14 140 4 B
281 GB/T 880 16X32_A 16 32 4 A
282 GB/T 880 16X35_A 16 35 4 A
283 GB/T 880 16X40_A 16 40 4 A
284 GB/T 880 16X45_A 16 45 4 A
285 GB/T 880 16X50_A 16 50 4 A
286 GB/T 880 16X55_A 16 55 4 A
287 GB/T 880 16X60_A 16 60 4 A
288 GB/T 880 16X65_A 16 65 4 A
289 GB/T 880 16X70_A 16 70 4 A
290 GB/T 880 16X75_A 16 75 4 A
291 GB/T 880 16X80_A 16 80 4 A
292 GB/T 880 16X85_A 16 85 4 A
293 GB/T 880 16X90_A 16 90 4 A
294 GB/T 880 16X95_A 16 95 4 A
295 GB/T 880 16X100_A 16 100 4 A
296 GB/T 880 16X120_A 16 120 4 A
297 GB/T 880 16X140_A 16 140 4 A
298 GB/T 880 16X160_A 16 160 4 A
299 GB/T 880 16X32_B 16 32 4 B
300 GB/T 880 16X35_B 16 35 4 B
301 GB/T 880 16X40_B 16 40 4 B
302 GB/T 880 16X45_B 16 45 4 B
303 GB/T 880 16X50_B 16 50 4 B
304 GB/T 880 16X55_B 16 55 4 B
305 GB/T 880 16X60_B 16 60 4 B
306 GB/T 880 16X65_B 16 65 4 B
307 GB/T 880 16X70_B 16 70 4 B
308 GB/T 880 16X75_B 16 75 4 B
309 GB/T 880 16X80_B 16 80 4 B
310 GB/T 880 16X85_B 16 85 4 B
311 GB/T 880 16X90_B 16 90 4 B
312 GB/T 880 16X95_B 16 95 4 B
313 GB/T 880 16X100_B 16 100 4 B
314 GB/T 880 16X120_B 16 120 4 B
315 GB/T 880 16X140_B 16 140 4 B
316 GB/T 880 16X160_B 16 160 4 B
317 GB/T 880 18X35_A 18 35 5 A
318 GB/T 880 18X40_A 18 40 5 A
319 GB/T 880 18X45_A 18 45 5 A
320 GB/T 880 18X50_A 18 50 5 A
321 GB/T 880 18X55_A 18 55 5 A
322 GB/T 880 18X60_A 18 60 5 A
323 GB/T 880 18X65_A 18 65 5 A
324 GB/T 880 18X70_A 18 70 5 A
325 GB/T 880 18X75_A 18 75 5 A
326 GB/T 880 18X80_A 18 80 5 A
327 GB/T 880 18X85_A 18 85 5 A
328 GB/T 880 18X90_A 18 90 5 A
329 GB/T 880 18X95_A 18 95 5 A
330 GB/T 880 18X100_A 18 100 5 A
331 GB/T 880 18X120_A 18 120 5 A
332 GB/T 880 18X140_A 18 140 5 A
333 GB/T 880 18X160_A 18 160 5 A
334 GB/T 880 18X180_A 18 180 5 A
335 GB/T 880 18X35_B 18 35 5 B
336 GB/T 880 18X40_B 18 40 5 B
337 GB/T 880 18X45_B 18 45 5 B
338 GB/T 880 18X50_B 18 50 5 B
339 GB/T 880 18X55_B 18 55 5 B
340 GB/T 880 18X60_B 18 60 5 B
341 GB/T 880 18X65_B 18 65 5 B
342 GB/T 880 18X70_B 18 70 5 B
343 GB/T 880 18X75_B 18 75 5 B
344 GB/T 880 18X80_B 18 80 5 B
345 GB/T 880 18X85_B 18 85 5 B
346 GB/T 880 18X90_B 18 90 5 B
347 GB/T 880 18X95_B 18 95 5 B
348 GB/T 880 18X100_B 18 100 5 B
349 GB/T 880 18X120_B 18 120 5 B
350 GB/T 880 18X140_B 18 140 5 B
351 GB/T 880 18X160_B 18 160 5 B
352 GB/T 880 18X180_B 18 180 5 B
353 GB/T 880 20X40_A 20 40 5 A
354 GB/T 880 20X45_A 20 45 5 A
355 GB/T 880 20X50_A 20 50 5 A
356 GB/T 880 20X55_A 20 55 5 A
357 GB/T 880 20X60_A 20 60 5 A
358 GB/T 880 20X65_A 20 65 5 A
359 GB/T 880 20X70_A 20 70 5 A
360 GB/T 880 20X75_A 20 75 5 A
361 GB/T 880 20X80_A 20 80 5 A
362 GB/T 880 20X85_A 20 85 5 A
363 GB/T 880 20X90_A 20 90 5 A
364 GB/T 880 20X95_A 20 95 5 A
365 GB/T 880 20X100_A 20 100 5 A
366 GB/T 880 20X120_A 20 120 5 A
367 GB/T 880 20X140_A 20 140 5 A
368 GB/T 880 20X160_A 20 160 5 A
369 GB/T 880 20X180_A 20 180 5 A
370 GB/T 880 20X200_A 20 200 5 A
371 GB/T 880 20X40_B 20 40 5 B
372 GB/T 880 20X45_B 20 45 5 B
373 GB/T 880 20X50_B 20 50 5 B
374 GB/T 880 20X55_B 20 55 5 B
375 GB/T 880 20X60_B 20 60 5 B
376 GB/T 880 20X65_B 20 65 5 B
377 GB/T 880 20X70_B 20 70 5 B
378 GB/T 880 20X75_B 20 75 5 B
379 GB/T 880 20X80_B 20 80 5 B
380 GB/T 880 20X85_B 20 85 5 B
381 GB/T 880 20X90_B 20 90 5 B
382 GB/T 880 20X95_B 20 95 5 B
383 GB/T 880 20X100_B 20 100 5 B
384 GB/T 880 20X120_B 20 120 5 B
385 GB/T 880 20X140_B 20 140 5 B
386 GB/T 880 20X160_B 20 160 5 B
387 GB/T 880 20X180_B 20 180 5 B
388 GB/T 880 20X200_B 20 200 5 B
389 GB/T 880 22X45_A 22 45 5 A
390 GB/T 880 22X50_A 22 50 5 A
391 GB/T 880 22X55_A 22 55 5 A
392 GB/T 880 22X60_A 22 60 5 A
393 GB/T 880 22X65_A 22 65 5 A
394 GB/T 880 22X70_A 22 70 5 A
395 GB/T 880 22X75_A 22 75 5 A
396 GB/T 880 22X80_A 22 80 5 A
397 GB/T 880 22X85_A 22 85 5 A
398 GB/T 880 22X90_A 22 90 5 A
399 GB/T 880 22X95_A 22 95 5 A
400 GB/T 880 22X100_A 22 100 5 A
401 GB/T 880 22X120_A 22 120 5 A
402 GB/T 880 22X140_A 22 140 5 A
403 GB/T 880 22X160_A 22 160 5 A
404 GB/T 880 22X180_A 22 180 5 A
405 GB/T 880 22X200_A 22 200 5 A
406 GB/T 880 22X45_B 22 45 5 B
407 GB/T 880 22X50_B 22 50 5 B
408 GB/T 880 22X55_B 22 55 5 B
409 GB/T 880 22X60_B 22 60 5 B
410 GB/T 880 22X65_B 22 65 5 B
411 GB/T 880 22X70_B 22 70 5 B
412 GB/T 880 22X75_B 22 75 5 B
413 GB/T 880 22X80_B 22 80 5 B
414 GB/T 880 22X85_B 22 85 5 B
415 GB/T 880 22X90_B 22 90 5 B
416 GB/T 880 22X95_B 22 95 5 B
417 GB/T 880 22X100_B 22 100 5 B
418 GB/T 880 22X120_B 22 120 5 B
419 GB/T 880 22X140_B 22 140 5 B
420 GB/T 880 22X160_B 22 160 5 B
421 GB/T 880 22X180_B 22 180 5 B
422 GB/T 880 22X200_B 22 200 5 B
423 GB/T 880 24X50_A 24 50 6.3 A
424 GB/T 880 24X55_A 24 55 6.3 A
425 GB/T 880 24X60_A 24 60 6.3 A
426 GB/T 880 24X65_A 24 65 6.3 A
427 GB/T 880 24X70_A 24 70 6.3 A
428 GB/T 880 24X75_A 24 75 6.3 A
429 GB/T 880 24X80_A 24 80 6.3 A
430 GB/T 880 24X85_A 24 85 6.3 A
431 GB/T 880 24X90_A 24 90 6.3 A
432 GB/T 880 24X95_A 24 95 6.3 A
433 GB/T 880 24X100_A 24 100 6.3 A
434 GB/T 880 24X120_A 24 120 6.3 A
435 GB/T 880 24X140_A 24 140 6.3 A
436 GB/T 880 24X160_A 24 160 6.3 A
437 GB/T 880 24X180_A 24 180 6.3 A
438 GB/T 880 24X200_A 24 200 6.3 A
439 GB/T 880 24X50_B 24 50 6.3 B
440 GB/T 880 24X55_B 24 55 6.3 B
441 GB/T 880 24X60_B 24 60 6.3 B
442 GB/T 880 24X65_B 24 65 6.3 B
443 GB/T 880 24X70_B 24 70 6.3 B
444 GB/T 880 24X75_B 24 75 6.3 B
445 GB/T 880 24X80_B 24 80 6.3 B
446 GB/T 880 24X85_B 24 85 6.3 B
447 GB/T 880 24X90_B 24 90 6.3 B
448 GB/T 880 24X95_B 24 95 6.3 B
449 GB/T 880 24X100_B 24 100 6.3 B
450 GB/T 880 24X120_B 24 120 6.3 B
451 GB/T 880 24X140_B 24 140 6.3 B
452 GB/T 880 24X160_B 24 160 6.3 B
453 GB/T 880 24X180_B 24 180 6.3 B
454 GB/T 880 24X200_B 24 200 6.3 B
455 GB/T 880 27X55_A 27 55 6.3 A
456 GB/T 880 27X60_A 27 60 6.3 A
457 GB/T 880 27X65_A 27 65 6.3 A
458 GB/T 880 27X70_A 27 70 6.3 A
459 GB/T 880 27X75_A 27 75 6.3 A
460 GB/T 880 27X80_A 27 80 6.3 A
461 GB/T 880 27X85_A 27 85 6.3 A
462 GB/T 880 27X90_A 27 90 6.3 A
463 GB/T 880 27X95_A 27 95 6.3 A
464 GB/T 880 27X100_A 27 100 6.3 A
465 GB/T 880 27X120_A 27 120 6.3 A
466 GB/T 880 27X140_A 27 140 6.3 A
467 GB/T 880 27X160_A 27 160 6.3 A
468 GB/T 880 27X180_A 27 180 6.3 A
469 GB/T 880 27X200_A 27 200 6.3 A
470 GB/T 880 27X55_B 27 55 6.3 B
471 GB/T 880 27X60_B 27 60 6.3 B
472 GB/T 880 27X65_B 27 65 6.3 B
473 GB/T 880 27X70_B 27 70 6.3 B
474 GB/T 880 27X75_B 27 75 6.3 B
475 GB/T 880 27X80_B 27 80 6.3 B
476 GB/T 880 27X85_B 27 85 6.3 B
477 GB/T 880 27X90_B 27 90 6.3 B
478 GB/T 880 27X95_B 27 95 6.3 B
479 GB/T 880 27X100_B 27 100 6.3 B
480 GB/T 880 27X120_B 27 120 6.3 B
481 GB/T 880 27X140_B 27 140 6.3 B
482 GB/T 880 27X160_B 27 160 6.3 B
483 GB/T 880 27X180_B 27 180 6.3 B
484 GB/T 880 27X200_B 27 200 6.3 B
485 GB/T 880 30X60_A 30 60 8 A
486 GB/T 880 30X65_A 30 65 8 A
487 GB/T 880 30X70_A 30 70 8 A
488 GB/T 880 30X75_A 30 75 8 A
489 GB/T 880 30X80_A 30 80 8 A
490 GB/T 880 30X85_A 30 85 8 A
491 GB/T 880 30X90_A 30 90 8 A
492 GB/T 880 30X95_A 30 95 8 A
493 GB/T 880 30X100_A 30 100 8 A
494 GB/T 880 30X120_A 30 120 8 A
495 GB/T 880 30X140_A 30 140 8 A
496 GB/T 880 30X160_A 30 160 8 A
497 GB/T 880 30X180_A 30 180 8 A
498 GB/T 880 30X200_A 30 200 8 A
499 GB/T 880 30X60_B 30 60 8 B
500 GB/T 880 30X65_B 30 65 8 B
501 GB/T 880 30X70_B 30 70 8 B
502 GB/T 880 30X75_B 30 75 8 B
503 GB/T 880 30X80_B 30 80 8 B
504 GB/T 880 30X85_B 30 85 8 B
505 GB/T 880 30X90_B 30 90 8 B
506 GB/T 880 30X95_B 30 95 8 B
507 GB/T 880 30X100_B 30 100 8 B
508 GB/T 880 30X120_B 30 120 8 B
509 GB/T 880 30X140_B 30 140 8 B
510 GB/T 880 30X160_B 30 160 8 B
511 GB/T 880 30X180_B 30 180 8 B
512 GB/T 880 30X200_B 30 200 8 B
513 GB/T 880 33X65_A 33 65 8 A
514 GB/T 880 33X70_A 33 70 8 A
515 GB/T 880 33X75_A 33 75 8 A
516 GB/T 880 33X80_A 33 80 8 A
517 GB/T 880 33X85_A 33 85 8 A
518 GB/T 880 33X90_A 33 90 8 A
519 GB/T 880 33X95_A 33 95 8 A
520 GB/T 880 33X100_A 33 100 8 A
521 GB/T 880 33X120_A 33 120 8 A
522 GB/T 880 33X140_A 33 140 8 A
523 GB/T 880 33X160_A 33 160 8 A
524 GB/T 880 33X180_A 33 180 8 A
525 GB/T 880 33X200_A 33 200 8 A
526 GB/T 880 33X65_B 33 65 8 B
527 GB/T 880 33X70_B 33 70 8 B
528 GB/T 880 33X75_B 33 75 8 B
529 GB/T 880 33X80_B 33 80 8 B
530 GB/T 880 33X85_B 33 85 8 B
531 GB/T 880 33X90_B 33 90 8 B
532 GB/T 880 33X95_B 33 95 8 B
533 GB/T 880 33X100_B 33 100 8 B
534 GB/T 880 33X120_B 33 120 8 B
535 GB/T 880 33X140_B 33 140 8 B
536 GB/T 880 33X160_B 33 160 8 B
537 GB/T 880 33X180_B 33 180 8 B
538 GB/T 880 33X200_B 33 200 8 B
539 GB/T 880 36X70_A 36 70 8 A
540 GB/T 880 36X75_A 36 75 8 A
541 GB/T 880 36X80_A 36 80 8 A
542 GB/T 880 36X85_A 36 85 8 A
543 GB/T 880 36X90_A 36 90 8 A
544 GB/T 880 36X95_A 36 95 8 A
545 GB/T 880 36X100_A 36 100 8 A
546 GB/T 880 36X120_A 36 120 8 A
547 GB/T 880 36X140_A 36 140 8 A
548 GB/T 880 36X160_A 36 160 8 A
549 GB/T 880 36X180_A 36 180 8 A
550 GB/T 880 36X200_A 36 200 8 A
551 GB/T 880 36X70_B 36 70 8 B
552 GB/T 880 36X75_B 36 75 8 B
553 GB/T 880 36X80_B 36 80 8 B
554 GB/T 880 36X85_B 36 85 8 B
555 GB/T 880 36X90_B 36 90 8 B
556 GB/T 880 36X95_B 36 95 8 B
557 GB/T 880 36X100_B 36 100 8 B
558 GB/T 880 36X120_B 36 120 8 B
559 GB/T 880 36X140_B 36 140 8 B
560 GB/T 880 36X160_B 36 160 8 B
561 GB/T 880 36X180_B 36 180 8 B
562 GB/T 880 36X200_B 36 200 8 B
563 GB/T 880 40X80_A 40 80 8 A
564 GB/T 880 40X85_A 40 85 8 A
565 GB/T 880 40X90_A 40 90 8 A
566 GB/T 880 40X95_A 40 95 8 A
567 GB/T 880 40X100_A 40 100 8 A
568 GB/T 880 40X120_A 40 120 8 A
569 GB/T 880 40X140_A 40 140 8 A
570 GB/T 880 40X160_A 40 160 8 A
571 GB/T 880 40X180_A 40 180 8 A
572 GB/T 880 40X200_A 40 200 8 A
573 GB/T 880 40X80_B 40 80 8 B
574 GB/T 880 40X85_B 40 85 8 B
575 GB/T 880 40X90_B 40 90 8 B
576 GB/T 880 40X95_B 40 95 8 B
577 GB/T 880 40X100_B 40 100 8 B
578 GB/T 880 40X120_B 40 120 8 B
579 GB/T 880 40X140_B 40 140 8 B
580 GB/T 880 40X160_B 40 160 8 B
581 GB/T 880 40X180_B 40 180 8 B
582 GB/T 880 40X200_B 40 200 8 B
583 GB/T 880 45X90_A 45 90 10 A
584 GB/T 880 45X95_A 45 95 10 A
585 GB/T 880 45X100_A 45 100 10 A
586 GB/T 880 45X120_A 45 120 10 A
587 GB/T 880 45X140_A 45 140 10 A
588 GB/T 880 45X160_A 45 160 10 A
589 GB/T 880 45X180_A 45 180 10 A
590 GB/T 880 45X200_A 45 200 10 A
591 GB/T 880 45X90_B 45 90 10 B
592 GB/T 880 45X95_B 45 95 10 B
593 GB/T 880 45X100_B 45 100 10 B
594 GB/T 880 45X120_B 45 120 10 B
595 GB/T 880 45X140_B 45 140 10 B
596 GB/T 880 45X160_B 45 160 10 B
597 GB/T 880 45X180_B 45 180 10 B
598 GB/T 880 45X200_B 45 200 10 B
599 GB/T 880 50X100_A 50 100 10 A
600 GB/T 880 50X120_A 50 120 10 A
601 GB/T 880 50X140_A 50 140 10 A
602 GB/T 880 50X160_A 50 160 10 A
603 GB/T 880 50X180_A 50 180 10 A
604 GB/T 880 50X200_A 50 200 10 A
605 GB/T 880 50X100_B 50 100 10 B
606 GB/T 880 50X120_B 50 120 10 B
607 GB/T 880 50X140_B 50 140 10 B
608 GB/T 880 50X160_B 50 160 10 B
609 GB/T 880 50X180_B 50 180 10 B
610 GB/T 880 50X200_B 50 200 10 B
611 GB/T 880 55X120_A 55 120 10 A
612 GB/T 880 55X140_A 55 140 10 A
613 GB/T 880 55X160_A 55 160 10 A
614 GB/T 880 55X180_A 55 180 10 A
615 GB/T 880 55X200_A 55 200 10 A
616 GB/T 880 55X120_B 55 120 10 B
617 GB/T 880 55X140_B 55 140 10 B
618 GB/T 880 55X160_B 55 160 10 B
619 GB/T 880 55X180_B 55 180 10 B
620 GB/T 880 55X200_B 55 200 10 B
621 GB/T 880 60X120_A 60 120 10 A
622 GB/T 880 60X140_A 60 140 10 A
623 GB/T 880 60X160_A 60 160 10 A
624 GB/T 880 60X180_A 60 180 10 A
625 GB/T 880 60X200_A 60 200 10 A
626 GB/T 880 60X120_B 60 120 10 B
627 GB/T 880 60X140_B 60 140 10 B
628 GB/T 880 60X160_B 60 160 10 B
629 GB/T 880 60X180_B 60 180 10 B
630 GB/T 880 60X200_B 60 200 10 B
631 GB/T 880 70X140_A 70 140 13 A
632 GB/T 880 70X160_A 70 160 13 A
633 GB/T 880 70X180_A 70 180 13 A
634 GB/T 880 70X200_A 70 200 13 A
635 GB/T 880 70X140_B 70 140 13 B
636 GB/T 880 70X160_B 70 160 13 B
637 GB/T 880 70X180_B 70 180 13 B
638 GB/T 880 70X200_B 70 200 13 B
639 GB/T 880 80X160_A 80 160 13 A
640 GB/T 880 80X180_A 80 180 13 A
641 GB/T 880 80X200_A 80 200 13 A
642 GB/T 880 80X160_B 80 160 13 B
643 GB/T 880 80X180_B 80 180 13 B
644 GB/T 880 80X200_B 80 200 13 B
645 GB/T 880 90X180_A 90 180 13 A
646 GB/T 880 90X200_A 90 200 13 A
647 GB/T 880 90X180_B 90 180 13 B
648 GB/T 880 90X200_B 90 200 13 B
649 GB/T 880 100X200_A 100 200 13 A
650 GB/T 880 100X200_B 100 200 13 B
Ref
d
l (mm)
d1 (mm)
Type