Big round head rivets

Standard GB/T 1011 - 1986
Description Big round head rivet GB/T 1011 2X3.5
Part number GB/T 1011 2X3.5
Product selection
Selector Ref Nominal (mm) l (mm) dk (mm) k (mm)
1 GB/T 1011 2X3.5 2 3.5 5.04 1
2 GB/T 1011 2X4 2 4 5.04 1
3 GB/T 1011 2X5 2 5 5.04 1
4 GB/T 1011 2X6 2 6 5.04 1
5 GB/T 1011 2X7 2 7 5.04 1
6 GB/T 1011 2X8 2 8 5.04 1
7 GB/T 1011 2X9 2 9 5.04 1
8 GB/T 1011 2X10 2 10 5.04 1
9 GB/T 1011 2X11 2 11 5.04 1
10 GB/T 1011 2X12 2 12 5.04 1
11 GB/T 1011 2X13 2 13 5.04 1
12 GB/T 1011 2X14 2 14 5.04 1
13 GB/T 1011 2X15 2 15 5.04 1
14 GB/T 1011 2X16 2 16 5.04 1
15 GB/T 1011 2.5X3.5 2.5 3.5 6.49 1.4
16 GB/T 1011 2.5X4 2.5 4 6.49 1.4
17 GB/T 1011 2.5X5 2.5 5 6.49 1.4
18 GB/T 1011 2.5X6 2.5 6 6.49 1.4
19 GB/T 1011 2.5X7 2.5 7 6.49 1.4
20 GB/T 1011 2.5X8 2.5 8 6.49 1.4
21 GB/T 1011 2.5X9 2.5 9 6.49 1.4
22 GB/T 1011 2.5X10 2.5 10 6.49 1.4
23 GB/T 1011 2.5X11 2.5 11 6.49 1.4
24 GB/T 1011 2.5X12 2.5 12 6.49 1.4
25 GB/T 1011 2.5X13 2.5 13 6.49 1.4
26 GB/T 1011 2.5X14 2.5 14 6.49 1.4
27 GB/T 1011 2.5X15 2.5 15 6.49 1.4
28 GB/T 1011 2.5X16 2.5 16 6.49 1.4
29 GB/T 1011 2.5X17 2.5 17 6.49 1.4
30 GB/T 1011 2.5X18 2.5 18 6.49 1.4
31 GB/T 1011 2.5X19 2.5 19 6.49 1.4
32 GB/T 1011 2.5X20 2.5 20 6.49 1.4
33 GB/T 1011 3X3.5 3 3.5 7.49 1.6
34 GB/T 1011 3X4 3 4 7.49 1.6
35 GB/T 1011 3X5 3 5 7.49 1.6
36 GB/T 1011 3X6 3 6 7.49 1.6
37 GB/T 1011 3X7 3 7 7.49 1.6
38 GB/T 1011 3X8 3 8 7.49 1.6
39 GB/T 1011 3X9 3 9 7.49 1.6
40 GB/T 1011 3X10 3 10 7.49 1.6
41 GB/T 1011 3X11 3 11 7.49 1.6
42 GB/T 1011 3X12 3 12 7.49 1.6
43 GB/T 1011 3X13 3 13 7.49 1.6
44 GB/T 1011 3X14 3 14 7.49 1.6
45 GB/T 1011 3X15 3 15 7.49 1.6
46 GB/T 1011 3X16 3 16 7.49 1.6
47 GB/T 1011 3X17 3 17 7.49 1.6
48 GB/T 1011 3X18 3 18 7.49 1.6
49 GB/T 1011 3X19 3 19 7.49 1.6
50 GB/T 1011 3X20 3 20 7.49 1.6
51 GB/T 1011 3X22 3 22 7.49 1.6
52 GB/T 1011 3X24 3 24 7.49 1.6
53 GB/T 1011 3.5X6 3.5 6 8.79 1.9
54 GB/T 1011 3.5X7 3.5 7 8.79 1.9
55 GB/T 1011 3.5X8 3.5 8 8.79 1.9
56 GB/T 1011 3.5X9 3.5 9 8.79 1.9
57 GB/T 1011 3.5X10 3.5 10 8.79 1.9
58 GB/T 1011 3.5X11 3.5 11 8.79 1.9
59 GB/T 1011 3.5X12 3.5 12 8.79 1.9
60 GB/T 1011 3.5X13 3.5 13 8.79 1.9
61 GB/T 1011 3.5X14 3.5 14 8.79 1.9
62 GB/T 1011 3.5X15 3.5 15 8.79 1.9
63 GB/T 1011 3.5X16 3.5 16 8.79 1.9
64 GB/T 1011 3.5X17 3.5 17 8.79 1.9
65 GB/T 1011 3.5X18 3.5 18 8.79 1.9
66 GB/T 1011 3.5X19 3.5 19 8.79 1.9
67 GB/T 1011 3.5X20 3.5 20 8.79 1.9
68 GB/T 1011 3.5X22 3.5 22 8.79 1.9
69 GB/T 1011 3.5X24 3.5 24 8.79 1.9
70 GB/T 1011 3.5X26 3.5 26 8.79 1.9
71 GB/T 1011 3.5X28 3.5 28 8.79 1.9
72 GB/T 1011 4X6 4 6 9.89 2.1
73 GB/T 1011 4X7 4 7 9.89 2.1
74 GB/T 1011 4X8 4 8 9.89 2.1
75 GB/T 1011 4X9 4 9 9.89 2.1
76 GB/T 1011 4X10 4 10 9.89 2.1
77 GB/T 1011 4X11 4 11 9.89 2.1
78 GB/T 1011 4X12 4 12 9.89 2.1
79 GB/T 1011 4X13 4 13 9.89 2.1
80 GB/T 1011 4X14 4 14 9.89 2.1
81 GB/T 1011 4X15 4 15 9.89 2.1
82 GB/T 1011 4X16 4 16 9.89 2.1
83 GB/T 1011 4X17 4 17 9.89 2.1
84 GB/T 1011 4X18 4 18 9.89 2.1
85 GB/T 1011 4X19 4 19 9.89 2.1
86 GB/T 1011 4X20 4 20 9.89 2.1
87 GB/T 1011 4X22 4 22 9.89 2.1
88 GB/T 1011 4X24 4 24 9.89 2.1
89 GB/T 1011 4X26 4 26 9.89 2.1
90 GB/T 1011 4X28 4 28 9.89 2.1
91 GB/T 1011 4X30 4 30 9.89 2.1
92 GB/T 1011 4X32 4 32 9.89 2.1
93 GB/T 1011 5X8 5 8 12.45 2.6
94 GB/T 1011 5X9 5 9 12.45 2.6
95 GB/T 1011 5X10 5 10 12.45 2.6
96 GB/T 1011 5X11 5 11 12.45 2.6
97 GB/T 1011 5X12 5 12 12.45 2.6
98 GB/T 1011 5X13 5 13 12.45 2.6
99 GB/T 1011 5X14 5 14 12.45 2.6
100 GB/T 1011 5X15 5 15 12.45 2.6
101 GB/T 1011 5X16 5 16 12.45 2.6
102 GB/T 1011 5X17 5 17 12.45 2.6
103 GB/T 1011 5X18 5 18 12.45 2.6
104 GB/T 1011 5X19 5 19 12.45 2.6
105 GB/T 1011 5X20 5 20 12.45 2.6
106 GB/T 1011 5X22 5 22 12.45 2.6
107 GB/T 1011 5X24 5 24 12.45 2.6
108 GB/T 1011 5X26 5 26 12.45 2.6
109 GB/T 1011 5X28 5 28 12.45 2.6
110 GB/T 1011 5X30 5 30 12.45 2.6
111 GB/T 1011 5X32 5 32 12.45 2.6
112 GB/T 1011 5X34 5 34 12.45 2.6
113 GB/T 1011 5X36 5 36 12.45 2.6
114 GB/T 1011 5X38 5 38 12.45 2.6
115 GB/T 1011 5X40 5 40 12.45 2.6
116 GB/T 1011 6X10 6 10 14.85 3
117 GB/T 1011 6X11 6 11 14.85 3
118 GB/T 1011 6X12 6 12 14.85 3
119 GB/T 1011 6X13 6 13 14.85 3
120 GB/T 1011 6X14 6 14 14.85 3
121 GB/T 1011 6X15 6 15 14.85 3
122 GB/T 1011 6X16 6 16 14.85 3
123 GB/T 1011 6X17 6 17 14.85 3
124 GB/T 1011 6X18 6 18 14.85 3
125 GB/T 1011 6X19 6 19 14.85 3
126 GB/T 1011 6X20 6 20 14.85 3
127 GB/T 1011 6X22 6 22 14.85 3
128 GB/T 1011 6X24 6 24 14.85 3
129 GB/T 1011 6X26 6 26 14.85 3
130 GB/T 1011 6X28 6 28 14.85 3
131 GB/T 1011 6X30 6 30 14.85 3
132 GB/T 1011 6X32 6 32 14.85 3
133 GB/T 1011 6X34 6 34 14.85 3
134 GB/T 1011 6X36 6 36 14.85 3
135 GB/T 1011 6X38 6 38 14.85 3
136 GB/T 1011 6X40 6 40 14.85 3
137 GB/T 1011 8X14 8 14 19.92 4.14
138 GB/T 1011 8X15 8 15 19.92 4.14
139 GB/T 1011 8X16 8 16 19.92 4.14
140 GB/T 1011 8X17 8 17 19.92 4.14
141 GB/T 1011 8X18 8 18 19.92 4.14
142 GB/T 1011 8X19 8 19 19.92 4.14
143 GB/T 1011 8X20 8 20 19.92 4.14
144 GB/T 1011 8X22 8 22 19.92 4.14
145 GB/T 1011 8X24 8 24 19.92 4.14
146 GB/T 1011 8X26 8 26 19.92 4.14
147 GB/T 1011 8X28 8 28 19.92 4.14
148 GB/T 1011 8X30 8 30 19.92 4.14
149 GB/T 1011 8X32 8 32 19.92 4.14
150 GB/T 1011 8X34 8 34 19.92 4.14
151 GB/T 1011 8X36 8 36 19.92 4.14
152 GB/T 1011 8X38 8 38 19.92 4.14
153 GB/T 1011 8X40 8 40 19.92 4.14
154 GB/T 1011 8X42 8 42 19.92 4.14
155 GB/T 1011 8X44 8 44 19.92 4.14
156 GB/T 1011 8X46 8 46 19.92 4.14
157 GB/T 1011 8X48 8 48 19.92 4.14
158 GB/T 1011 8X50 8 50 19.92 4.14
Ref
Nominal (mm)
l (mm)
dk (mm)
k (mm)