GB

A neck hubbed socket welding steel pipe flanges with male and female face - GB/T 9117.2 PN15

Standard GB/T 9117.2 - 2000
Description A neck hubbed socket welding steel pipe flanges with male face GB/T 9117.2 PN15.0 DN32
Part number GB/T 9117.2 PN15.0 DN32
Omniclass number 23.27.45.00
Product selection
Selector Part number DN (mm) A (mm) D (mm) K (mm) L (mm) n Thread size C (mm) H (mm) N (mm)
1 GB/T 9117.2 PN15.0 DN15 15 21.3 120 82.5 22 4 M20 22.5 32 38
2 GB/T 9117.2 PN15.0 DN20 20 26.9 130 89 22 4 M20 25.5 35 44
3 GB/T 9117.2 PN15.0 DN25 25 33.7 150 101.5 26 4 M24 29 41 52
4 GB/T 9117.2 PN15.0 DN32 32 42.4 160 111 26 4 M24 29 41 64
5 GB/T 9117.2 PN15.0 DN40 40 48.3 180 124 29.5 4 M27 32 44 70
6 GB/T 9117.2 PN15.0 DN50 50 60.3 215 165 26 8 M24 38.5 57 105
7 GB/T 9117.2 PN15.0 DN65 65 73 245 190.5 29.5 8 M27 41.5 64 124
8 GB/T 9117.2 PN15.0 DN80 80 88.9 240 190.5 26 8 M24 38.5 54 127
Part number
DN (mm)
A (mm)
D (mm)
K (mm)
L (mm)
n
Thread size
C (mm)
H (mm)
N (mm)
Users Who Downloaded This Product Also Downloaded
Page