120 degree countersunk head semi tubular rivets

Standard GB/T 874 - 1986
Description 120 degree countersunk head semi tubular rivet GB/T 874 1.6X3
Part number GB/T 874 1.6X3
Product selection
Selector Ref Nominal (mm) l (mm) dk (mm)
1 GB/T 874 1.2X1.5 1.2 1.5 2.83
2 GB/T 874 1.2X2 1.2 2 2.83
3 GB/T 874 1.2X2.5 1.2 2.5 2.83
4 GB/T 874 1.2X3 1.2 3 2.83
5 GB/T 874 1.2X3.5 1.2 3.5 2.83
6 GB/T 874 1.2X4 1.2 4 2.83
7 GB/T 874 1.2X5 1.2 5 2.83
8 GB/T 874 1.2X6 1.2 6 2.83
9 GB/T 874 1.4X2.5 1.4 2.5 3.45
10 GB/T 874 1.4X3 1.4 3 3.45
11 GB/T 874 1.4X3.5 1.4 3.5 3.45
12 GB/T 874 1.4X4 1.4 4 3.45
13 GB/T 874 1.4X5 1.4 5 3.45
14 GB/T 874 1.4X6 1.4 6 3.45
15 GB/T 874 1.4X7 1.4 7 3.45
16 GB/T 874 1.4X8 1.4 8 3.45
17 GB/T 874 1.6X2.5 1.6 2.5 3.95
18 GB/T 874 1.6X3 1.6 3 3.95
19 GB/T 874 1.6X3.5 1.6 3.5 3.95
20 GB/T 874 1.6X4 1.6 4 3.95
21 GB/T 874 1.6X5 1.6 5 3.95
22 GB/T 874 1.6X6 1.6 6 3.95
23 GB/T 874 1.6X7 1.6 7 3.95
24 GB/T 874 1.6X8 1.6 8 3.95
25 GB/T 874 1.6X9 1.6 9 3.95
26 GB/T 874 1.6X10 1.6 10 3.95
27 GB/T 874 2X3 2 3 4.75
28 GB/T 874 2X3.5 2 3.5 4.75
29 GB/T 874 2X4 2 4 4.75
30 GB/T 874 2X5 2 5 4.75
31 GB/T 874 2X6 2 6 4.75
32 GB/T 874 2X7 2 7 4.75
33 GB/T 874 2X8 2 8 4.75
34 GB/T 874 2X9 2 9 4.75
35 GB/T 874 2X10 2 10 4.75
36 GB/T 874 2.5X4 2.5 4 5.35
37 GB/T 874 2.5X5 2.5 5 5.35
38 GB/T 874 2.5X6 2.5 6 5.35
39 GB/T 874 2.5X7 2.5 7 5.35
40 GB/T 874 2.5X8 2.5 8 5.35
41 GB/T 874 2.5X9 2.5 9 5.35
42 GB/T 874 2.5X10 2.5 10 5.35
43 GB/T 874 2.5X11 2.5 11 5.35
44 GB/T 874 2.5X12 2.5 12 5.35
45 GB/T 874 2.5X13 2.5 13 5.35
46 GB/T 874 2.5X14 2.5 14 5.35
47 GB/T 874 2.5X15 2.5 15 5.35
48 GB/T 874 3X5 3 5 6.28
49 GB/T 874 3X6 3 6 6.28
50 GB/T 874 3X7 3 7 6.28
51 GB/T 874 3X8 3 8 6.28
52 GB/T 874 3X9 3 9 6.28
53 GB/T 874 3X10 3 10 6.28
54 GB/T 874 3X11 3 11 6.28
55 GB/T 874 3X12 3 12 6.28
56 GB/T 874 3X13 3 13 6.28
57 GB/T 874 3X14 3 14 6.28
58 GB/T 874 3X15 3 15 6.28
59 GB/T 874 3X16 3 16 6.28
60 GB/T 874 3X17 3 17 6.28
61 GB/T 874 3X18 3 18 6.28
62 GB/T 874 3X19 3 19 6.28
63 GB/T 874 3X20 3 20 6.28
64 GB/T 874 3.5X6 3.5 6 7.08
65 GB/T 874 3.5X7 3.5 7 7.08
66 GB/T 874 3.5X8 3.5 8 7.08
67 GB/T 874 3.5X9 3.5 9 7.08
68 GB/T 874 3.5X10 3.5 10 7.08
69 GB/T 874 3.5X11 3.5 11 7.08
70 GB/T 874 3.5X12 3.5 12 7.08
71 GB/T 874 3.5X13 3.5 13 7.08
72 GB/T 874 3.5X14 3.5 14 7.08
73 GB/T 874 3.5X15 3.5 15 7.08
74 GB/T 874 3.5X16 3.5 16 7.08
75 GB/T 874 3.5X17 3.5 17 7.08
76 GB/T 874 3.5X18 3.5 18 7.08
77 GB/T 874 3.5X19 3.5 19 7.08
78 GB/T 874 3.5X20 3.5 20 7.08
79 GB/T 874 3.5X22 3.5 22 7.08
80 GB/T 874 3.5X24 3.5 24 7.08
81 GB/T 874 3.5X26 3.5 26 7.08
82 GB/T 874 3.5X28 3.5 28 7.08
83 GB/T 874 3.5X30 3.5 30 7.08
84 GB/T 874 3.5X32 3.5 32 7.08
85 GB/T 874 3.5X34 3.5 34 7.08
86 GB/T 874 3.5X36 3.5 36 7.08
87 GB/T 874 4X6 4 6 7.98
88 GB/T 874 4X7 4 7 7.98
89 GB/T 874 4X8 4 8 7.98
90 GB/T 874 4X9 4 9 7.98
91 GB/T 874 4X10 4 10 7.98
92 GB/T 874 4X11 4 11 7.98
93 GB/T 874 4X12 4 12 7.98
94 GB/T 874 4X13 4 13 7.98
95 GB/T 874 4X14 4 14 7.98
96 GB/T 874 4X15 4 15 7.98
97 GB/T 874 4X16 4 16 7.98
98 GB/T 874 4X17 4 17 7.98
99 GB/T 874 4X18 4 18 7.98
100 GB/T 874 4X19 4 19 7.98
101 GB/T 874 4X20 4 20 7.98
102 GB/T 874 4X22 4 22 7.98
103 GB/T 874 4X24 4 24 7.98
104 GB/T 874 4X26 4 26 7.98
105 GB/T 874 4X28 4 28 7.98
106 GB/T 874 4X30 4 30 7.98
107 GB/T 874 4X32 4 32 7.98
108 GB/T 874 4X34 4 34 7.98
109 GB/T 874 4X36 4 36 7.98
110 GB/T 874 4X38 4 38 7.98
111 GB/T 874 4X40 4 40 7.98
112 GB/T 874 4X42 4 42 7.98
113 GB/T 874 5X7 5 7 9.68
114 GB/T 874 5X8 5 8 9.68
115 GB/T 874 5X9 5 9 9.68
116 GB/T 874 5X10 5 10 9.68
117 GB/T 874 5X11 5 11 9.68
118 GB/T 874 5X12 5 12 9.68
119 GB/T 874 5X13 5 13 9.68
120 GB/T 874 5X14 5 14 9.68
121 GB/T 874 5X15 5 15 9.68
122 GB/T 874 5X16 5 16 9.68
123 GB/T 874 5X17 5 17 9.68
124 GB/T 874 5X18 5 18 9.68
125 GB/T 874 5X19 5 19 9.68
126 GB/T 874 5X20 5 20 9.68
127 GB/T 874 5X22 5 22 9.68
128 GB/T 874 5X24 5 24 9.68
129 GB/T 874 5X26 5 26 9.68
130 GB/T 874 5X28 5 28 9.68
131 GB/T 874 5X30 5 30 9.68
132 GB/T 874 5X32 5 32 9.68
133 GB/T 874 5X34 5 34 9.68
134 GB/T 874 5X36 5 36 9.68
135 GB/T 874 5X38 5 38 9.68
136 GB/T 874 5X40 5 40 9.68
137 GB/T 874 5X42 5 42 9.68
138 GB/T 874 5X44 5 44 9.68
139 GB/T 874 5X46 5 46 9.68
140 GB/T 874 5X48 5 48 9.68
141 GB/T 874 5X50 5 50 9.68
142 GB/T 874 6X8 6 8 11.72
143 GB/T 874 6X9 6 9 11.72
144 GB/T 874 6X10 6 10 11.72
145 GB/T 874 6X11 6 11 11.72
146 GB/T 874 6X12 6 12 11.72
147 GB/T 874 6X13 6 13 11.72
148 GB/T 874 6X14 6 14 11.72
149 GB/T 874 6X15 6 15 11.72
150 GB/T 874 6X16 6 16 11.72
151 GB/T 874 6X17 6 17 11.72
152 GB/T 874 6X18 6 18 11.72
153 GB/T 874 6X19 6 19 11.72
154 GB/T 874 6X20 6 20 11.72
155 GB/T 874 6X22 6 22 11.72
156 GB/T 874 6X24 6 24 11.72
157 GB/T 874 6X26 6 26 11.72
158 GB/T 874 6X28 6 28 11.72
159 GB/T 874 6X30 6 30 11.72
160 GB/T 874 6X32 6 32 11.72
161 GB/T 874 6X34 6 34 11.72
162 GB/T 874 6X36 6 36 11.72
163 GB/T 874 6X38 6 38 11.72
164 GB/T 874 6X40 6 40 11.72
165 GB/T 874 6X42 6 42 11.72
166 GB/T 874 6X44 6 44 11.72
167 GB/T 874 6X46 6 46 11.72
168 GB/T 874 6X48 6 48 11.72
169 GB/T 874 6X50 6 50 11.72
170 GB/T 874 8X10 8 10 15.82
171 GB/T 874 8X11 8 11 15.82
172 GB/T 874 8X12 8 12 15.82
173 GB/T 874 8X13 8 13 15.82
174 GB/T 874 8X14 8 14 15.82
175 GB/T 874 8X15 8 15 15.82
176 GB/T 874 8X16 8 16 15.82
177 GB/T 874 8X17 8 17 15.82
178 GB/T 874 8X18 8 18 15.82
179 GB/T 874 8X19 8 19 15.82
180 GB/T 874 8X20 8 20 15.82
181 GB/T 874 8X22 8 22 15.82
182 GB/T 874 8X24 8 24 15.82
183 GB/T 874 8X26 8 26 15.82
184 GB/T 874 8X28 8 28 15.82
185 GB/T 874 8X30 8 30 15.82
186 GB/T 874 8X32 8 32 15.82
187 GB/T 874 8X34 8 34 15.82
188 GB/T 874 8X36 8 36 15.82
189 GB/T 874 8X38 8 38 15.82
190 GB/T 874 8X40 8 40 15.82
191 GB/T 874 8X42 8 42 15.82
192 GB/T 874 8X44 8 44 15.82
193 GB/T 874 8X46 8 46 15.82
194 GB/T 874 8X48 8 48 15.82
195 GB/T 874 8X50 8 50 15.82
Ref
Nominal (mm)
l (mm)
dk (mm)