GN 810.3 Toggle Clamps, steel, operating lever vertical, with lock mechanism, with horizontal mounting base, with extended camping arm

Manufacturer GANTER
Description Toggle Clamps, steel, operating lever vertical, with lock mechanism, with horizontal mounting base, with extended camping arm
Part Number 810.3-130-UL
EAN 4045525536784
ECLASS 9.1 21041717
Customs fee number 82057000
RoHs Yes
Weight 0.375 kg
Type UL - Clamping arm extended, with slotted hole and with two flanged washers
Material C 10 - Case-hardened steel C10
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Toggle clamps GN 810.3 are latched in both end positions. In the clamped position, this prevents unintentional opening or opening caused by vibrations and in the open position, it prevents self-closing of the toggle clamp, such as due to an extended clamping arm. The latching can be disabled with a single hand to allow for opening / closing.

They work according to the toggle principle lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.

Toggle clamps in the U-bar version with two flanged washers type UL can accommodate an application specific clamping screw. A clamping screw with neoprene rubber tip is also included for type ULC.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map