GN 5342 Three-Lobed Knobs, Plastic, Antimicrobial

Manufacturer GANTER
Description Three-Lobed Knobs, Plastic, Antimicrobial
Part Number 5342-40-M8-SGA
Finish SGA - Black-gray, RAL 7021, matte finish
EAN 4045525668546
ECLASS 9.1 23010102
Customs fee number 39263000
RoHs Yes
Weight 0.023 kg
Material KT - Plastic
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Three-lobed knobs GN 5342 are manufactured from an antimicrobial plastic.

Adding a silver-based substance has created a natural active agent that helps to prevent the growth of bacteria. Even after repeated cleaning with soap or solvent, the antimicrobial effect of this additive will not diminish. Sterilising at temperatures below 130 °C will also have no effect on the antimicrobial property.

With these properties, the handles are the perfect choice for use in medical engineering, in the food and the pharmaceutical industry, and in general wherever hygiene is of great importance.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map