GN 131.4 Two-Way Connector Clamps, Stainless Steel, Split Assembly

 
Manufacturer GANTER
Description Two-Way Connector Clamps, Stainless Steel, Split Assembly
Part Number 131.4-B12-B12-2-NI
EAN 4063632134310
ECLASS 9.1 23369190
Customs fee number 73269098
RoHs Yes
Weight 0.102 kg
Identification No. 2 - With 3 socket cap screws ISO 4762
Material NI - Stainless steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The clamping bores of the two-way connector clamps GN 131.4 are designed for typical construction tubes. The square sections s1 and s2 also allow bars or tubes with a square cross-section to be clamped.

Clamping at screw point z1 is performed radially on the surface of the profiles used. At the screw location z2, socket cap screws reduce the bore cross-section for clamping. The split clamping point z2 permits subsequent insertion of the clamp connector into an existing structure and facilitates assembly when axial sliding is not possible, e.g., due to tight bending radii.

Documentation

Contact the supplier

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map