1

GN 967 Angle piece for profile system, with bore without countersunk

Manufacturer GANTER
Description GN 967 Angle piece for profile system, with bore without countersunk
Part number GN 967-20-20-L-2-ZB
Note el@ss 6.0: 23-36-02-90, 23-36-91-90
Product selection
Selector Part number b (mm) l2 (mm) l3 (mm) m (mm) d (mm) s (mm) Material
1 GN 967-20-20-L-2-XX 20 20 10 20 5.2 3 steel
2 GN 967-30-30-L-2-XX 30 30 15 30 6.3 4 steel
3 GN 967-40-40-L-2-XX 40 40 20 40 8.3 5 steel
4 GN 967-45-45-L-2-XX 45 45 22.5 45 8.3 5 steel
Part number
b (mm)
l2 (mm)
l3 (mm)
m (mm)
d (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG