1

GN 963 Cover cap

Manufacturer GANTER
Description GN 963 Cover cap
Part number GN 963-30-30-30-SW
Note el@ss: 23-36-02-90
Product selection
Selector Part number b Nominal size (mm) b Actual size (mm) l1 (mm) l2 (mm) l3 (mm) l4 (mm) Material
1 GN 963-30-30-30-SW 30 28 30 30 3 6.8 plastic
2 GN 963-40-40-40-SW 40 38 40 40 4 7.2 plastic
3 GN 963-45-45-45-SW 50 43 45 45 4 11.5 plastic
Part number
b Nominal size (mm)
b Actual size (mm)
l1 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page