1

GN 960 Angle pieces for profile systems, Type B, with assembly set, with cover

Manufacturer GANTER
Description GN 960 Angle pieces for profile systems, Type B, with assembly set, with cover
Part number GN 960-30-8-30-30-B-MT
Note el@ss 6.0: 23-36-02-90, 23-36-91-90
Product selection
Selector Part number b1 nominal size (mm) b1 actual size (mm) n (mm) l1 (mm) l2 (mm) b2 (mm) h (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) s (mm) Material
61 GN 960-30-8-30-30-B-MT 30 28 8 30 30 6.3 2.1 3 9.7 10.4 6.8 5.9 Aluminium
62 GN 960-30-8-30-30-B-SR 30 28 8 30 30 6.3 2.1 3 9.7 10.4 6.8 5.9 Aluminium
63 GN 960-30-8-30-30-B-SW 30 28 8 30 30 6.3 2.1 3 9.7 10.4 6.8 5.9 Aluminium
64 GN 960-40-10-40-40-B-MT 40 38 10 40 40 8.5 4.1 4 9.5 20 7.2 5.6 Aluminium
65 GN 960-40-10-40-40-B-SR 40 38 10 40 40 8.5 4.1 4 9.5 20 7.2 5.6 Aluminium
66 GN 960-40-10-40-40-B-SW 40 38 10 40 40 8.5 4.1 4 9.5 20 7.2 5.6 Aluminium
67 GN 960-45-10-45-45-B-MT 45 43 10 45 45 8.5 4.1 4 15.7 18.7 11.5 9.7 Aluminium
68 GN 960-45-10-45-45-B-SR 45 43 10 45 45 8.5 4.1 4 15.7 18.7 11.5 9.7 Aluminium
69 GN 960-45-10-45-45-B-SW 45 43 10 45 45 8.5 4.1 4 15.7 18.7 11.5 9.7 Aluminium
Part number
b1 nominal size (mm)
b1 actual size (mm)
n (mm)
l1 (mm)
l2 (mm)
b2 (mm)
h (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
s (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG