1
GANTER

GN 951.1 Pulling latch

Manufacturer GANTER
Description GN 951.1 Pulling latch
Part number GN 951.1-M4-21-103-ST
Note el@ss 6.0: 23-01-03-0, 23-01-03-90
Product selection
Selector Part number d1 b (mm) l1 (mm) d2 (mm) l3 (mm) Size GN 851 r (mm) GN 851 w2 (mm) GN 851 l2min (mm) GN851.1/GN851.2 r (mm) GN851.1/GN851.2 w2 (mm) GN851.1/GN851.2 l2min (mm) Material
1 GN 951.1-M4-21-56-ST M4 21 56 3.4 27.5 160 37 11 11 steel
2 GN 951.1-M4-21-70-ST M4 21 70 3.4 28.5 160 50 12 24 50 12 4.5 steel
3 GN 951.1-M4-21-103-ST M4 21 103 3.4 30 160 82 14 56 82 14 36 steel
4 GN 951.1-M4-21-153-ST M4 21 153 3.4 35 160 127 19 101 127 19 81 steel
5 GN 951.1-M4-21-203-ST M4 21 203 3.4 35 160 177 19 151 177 19 131 steel
6 GN 951.1-M6-32-78-ST M6 32 78 5.2 33 320 54 13 19 steel
7 GN 951.1-M6-32-110-ST M6 32 110 5.2 44 320 75 24 40 78 21 6 steel
8 GN 951.1-M6-32-130-ST M6 32 130 5.2 45 320 94 25 59 94 25 25 steel
9 GN 951.1-M6-32-155-ST M6 32 155 5.2 45 320 119 25 84 119 25 50 steel
10 GN 951.1-M6-32-205-ST M6 32 205 5.2 45 320 169 25 134 169 25 100 steel
11 GN 951.1-M8-38-111-ST M8 38 111 7.2 52 700 70 26 23 steel
12 GN 951.1-M8-38-127-ST M8 38 127 7.2 60 700 98 34 31 steel
13 GN 951.1-M8-38-143-ST M8 38 143 7.2 56 700 98 30 51 98 30 8 steel
14 GN 951.1-M8-38-157-ST M8 38 157 7.2 60 700 108 34 61 108 34 18 steel
15 GN 951.1-M8-38-207-ST M8 38 207 7.2 60 700 158 34 111 158 34 68 steel
Part number
d1
b (mm)
l1 (mm)
d2 (mm)
l3 (mm)
Size
GN 851 r (mm)
GN 851 w2 (mm)
GN 851 l2min (mm)
GN851.1/GN851.2 r (mm)
GN851.1/GN851.2 w2 (mm)
GN851.1/GN851.2 l2min (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG