1

GN 950.6 Stainless Steel-Handwheels without keyway, Type F with handle

Manufacturer GANTER
Description GN 950.6 Stainless Steel-Handwheels without keyway, Type F with handle
Part number GN 950.6-100-B10-F
Note el@ss 6.0: 23-01-03-01, 23-01-03-90
Product selection
Selector Part number d1 (mm) d2 H9 (mm) d3 (mm) d4 b (mm) l1 (mm) l2 (mm) Ø Handle (mm) No. of spokes (mm) Material
1 GN 950.6-100-B10-F 100 10 25.5 M6 14.5 17 33 16 3 stainless steel
2 GN 950.6-125-B12-F 125 12 27 M8 15.8 18 33.5 20 3 stainless steel
3 GN 950.6-140-B14-F 140 14 29 M8 17 19 38.5 20 3 stainless steel
4 GN 950.6-160-B14-F 160 14 31 M10 17.5 20 39.5 25 3 stainless steel
5 GN 950.6-200-B18-F 200 18 37 M10 20 24 44.5 25 3 stainless steel
Part number
d1 (mm)
d2 H9 (mm)
d3 (mm)
d4
b (mm)
l1 (mm)
l2 (mm)
Ø Handle (mm)
No. of spokes (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG