1

GN 949 Stainless Steel-Handwheels without keyway without handle

Manufacturer GANTER
Description GN 949 Stainless Steel-Handwheels without keyway without handle
Part number GN 949-100-B10-A
Note eCl@ss 6.0: 23-01-03-01, 23-01-03-90
Product selection
Selector Order number d1 (mm) d2 H8 bore (mm) d3 (mm) b (mm) l1 (mm) l2 (mm) Handle diameter (mm) No. of Spokes
1 GN 949-100-B10-A 100 10 20 7 15 27.5 18 3
2 GN 949-100-B12-A 100 10 20 7 15 27.5 18 3
3 GN 949-125-B12-A 125 12 24 9 16 28.5 21 3
4 GN 949-125-B14-A 125 12 24 9 16 28.5 21 3
5 GN 949-140-B14-A 140 14 28 10 18 30.5 23 3
6 GN 949-140-B16-A 140 14 28 10 18 30.5 23 3
7 GN 949-160-B14-A 160 16 31 11 20 35.5 23 3
8 GN 949-160-B16-A 160 16 31 11 20 35.5 23 3
9 GN 949-200-B18-A 200 18 36 14 36 39 23 3
10 GN 949-200-B20-A 200 20 36 14 36 39 23 3
Order number
d1 (mm)
d2 H8 bore (mm)
d3 (mm)
b (mm)
l1 (mm)
l2 (mm)
Handle diameter (mm)
No. of Spokes
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG