1

GN 936 Slam latches, Type SUL lockable (different lock)

Manufacturer GANTER
Description GN 936 Slam latches, Type SUL lockable (different lock)
Part number GN 936-72-SUL-SW
Note el@ss 6.0: 23-23-90-90
Product selection
Selector Part number l1 (mm) b1 (mm) b2 (mm) b3 (mm) d (mm) h1 (mm) h2 (mm) l2 (mm) l3 (mm) l4 (mm) l5 (mm) l6 (mm) m1 (mm) m2 (mm) Material
1 GN 936-72-SUL-XX 72 10.3 21 15 6.5 33 24 104 45 40 14.5 12.5 56 23 Zinc die casting / plastic
Part number
l1 (mm)
b1 (mm)
b2 (mm)
b3 (mm)
d (mm)
h1 (mm)
h2 (mm)
l2 (mm)
l3 (mm)
l4 (mm)
l5 (mm)
l6 (mm)
m1 (mm)
m2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG