1

GN 930 Handle tubes with screw channel

Manufacturer GANTER
Description GN 930 Handle tubes with screw channel
Part number GN 930-20-194-SW
Product selection
Selector Part number d1 (mm) d2 (mm) for thread tapping screws DIN 7500 Material
1 GN 930-20-XXX-YY 20 4.5 M5 aluminum
2 GN 930-28-XXX-YY 28 5.5 M6 aluminum
3 GN 930-30-XXX-YY 30 3.6 M4 aluminum
Part number
d1 (mm)
d2 (mm)
for thread tapping screws DIN 7500
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG