1

GN 928 Shaft clamping units "trueround"

Manufacturer GANTER
Description GN 928 Shaft clamping units "trueround"
Part number GN 928-8
Product selection
Selector Part number d1 h11 (mm) d2 d3 (mm) d4 H7 (mm) d5 e +0.2 (mm) l1 max (mm) l2 (mm) l3 (mm) A/F (mm) Max. tightening torque (N.m) Code No. Mounting tool Material
1 GN 928-8 8 M4 6-10 8 M2.5 d3/2+2.8 +0.2 22 8 4 3 2.9 GN 928.1-3 steel
2 GN 928-10 10 M5 10-15 10 M3 d3/2+3.3 +0.2 30 10 5 4 6 GN 928.1-4 steel
3 GN 928-12 12 M6 15-20 12 M4 d3/2+3.5 +0.2 36 12 6 5 10 GN 928.1-5 steel
4 GN 928-16 16 M8 20-30 16 M5 d3/2+4 +0.2 48 16 8 6 25 GN 928.1-6 steel
5 GN 928-20 20 M10 30-40 20 M6 d3/2+4.8 +0.2 60 20 10 8 46 GN 928.1-8 steel
6 GN 928-25 25 M12 40-60 25 M8 d3/2+5.6 +0.2 72 25 12 10 82 GN 928.1-10 steel
7 GN 928-30 30 M16 60-125 30 M10 d3/2+7.9 +0.2 85 30 16 14 206 GN 928.1-14 steel
Part number
d1 h11 (mm)
d2
d3 (mm)
d4 H7 (mm)
d5
e +0.2 (mm)
l1 max (mm)
l2 (mm)
l3 (mm)
A/F (mm)
Max. tightening torque (N.m)
Code No. Mounting tool
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG