1

GN 927.7 Stainless Steel-Clamping levers with eccentrical cam, Type B Stainless Steel contact plate without setting nut

Manufacturer GANTER
Description GN 927.7 Stainless Steel-Clamping levers with eccentrical cam, Type B Stainless Steel contact plate without setting nut
Part number GN 927.7-63-M5-16-B
Note el@ss 6.0: 23-01-01-90
Product selection
Selector Part number l1 (mm) d2 b (mm) d3 (mm) d5 (mm) h stroke at 90° lever movement (mm) l4 Adjustable range (mm) l5 in clamping position (mm) l6 in clamping position (mm) Material
1 GN 927.3-63-M5-XX-B 63 M5 16 16 18.5 0.75 2.5 3 16.3 steel
2 GN 927.3-63-M6-XX-B 63 M6 16 16 18.5 0.75 2.5 3 16.3 steel
3 GN 927.3-82-M6-XX-B 82 M6 20 20 22.5 1 3 3.7 19.5 steel
4 GN 927.3-82-M8-XX-B 82 M8 20 20 22.5 1 3 3.7 19.5 steel
5 GN 927.3-101-M8-XX-B 101 M8 25 26 27 1.5 4 4.8 25.3 steel
6 GN 927.3-101-M10-XX-B 101 M10 25 26 27 1.5 4 4.8 25.3 steel
Part number
l1 (mm)
d2
b (mm)
d3 (mm)
d5 (mm)
h stroke at 90° lever movement (mm)
l4 Adjustable range (mm)
l5 in clamping position (mm)
l6 in clamping position (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page