1

GN 927.7 Stainless Steel-Clamping levers with eccentrical cam, Type A Stainless Steel contact plate with setting nut

Manufacturer GANTER
Description GN 927.7 Stainless Steel-Clamping levers with eccentrical cam, Type A Stainless Steel contact plate with setting nut
Part number GN 927.7-63-M5-16-A
Note el@ss 6.0: 23-01-01-90
Product selection
Selector Part number l1 (mm) d2 b (mm) d3 (mm) d4 (mm) h stroke at 90° lever movement (mm) l3 in clamping position min. (mm) l3 in clamping position max. (mm) l4 Adjustable range (mm) l5 in clamping position (mm) Material
1 GN 927.7-63-M5-XX-A 63 M5 16 16 19 0.75 16.3 18.8 2.5 3 steel
2 GN 927.7-63-M6-XX-A 63 M6 16 16 19 0.75 16.3 18.8 2.5 3 steel
3 GN 927.7-82-M6-XX-A 82 M6 20 20 25 1 19.5 22.5 3 3.7 steel
4 GN 927.7-82-M8-XX-A 82 M8 20 20 25 1 19.5 22.5 3 3.7 steel
5 GN 927.7-101-M8-XX-A 101 M8 25 26 30 1.5 23.5 29.3 4 4.8 steel
6 GN 927.7-101-M10-XX-A 101 M10 25 26 30 1.5 23.5 29.3 4 4.8 steel
Part number
l1 (mm)
d2
b (mm)
d3 (mm)
d4 (mm)
h stroke at 90° lever movement (mm)
l3 in clamping position min. (mm)
l3 in clamping position max. (mm)
l4 Adjustable range (mm)
l5 in clamping position (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page