1

GN 927.5 Clamping levers with eccentrical cam with stainless steel threaded stud, Type A Plastic contact plate with setting nut

Manufacturer GANTER
Description GN 927.5 Clamping levers with eccentrical cam with stainless steel threaded stud, Type A Plastic contact plate with setting nut
Part number GN 927.5-63-M5-16-A
Note el@ss 6.0: 23-01-01-90
Product selection
Selector Part number l1 (mm) d2 b (mm) d3 (mm) d4 (mm) h stroke at 90° lever movement (mm) l3 in clamping position min. (mm) l3 in clamping position max. (mm) l4 Adjustable range (mm) l5 in clamping position (mm) Material
1 GN 927.5-63-M5-XX-A 63 M5 16 16 19 0.75 16.3 18.8 2.5 3 stainless steel
2 GN 927.5-63-M6-XX-A 63 M6 16 16 19 0.75 16.3 18.8 2.5 3 stainless steel
3 GN 927.5-82-M6-XX-A 82 M6 20 20 25 1 19.5 22.5 3 3.7 stainless steel
4 GN 927.5-82-M8-XX-A 82 M8 20 20 25 1 19.5 22.5 3 3.7 stainless steel
5 GN 927.5-101-M8-XX-A 101 M8 25 26 30 1.5 23.5 29.3 4 4.8 stainless steel
6 GN 927.5-101-M10-XX-A 101 M10 25 26 30 1.5 23.5 29.3 4 4.8 stainless steel
Part number
l1 (mm)
d2
b (mm)
d3 (mm)
d4 (mm)
h stroke at 90° lever movement (mm)
l3 in clamping position min. (mm)
l3 in clamping position max. (mm)
l4 Adjustable range (mm)
l5 in clamping position (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG