1

GN 927.3 Clamping lever with eccentrical cam with thread stud, Type A Plastic contact plate with setting nut

Manufacturer GANTER
Description GN 927.3 Clamping lever with eccentrical cam with thread stud, Type A Plastic contact plate with setting nut
Part number GN 927.3-44-M4-12-A
Note eCl@ss 6.0: 23-01-01-90
Product selection
Selector Part number l1 (mm) d2 b (mm) d3 (mm) d4 (mm) h stroke at 90° lever movement (mm) l3 in clamping position (mm) l4 Adjustable range (mm) l5 in clamping position (mm) Material
1 GN 927.3-44-M4-XX-A 44 M4 12 12 15 0.5 13.2 2 2.2 steel
2 GN 927.3-44-M5-XX-A 44 M5 12 12 15 0.5 13.2 2 2.2 steel
3 GN 927.3-63-M5-XX-A 63 M5 16 16 19 0.75 16.3 2.5 3 steel
4 GN 927.3-63-M6-XX-A 63 M6 16 16 19 0.75 16.3 2.5 3 steel
5 GN 927.3-82-M6-XX-A 82 M6 20 20 25 1 19.5 3 3.7 steel
6 GN 927.3-82-M8-XX-A 82 M8 20 20 25 1 19.5 3 3.7 steel
7 GN 927.3-101-M8-XX-A 101 M8 25 26 30 1.5 23.5 4 4.8 steel
8 GN 927.3-101-M10-XX-A 101 M10 25 26 30 1.5 23.5 4 4.8 steel
Part number
l1 (mm)
d2
b (mm)
d3 (mm)
d4 (mm)
h stroke at 90° lever movement (mm)
l3 in clamping position (mm)
l4 Adjustable range (mm)
l5 in clamping position (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG