1

GN 927 Clamping levers with eccentrical cam with internal thread, Type B Plastic contact plate without setting nut

Manufacturer GANTER
Description GN 927 Clamping levers with eccentrical cam with internal thread, Type B Plastic contact plate without setting nut
Part number GN 927-63-M5-B-B
Product selection
Selector Part number l1 (mm) d1 b (mm) d3 (mm) d5 (mm) h Hub bei 90° Hebeldrehung (mm) l4 Adjustable range (mm) l5 in clamping position (mm) l6 in clamping position (mm) t (mm) Material
1 GN 927-63-M5-B-X 63 M5 16 16 18.5 0.75 2.5 3 16.3 10 steel
2 GN 927-63-M6-B-X 63 M6 16 16 18.5 0.75 2.5 3 16.3 10 steel
3 GN 927-82-M6-B-X 82 M6 20 20 22.5 1 3 3.7 19.5 12 steel
4 GN 927-82-M8-B-X 82 M8 20 20 22.5 1 3 3.7 19.5 12 steel
5 GN 927-101-M8-B-X 101 M8 25 26 27 1.5 4 4.8 25.3 15 steel
6 GN 927-101-M10-B-X 101 M10 25 26 27 1.5 4 4.8 25.3 15 steel
Part number
l1 (mm)
d1
b (mm)
d3 (mm)
d5 (mm)
h Hub bei 90° Hebeldrehung (mm)
l4 Adjustable range (mm)
l5 in clamping position (mm)
l6 in clamping position (mm)
t (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page