1

GN 924.7 Handwheels B without keyway + Bore-diameter Handle swivels back automatically

Manufacturer GANTER
Description GN 924.7 Handwheels B without keyway + Bore-diameter Handle swivels back automatically
Part number GN 924.7-125-B12-R-SW
Note el@ss: 23-01-03-01, 23-01-03-02
Product selection
Selector Part number d1 (mm) d2 H7 (mm) d3 (mm) d4 (mm) b (mm) h (mm) l1 (mm) l2 (mm) cyl. handle (mm) Material
1 GN 924.7-125-B12-R-SW 125 12 31 23 24.5 4 18 45 22 Aluminium
2 GN 924.7-125-B14-R-SW 125 14 31 23 24.5 4 18 45 22 Aluminium
3 GN 924.7-140-B14-R-SW 140 14 36 23 26 4 19 47 24 Aluminium
4 GN 924.7-140-B16-R-SW 140 16 36 23 26 4 19 47 24 Aluminium
5 GN 924.7-160-B14-R-SW 160 14 36 23 26 4 20 48 24 Aluminium
6 GN 924.7-160-B16-R-SW 160 16 36 23 26 4 20 48 24 Aluminium
7 GN 924.7-200-B18-R-SW 200 18 42 23 27 4 24 53 25 Aluminium
8 GN 924.7-200-B20-R-SW 200 20 42 23 27 4 24 53 25 Aluminium
9 GN 924.7-125-B12-R-SR 125 12 31 23 24.5 4 18 45 22 Aluminium
10 GN 924.7-125-B14-R-SR 125 14 31 23 24.5 4 18 45 22 Aluminium
11 GN 924.7-140-B14-R-SR 140 14 36 23 26 4 19 47 24 Aluminium
12 GN 924.7-140-B16-R-SR 140 16 36 23 26 4 19 47 24 Aluminium
13 GN 924.7-160-B14-R-SR 160 14 36 23 26 4 20 48 24 Aluminium
14 GN 924.7-160-B16-R-SR 160 16 36 23 26 4 20 48 24 Aluminium
15 GN 924.7-200-B18-R-SR 200 18 42 23 27 4 24 53 25 Aluminium
16 GN 924.7-200-B20-R-SR 200 20 42 23 27 4 24 53 25 Aluminium
Part number
d1 (mm)
d2 H7 (mm)
d3 (mm)
d4 (mm)
b (mm)
h (mm)
l1 (mm)
l2 (mm)
cyl. handle (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page