1

GN 923.18 Disc handwheels

Manufacturer GANTER
Description GN 923.18 Disc handwheels
Part number GN 923.18-80-K6-R
Note el@ss: 23-01-03-02
Product selection
Selector Part number d1 (mm) d2 H7 (mm) d3 (mm) d4 (mm) b (mm) h (mm) l1 (mm) l2 (mm) Ø Handle Material
1 GN 923.18-80-K6-R 80 6 26 17 13 7 16 26 GN 798 aluminium
Part number
d1 (mm)
d2 H7 (mm)
d3 (mm)
d4 (mm)
b (mm)
h (mm)
l1 (mm)
l2 (mm)
Ø Handle
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG