1

GN 923 Disc handwheels, with keyway, with revolving handle

Manufacturer GANTER
Description GN 923 Disc handwheels, with keyway, with revolving handle
Part number GN 923-80-K10-R-SW
Note el@ss: 23-01-03-02
Product selection
Selector Part number d1 (mm) d2 H7 (mm) d3 (mm) d4 (mm) b (mm) h (mm) l1 (mm) l2 (mm) cyl. handle (mm) Material
1 GN 923-80-K10-R-SW 80 10 26 17 13 7 16 26 16 Aluminium
2 GN 923-80-K12-R-SW 80 12 26 17 13 7 16 26 16 Aluminium
3 GN 923-100-K10-R-SW 100 10 28 22 14 9.5 17 30 18 Aluminium
4 GN 923-100-K12-R-SW 100 12 28 22 14 9.5 17 30 18 Aluminium
5 GN 923-125-K12-R-SW 125 12 31 22 15 11 18 33 22 Aluminium
6 GN 923-125-K14-R-SW 125 14 31 22 15 11 18 33 22 Aluminium
7 GN 923-140-K14-R-SW 140 14 36 28.5 16.5 13 19 36 24 Aluminium
8 GN 923-140-K16-R-SW 140 16 36 28.5 16.5 13 19 36 24 Aluminium
9 GN 923-160-K14-R-SW 160 14 36 28.5 18 14.5 20 39 24 Aluminium
10 GN 923-160-K16-R-SW 160 16 36 28.5 18 14.5 20 39 24 Aluminium
11 GN 923-200-K18-R-SW 200 18 42 36 20.5 16 24 45 25 Aluminium
12 GN 923-200-K20-R-SW 200 20 42 36 20.5 16 24 45 25 Aluminium
13 GN 923-80-K10-R-SR 80 10 26 17 13 7 16 26 16 Aluminium
14 GN 923-80-K12-R-SR 80 12 26 17 13 7 16 26 16 Aluminium
15 GN 923-100-K10-R-SR 100 10 28 22 14 9.5 17 30 18 Aluminium
16 GN 923-100-K12-R-SR 100 12 28 22 14 9.5 17 30 18 Aluminium
17 GN 923-125-K12-R-SR 125 12 31 22 15 11 18 33 22 Aluminium
18 GN 923-125-K14-R-SR 125 14 31 22 15 11 18 33 22 Aluminium
19 GN 923-140-K14-R-SR 140 14 36 28.5 16.5 13 19 36 24 Aluminium
20 GN 923-140-K16-R-SR 140 16 36 28.5 16.5 13 19 36 24 Aluminium
21 GN 923-160-K14-R-SR 160 14 36 28.5 18 14.5 20 39 24 Aluminium
22 GN 923-160-K16-R-SR 160 16 36 28.5 18 14.5 20 39 24 Aluminium
23 GN 923-200-K18-R-SR 200 18 42 36 20.5 16 24 45 25 Aluminium
24 GN 923-200-K20-R-SR 200 20 42 36 20.5 16 24 45 25 Aluminium
Part number
d1 (mm)
d2 H7 (mm)
d3 (mm)
d4 (mm)
b (mm)
h (mm)
l1 (mm)
l2 (mm)
cyl. handle (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG