1

GN 918.6 Stainless Steel-Clamping bolts, Type SK with hexagon

Manufacturer GANTER
Description GN 918.6 Stainless Steel-Clamping bolts, Type SK with hexagon
Part number GN 918.6-40-SK-R
Note el@ss 6.0: 23-01-91-01, 23-01-01-90
Product selection
Selector Part number d1 -0.5 (mm) d2 h1 (mm) h3 (mm) l1 (mm) sw (mm) Material
1 GN 918.6-40-SK-R 40 M8 10 21 8 15 stainless steel
2 GN 918.6-50-SK-R 50 M10 12 24 11 19 stainless steel
3 GN 918.6-40-SK-L 40 M8 10 21 8 15 stainless steel
4 GN 918.6-50-SK-L 50 M10 12 24 11 19 stainless steel
Part number
d1 -0.5 (mm)
d2
h1 (mm)
h3 (mm)
l1 (mm)
sw (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page