1

GN 918.6 Stainless Steel-Clamping bolts, Type GV with ball lever, straight (serration)

Manufacturer GANTER
Description GN 918.6 Stainless Steel-Clamping bolts, Type GV with ball lever, straight (serration)
Part number GN 918.6-40-GV-R
Note el@ss 6.0: 23-01-91-01, 23-01-01-90
Product selection
Selector Part number d1 -0.5 (mm) d3 (mm) d4 (mm) h1 (mm) h2 (mm) h5 (mm) l1 (mm) l2 (mm) Material
1 GN 918.6-40-GV-R 40 24 25 10 31 31 8 100 stainless steel
2 GN 918.6-50-GV-R 50 28 30 12 34.5 36 11 116 stainless steel
3 GN 918.6-40-GV-L 40 24 25 10 31 31 8 100 stainless steel
4 GN 918.6-50-GV-L 50 28 30 12 34.5 36 11 116 stainless steel
Part number
d1 -0.5 (mm)
d3 (mm)
d4 (mm)
h1 (mm)
h2 (mm)
h5 (mm)
l1 (mm)
l2 (mm)
Material
Documentation
Contact the supplier
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page